|
|
|
|
In-Transit Temperature Recorder Part of the NOMAD® Family
|
Click for larger image. |
|
|
|
|
Sold as a Baker's Dozen - Buy 12 and Get 1 Free!
|
|
Ultra Low-Cost
|
|
Single-Use
|
|
Used Data Loggers Can be Returned and Refurbished to Like New Condition
|
|
Unparalleled Quality and Performance
|
|
Convenient Size
|
|
Push-Button Start
|
|
User-Selectable Reading Rate
|
|
Programmable Alarm
|
|
Instantaneous Out-of- Range Alarm Indication
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Recorders
|
| |
|
|
|
OM-CP-TRANSITEMP-EC Series are in the end of its life cycle. As a possible substitute/upgrade, please check out Newest Released One Time Use PDF Logger OM-21A Series for more advanced features with better price.
The OM-CP-TRANSITEMP-EC
is a low-cost temperature recorder
designed to allow the user to easily
monitor temperature fluctuations
over time during shipment or
storage of goods. Each logger can
only be started once to monitor
temperature during one application
(single use). Used data loggers can
either be discarded or returned to
be refurbished to like new
condition so they can be used
again. The refurbish charge is $15 for each logger.
This all-in-one, compact,
portable, easy-to-use device will
measure and record up to 8191
measurements per channel. The
storage medium is non-volatile solid
state memory, providing maximum
data security even if the battery
becomes discharged. The device
can be started by holding down a
recessed push button.
Once started, a green LED indicator
light will blink twice to indicate that
the device is active. A second red
LED indicator will blink at 3-second
intervals if the temperature goes
above or below the selected alarm
settings.
The OM-CP-TRANSITEMP-EC
makes data retrieval quick and
easy. Simply plug it in to an
availalbe COM port and our
user-friendly software will do the
rest. The software converts your
PC into a real-time strip chart
recorder. Data can be printed
in graphical or tabular format
and exported to a text
or Microsoft Excel file.
SPECIFICATIONS
Temperature Sensor: Semiconductor
Temperature Range: -20 to 70°C (-4 to 158°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C (-10 to 40°C), ±1.0°C (-20 to 70°C)
Memory: 8191 readings (>85 days at 1 reading/15 minutes)
Recording Interval: 1 reading
every 5 seconds to 1 every 30
minutes, selectable in software
Start Time: Push-button start or
programmable start time and date
up to 30 days in advance
Data Format: Date and time
stamped °C, °F
Time Accuracy: ±2 minutes per
month at 25°C
Temperature Alarm:
Programmable temperature alarm
with high and low limits selectable
in software; when logged data
reaches or exceeds either limit,
red LED blinks every 10 seconds
Activity Indicator: Green LED
blinks every 10 seconds to
indicate device has been started;
the red LED will blink if an alarm
condition exists
Power: 3 V lithium coin cell
included, 2 year shelf life
Battery Life: 90 days typical at
25°C, 1-minute reading intervals
Computer Interface: PC serial
or RS-232C COM (interface cable
required) 38,400 baud
Software: XP SP3/Vista and 7
(32-bit and 64-bit)
Operating Environment: -20 to 70°C (-4 to 156°F), 0 to 90% RH non-condensing
Dimensions: 44 x 67 x 16 mm
(1.7 x 2.6 x 0.6")
Weight: 25 g (0.9 oz)
Material: ABS plastic
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Operator’s manual and RS-232 cable are included with the OM-CP-IFC103 Windows software (required to operate the data logger and sold separately). Used data loggers can be returned and refurbished to like-new condition for $15 each. Contact our Customer Service Department for details. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OM-21A Series: |
One Time Use Temperature Data Loggers for Audit Reports |
|
|
|
|
|
|
Back to top
|
|