More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Tri-Axial Transient Shock Data Logger

OM-CP-TSR101-50   
5 year warranty CE
 
Tri-Axial Transient Shock Data Logger
OM-CP-TSR101-50:Tri-Axial Transient Shock Data Logger
Click for larger image.
   
3-Axis Shock Recorder
Built-In Accelerometers
Measures Dynamic and Static Acceleration
Programmable Start Time
Compact and Reusable
Optional Password Protection
High Speed Download (115,200 baud)
Ready to Use Right Out-of-the-Box
Free NIST Certification

View related products - Dynamic Measurement

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-CP-TSR101 is a battery powered, stand alone 3-axis shock data logger. The OM-CP-TSR101 measures and records instantaneous shock levels when the user-selectable shock levels have been exceeded. There are 15 rates to chose from ranging from 1024 to 1 Hz.

The OM-CP-TSR101 is valuable in characterizing environments such as packaging and fragility assessment (drop testing), break and crash testing, and shipping validation. This is an all-in-one compact, portable, easy to use device that will measure and record approximately 349,000 measurements per axis.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere.

The OM-CP-TSR101 makes data retrieval quick and easy. Simply plug it into an empty COM or USB port and our user-friendly software does the rest.

SPECIFICATIONS
Channels: Shock (3-axis)
Accelerometer Type: MEMS semiconductor
Sampling Rate: 15 options, from 0.967 ms/1024 Hz to 1 sec, software selectable
Frequency Response: 0 to approx. 400 Hz (50 g, 100 g and 250 g units); 0 to approx 512 Hz (5 g unit)
Memory: 349,525 readings per axis (1,398,100 total readings)
Trigger: User selectable trigger levels on X, Y and/or Z axes, and specifies number of samples after trigger(s)
Pre-Trigger: Records a pre-trigger of up to 50 readings prior to trigger point
Real Time Recording: May be used with PC to monitor and record instantaneous acceleration in real time (1 sec or slower reading rate, not possible during logging)
Start Modes: Software programmable immediate start or delay start up to 180 days in advance
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Power: 9 V lithium or alkaline battery (included), user replaceable
Battery Life: 7 days typical with lithium battery
Data Format: Date and time stamped gravities (3-axis)
Time Accuracy: ±1 minute per month at 20 to 30°C
Computer Interface: USB or serial interface (cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F), 0 to 95% RH, non-condensing
Dimensions: 89 H x 112 W x 26 mm D (3.5 x 4.4 x 1.0")
Weight: 340 g (12 oz)
Material: Anodized aluminum


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-CP-TSR101-5  OM-CP-TSR101-5    Consult sales   Tri-axial shock data logger, ±5 g range  
Click to expand/minimize a list of what others bought with the OM-CP-TSR101-50  OM-CP-TSR101-50    Consult sales   Tri-axial shock data logger, ±50 g range  
Click to expand/minimize a list of what others bought with the OM-CP-TSR101-100  OM-CP-TSR101-100    Consult sales   Tri-axial shock data logger, ±100 g range  
    OM-CP-TSR101-250    Consult sales   Tri-axial shock data logger, ±250 g range  
 Software and Accessories
Click to expand/minimize a list of what others bought with the OM-CP-IFC200  OM-CP-IFC200 2 weeks   295.00    Windows software and 1.8 m (6') USB interface cable  
    OM-CP-SVP-SYSTEM 3 weeks   3,590.00    FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)  
Click to expand/minimize a list of what others bought with the OM-CP-BAT103  OM-CP-BAT103 2 weeks   74.00    Replacement 9V lithium battery  
Click to expand/minimize a list of what others bought with the OM-CP-SHOCK-MAG-KIT  OM-CP-SHOCK-MAG-KIT    Consult sales   Magnet mount kit for tri-axial shock data loggers  
All dollar amounts on this site are shown in Singapore currency.

 Note: Operator’s manual and interface cable included with OM-CP-IFC200 software/cable package (required for data logger operation; sold separately).

This product page contains items (OM-CP-SHOCK-MAG-KIT) that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
 Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, $295.00

 Related Links - Related Products
 Related Products
OM-CP-SHOCK101 OM-CP-SHOCK101:
Tri-Axial Shock Data Logger, Part of the NOMAD® Family
OM-CP-SHOCK101-5-EB, OM-CP-SHOCK101-50-EB and OM-CP-SHOCK101-100-EB OM-CP-SHOCK101-5-EB, OM-CP-SHOCK101-50-EB and OM-CP-SHOCK101-100-EB:
Tri-Axial Shock Data Logger with Extended Battery Life
OM-CP-ULTRASHOCK101 OM-CP-ULTRASHOCK101:
Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger
Part of the NOMAD® Family
OM-CP-ULTRASHOCK-EB OM-CP-ULTRASHOCK-EB:
Temperature, Humidity, Pressure and Tri-Axial Shock Data Logger
OM-CP-SVR101 OM-CP-SVR101:
Spectral Vibration Data Logger - Discontinued
   
Keywords:Tri-Axial Transient Shock Data Logger, digital data loggers industrial warning lights one axis accelerometer wifi temperature sensor

   Back to topBack to top