|
|
|
|
|
The OM-CP-ULTRASHOCK
is a battery powered, stand alone
temperature, pressure, humidity
and 3-axis shock recorder.
The OM-CP-ULTRASHOCK
measures and records temperature,
pressure and humidity at the
selected reading rates, while
shock is recorded as the peak
acceleration levels over the same
interval.
The OM-CP-ULTRASHOCK
is specifically designed for
documenting dynamic environments
such as moving vehicles, trucks,
containers, ships, etc. The device
is also valuable in characterizing
environments such as production
and assembly lines of delicate
electronics, IC fabrication,
communications and computer
components.
This compact, portable, easy to use
device will measure and record up
to 174,762 measurements per
channel. The storage medium is
non-volatile solid state memory,
providing maximum data security
even if the battery becomes
discharged. The device can be
started and stopped directly from
your computer and it’s small size
allows it to fit almost anywhere.
The OM-CP-ULTRASHOCK
makes data retrieval quick
and easy. Simply plug it into an
empty COM or USB port and our
user-friendly software does the rest.
SPECIFICATIONS
Accelerometer Type: MEMS semiconductor
Temperature
Sensor: Semiconductor
Range: -20 to 60°C (-4 to 140°F)
Resolution: 0.1°C
Accuracy: ±0.5°C (0 to 50°C)
Humidity
Sensor: Capacitive Polymer
Range: 0 to 95% RH
Accuracy: ±3% RH (±2% RH typical at 25°C)
Resolution: 0.1% RH
Specified Accuracy Range: 10 to 40°C (10 to 80% RH)
Pressure
Sensor: Semiconductor strain gage
Accuracy: ±1.0% FSR at 25°C; ±0.2% typical
Resolution: 0.002 psia
Range: 0 to 30 psia
Sampling Rate: 1.953 ms/512 Hz
Frequency Response: 0 to approx. 400 Hz
Recording Interval: 64 Hz to 5 minutes for shock, software selectable; temperature, pressure & RH sampled approx every 2 sec at intervals <2 sec, otherwise sampled at reading rate
Memory: 174,762 readings per channel
Data Format: Date and time stamped gravities (3-axis), temperature (°C, °F, K, °R); %RH, mg/ml water vapor concentration; pressure (psia, inHg, mmHg, bar, atm, Torr, Pa, kPa, MPa, altitude
Real Time Recording: Device can be used with
PC to monitor and record instantaneous measurements
in real-time
Start Modes: Software programmable immediate start or delay start up to 180 days in advance
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Power: 9 V lithium or alkaline battery (included), user replaceable
Battery Life: 7 days typical with lithium battery
Data Format: Date and time stamped;
gravities (g and mg), temperature (°C, °F, K, °R),
humidity (%RH, mg/ml water vapor concentration),
pressure (psia, inHg, mm Hg, bar,
atm, torr, Pa, kPa, MPa)
Time Accuracy: ± 1 minute per month at 20 to 30°C
Computer Interface: USB or serial interface (cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8
(32-bit and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F), 0 to 95% RH, non-condensing
Dimensions: 89 H x 111 W x 26 mm D (3.5 x 4.4 x 1.0")
Weight: 341 g (12 oz)
Material: Anodized aluminum
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Operator’s manual and interface cable included with OM-CP-IFC200 software/cable package (required for data logger operation; sold separately).
This product page contains items (OM-CP-SHOCK-MAG-KIT) that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, $295.00,
|
|
|
|
|
| |
Related Links -
Software, Related Products
|
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
OM-CP-SHOCK101: |
Tri-Axial Shock Data Logger,
Part of the NOMAD® Family |
|
|
|
|
|
|
|
|
|
Back to top
|
|