|
|
|
|
Voltage Data Loggers, Part of the NOMAD® Family
|
Click for larger image. |
|
|
$375.00
OM-CP-VOLT101A-2.5V
|
|
4 Hz Reading Rate
|
|
Multiple Start/Stop Function
|
|
Programmable Engineering Units
|
|
Large Data Storage 1,000,000 Readings
|
|
10-Year Battery Life
|
|
LED Alarming
|
|
High Speed Download Capability
|
|
Ready to Use Right Out-of-the-Box
|
|
Free NIST Certification
|
View related products - Recorders
|
| |
|
|
|
Voltage is one of the most
fundamental and useful types of
measurement performed today.
Many scientific instruments and
sensors provide a voltage output
that represents the magnitude of
some parameter being measured
such as temperature, pH, flow rate,
pressure, strain, etc.
The OM-CP-VOLT101A provides
a low cost solution for adding
recording capability to an already
existing measurement system. Its
high accuracy and 16-bit resolution
place this product at the forefront for
low level DC voltage recording
devices.
This device is ideal for accurately
measuring and recording battery
voltages, sensor output signals,
photovoltaic studies, as well as
many other low level DC voltage
sources. With user programmable
engineering units, the user can
scale the input voltage to most any
type of unit desired automatically.
This is a unique and very useful
feature for presentations.
The OM-CP-VOLT101A is available
in four different input ranges:
160 mV, 2.5V, 15V and 30V
versions.
Data retrieval is simple. Plug the
device into an available COM port
and our easy-to-use software does
the rest. The software converts a
PC into a real-time strip chart
recorder. Data can be printed in
graphical and tabular format or
exported to a text or Microsoft
Excel file.
Specifications
Input Connection: Removable screw terminal
Specified Accuracy Range: Nominal range @ 25°C
Analog Conversion Time: 133 mS
Frequency Rejection: 50/60 Hz
Alarm: User selectable high and
low limits; blinking LED for alarm and low battery
Start Modes: Software
programmable immediate start,
delay start up to 18 months in
advance, multiple start/stop mode
Multiple Start/Stop Mode: Start
and stop the device multiple times
without having to download data or
communicate with a PC
Multiple Start/Stop Mode Activation:
To Start Device: Press and hold
the pushbutton and the green
LED will flash twice a second.
After three seconds, the green will
flash rapidly for two seconds; the
device has started logging.
To Stop Device: Press and
hold the pushbutton and the red
LED will flash twice a second;
after three seconds, red will flash
rapidly for two seconds; the
device has stopped logging
Memory: 1,000,000 readings;
software configurable memory wrap;
330,000 readings in enhanced
start/stop mode
Wrap Around: Yes
Reading Rate: 4 readings a second (4 hz)
to 1 reading every 24 hours
LED Functionality:
Green LED Blinks: 10 seconds
to indicate logging 15 seconds
to indicate delay start mode
Red LED Blinks: 10 seconds
to indicate low battery and/or
memory 1 second to indicate an
alarm condition
Password Protection: An optional
password may be programmed into
the device to restrict access to
configuration options. Data may be
read out without the password
Real Time Recording: May be
used with PC to monitor and record
data in real time
Calibration: Digital calibration
through software
Calibration Date: Automatically
recorded within device
Battery Type: 3.6V lithium battery
(included) user replaceable
Battery Life: 10 years typical at a
15 minute reading rate
Data Format: Date and time
stamped V, mV, V, engineering
units specified through software
Time Accuracy: ±1 minute/month
(at 20ºC, stand alone logging)
Computer Interface:
USB (interface cable required);
115,200 baud
Software:
WIN XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F)
0 to 95% RH non-condensing
Dimensions:
Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6")
Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5")
Weight: 24 g (0.9 oz)
Materials:
Data Logger: ABS Plastic
Waterbox Enclosure: Black anodized aluminum
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 3.6V lithium battery. Operator’s manual and USB interface cable are included with the OM-CP-IFC200 Windows software (software is required to operate the data logger and is sold separately).
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
|
|
|
|
|
| |
Related Links -
Manual, Software, Related Products
|
Product Manual |
Download Data Logger Quick Start Guide |
Download OM-CP Series - Data Logger and Software User Guide |
Software |
Download OM-CP Data Logging Software |
Download OM-CP software |
Related Products |
|
|
|
|
|
Back to top
|
|