Oven temperature profiling can help ensure that a quality product is consistently produced. Profiling enables users to optimize their process, prove process control and make corrections to a process when required. The OM-CP-THERMOVAULTX Series is a thermally insulated, battery powered, oven temperature recorder able to withstand extreme temperatures. It can withstand oven temperatures of up to 662 °F for up to 25 minutes when properly sealed. Its stainless steel enclosure and thermal properties lend itself to be the ideal temperature recording device for applications such as powder coating cure ovens, wet coating cure ovens, batch ovens and conveyor ovens. The external thermocouple probes provide accurate temperature measurements, with fast response times.
Our user-friendly software easily downloads the data to a computer, where the readings may be displayed in degrees Celsius, degrees Fahrenheit, Kelvin or Rankine. The software allows the user to view all data points or a range of data points and a summary of the data being viewed for calculations such as Mean Kinetic Temperature (MKT). If additional analysis of the data needs to be performed, the data can be easily exported to Excel® by simply clicking a button.
Standard Software version 4.2.17.0 or later Secure Software version 4.2.16.0 or later
Operating Environment
See table for temperature 0 %RH to 95 %RH non-condensing
Internal OM-CPQUADTCTEMP-A2
-20 °C to +60 °C 0 %RH to 95 %RH non-condensing
OM-CPTHERMOVAULTX SYSTEM
-20 °C to +350 °C 0 %RH to 95 %RH non-condensing
Dimensions
12.3 in x 6.65 in x 2.45 in (723 mm x 168 mm x 62 mm) [Includes handles, brackets and front enclosure latches] 9.1 in x 5.9 in x 2.45 in (231 mm x 149 mm x 62 mm) [Enclosure case only. Excludes handles, brackets and latches]
Weight
4-channel: 8.85 lb (4.01 kg) 8-channel: 8.98 lb (4.07 kg)
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in Singapore currency.