|
|
|
|
|
|
|
|
8 Channel Datalogger - Measures Voltage, Current, PT100 RTD, J, K, T Thermocouples, 2252 Ω or 10 K Ω Thermistors, Frequency/Pulse Input
|
|
Alarm Output
|
|
16-Bit Sampling Resolution
|
|
Fast USB Communications
|
|
Rapid Sampling - Up to 4000 Samples/Sec (Single Channel Burst Mode)
|
|
Large Data Storage - 512 K Samples
|
|
Graphical Display - Shows Collected Data as Measured Values, Graphs or Tables
|
|
Multiple Logging Sessions - Stores up to 100 Recording Sessions
|
|
Powerful Analysis Software for Windows 98/NT/2000/ME/XP/VISTA/7
|
View related products - Data Loggers
|
| |
|
|
|
The OM-DAQPRO-5300 series has been discontinued. Please check the new OM-CP-OCTPRO as an upgraded replacement.
The OM-DAQPRO-5300 is an
eight-channel portable data
acquisition and logging system
with graphic display and built-in
analysis functions.The datalogger
is powered by an internal
rechargeable battery and is capable
of sampling,processing and
displaying measurements without
being connected to a computer.
The OM-DAQPRO-5300 is a
professional,cost-effective,
compact and stand-alone data
logging system that can be used
with a wide variety of applications.
This 16-bit, high-resolution, eight-channel datalogger has graphic
displays and analysis functions for
measuring voltage,current and
temperature in real-time. With its
high resolution and fast analog
to digital converter (ADC), the OM-
DAQPRO-5300 meets the majority
of data logging requirements in
most industrial applications. Its
unique ability to display measured
values and analyze them in real-
time on a graphical interface
minimizes the need to download
collected data to a
computer for further
analysis. Every
OM-DAQPRO-5300
datalogger is embedded
with a unique serial number
and can be loaded with a
descriptive comment for safe
identification.
The datalogger is very easy to
use because all its functions
are broken down into an 8-icon
menu.The four buttons on the
datalogger ’s front keypad can be
used to browse every menu and
execute any of the commands.
Inputs
The OM-DAQPRO-5300 has eight
input channels for measuring
voltage, current, temperature and
pulses. User selectable input types/
ranges are 0 to 24 mA, 0 to 50 mV,
0 to 10 V, 2252 Ω or 10 K Ω
thermistors, PT100 RTDs, type J, K
or T thermocouple temperature
sensors, internal temperature, pulse
counter, frequency meter and up to
20 user defined sensors (used for
scaling analog voltage or current
inputs in engineering units).
The OM-DAQPRO-5300 can record
data from up to eight 2-wire or four
3-wire PT100 RTD inputs (two input
channels are required for each
3-wire PT100 RTD input
connected).Frequency/pulse
counter is only available for input 1.
The datalogger provides a simple
and straight forward tool for defining
up to 20 custom sensors. Almost
any 0 to 10 V and 4 to 20 mA
sensor or transducer can be
displayed and scaled in meaningful
engineering units, e.g., psi or gpm.
The sensor definitions are stored in
the datalogger ’s memory and are
added to the sensors list. The
sensor ’s readings are displayed in
the user-defined units both on the
OM-DAQPRO-5300 ’s LCD screen
and the Windows software.
The inputs use pluggable screw
terminal blocks for easy connection.
An internal clock and calendar
keeps track of the date and time of
every sample measured.
Outputs
The OM-DAQPRO-5300 can
automatically activate an external
alarm device, e.g., energize an
audible alarm or turn on a warning
light,when an input channel is
outside a specified range
(Input/Output 8 serves as either an
input or an alarm output). The
external alarm device (audible or
visual alarm) is connected to the
screw terminals of Input/Output 8.
The alarm output is an open
collector output which is analogous
to an electrical switch. High/low
alarm levels and also whether or not
the alarm output is activated during
an out-of limit condition can be set
for each input channel individually.
DAQLAB Windows Software
The OM-DAQPRO-5300 system
also comes with DAQLAB, a powerful
Windows software. When the
datalogger is connected to a PC,
live displays can be viewed at rates
of up to 100 samples/sec, and
automatic downloads can be carried
out at higher rates.
The software can display the data
in graphs, tables or meters, can
analyze data with various
mathematical tools, or export data
to a spreadsheet. The Windows
Software also enables you to set up
the datalogger and to send
advanced commands such as alarm
settings, triggering conditions and
text notes.
Specifications
INPUTS
Number of Inputs: 8 differential
analog inputs
Input Type: Selectable type for
each input; 0 to 24 mA, 0 to 50 mV,
0 to 10 V, 2252 Ω or 10 K Ω
thermistor, PT100 RTD, J, K or T
thermocouple, pulse and frequency
(input 1 only)
0 to 24 mA
Range: 0 to 24 mA
Resolution: 4.76 µA
Accuracy: ±0.5% FS
Loop Impedance: 21 Ω
0 to 50 mV
Range: 0 to 50 mV
Resolution: 3 µV
Accuracy: ±0.5% FS
Input Impedance: 50 M Ω
0 to 10 V
Range: 0 to 10V
Resolution: 200 µV
Accuracy: ±0.5% FS
Input Impedance: 125 K Ω
TEMPERATURE THERMISTOR
Thermistor Type: 2252 Ω/10 K Ω
Thermistor, (OMEGA 44000 Series)
Range: -25 to 150°C (-13 to 302°F)
Resolution: 0.05°C
Accuracy: ±0.5% FS
TEMPERATURE PT100 RTD
RTD Type: 100 Ω Pt RTD,
alpha =0.00385
Range: -200 to 400°C
(-328 to 752 °F)
Resolution: 0.1°C (7 m Ω)
Accuracy: -200 to -50°C, ±0.5% of
reading; 50 to 400°C, ±0.5% of
reading; -50 to 50°C, ±0.5°C
No. of RTD Inputs: up to eight
PT100 2-wire channels or four
PT100 3-wire channels
INTERNAL TEMPERATURE
Range: -25 to 70°C (-13 to 158°F)
Resolution: 0.1°C (1 µV)
Accuracy: ±0.5°C
PULSE COUNTER (INPUT 1 ONLY)
OPTOCOUPLER INPUT
Range: 0 to 65000 counts
Resolution: 1 count
Input Signal: 0 to 5 V
Input Impedance: 470 Ω
Bandwidth: 0 to 25 Hz
|
|
FREQUENCY METER (INPUT 1
ONLY) OPTOCOUPLER INPUT
Range: 20 to 4000 Hz
Time Resolution: 6.5 µs
Input Signal: 0 to 5 V
Input Impedance: 470 Ω
GENERAL
A/D SPECIFICATIONS
Noise: 30 µV RMS
Internal Linearity Error:
±0.08% of FSR
Offset Error: 0.1%
OPEN COLLECTOR
ALARM OUTPUT
(OUTPUT 8)
Maximum Current Sink:
50 mA @5 Vdc (fuse protected)
Input impedance: 50 Ω
COMMUNICATION
USB 1.1 compliant
SAMPLING
Capacity: 512 KB (512,000 samples total)
Analog Sampling Rate:
The
number of sensors in use limits the
maximum sampling rate;
1. Maximum sampling rate with one
sensor is 4000 samples/sec
2. Maximum Temperature sampling
rate 1 sample/sec
3. Maximum sampling rate with two
sensors or more is 1 sample/sec
4. Maximum sampling rate with two
PT 100 RTD sensors or more is
every 10 seconds
5. Maximum sampling rate with five
sensors or more and at least one is
thermistor or thermocouple (J, K
or T) is every 10 seconds
6. Maximum sampling rate with
seven sensors or more is every
10 seconds
7. Maximum sampling rate with
eight PT 100 RTD sensors or more
is every 10 seconds
8. Datalogger displays readings in
real time at rates up to 1 sample/sec
9. Datalogger software displays
online readings at rates up to
1 sample/sec
Analog Sampling Resolution:
16-bits
MAN MACHINE INTERFACE
Keyboard: full keyboard
operation - enables manual
programming of the datalogger
Display: graphic LCD 64 x 128 pixels
POWER SUPPLY
Power: internal rechargeable 7.2 V
Ni-MH battery, built in battery
charger, external 9 to 12 Vdc input
via included ac adaptor
Battery Life: 25 hrs
between charges
OPERATING TEMPERATURE
Operating Temperature Range:
0 to 50°C (32 to 122°F)
MECHANICAL
Enclosure: ABS plastic
Dimensions:
182 H x 100 W x 28 mm D
(7.17 x 3.94 x 1.10")
Weight: 450 g (1.0 lb)
STANDARDS COMPLIANCE
CE, FCC
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Each OM-DAQPRO-5300-UNIV datalogger includes Windows software on CD ROM, universal 100-240 Vac adaptor, USB cable, operator's manual and carrying case.
OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners.
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-DAQPRO-5300-UNIV Portable handheld datalogger, $2,060.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OM-CP-OCTPRO: |
Eight Channels Programmable Portable Data Logger |
|
|
|
OM-DAQXL Series: |
8 or 16 Channel Universal Input Touch Screen Data Loggers - Discontinued |
|
|
|
|
|
|
Back to top
|
|