|
|
|
|
Temperature Data Logger with LCD Display
|
Click for larger image. |
|
|
$247.00
OM-EL-USB-1-LCD
|
|
-35 to 80°C (-31 to 176°F) Measurement Range
|
|
USB Interface for Set-Up and Data Download
|
|
User-Programmable Alarm Thresholds
|
|
Status Indication Via Red, Green and Orange LEDs
|
|
High Contrast LCD with 21/2 Digit Temperature Display Function
|
|
Immediate, Delayed and Push-To-Start Logging
|
|
Replaceable Internal Lithium Battery and Windows® Control Software Included
|
View related products - Recorders
|
| |
|
|
|
This standalone data logger
measures and stores up to 16,378
temperature readings over a
-35 to 80°C (-31 to 176°F) range.
The user can easily set-up the
logging rate and start-time, and
download the stored data by
plugging the data logger into a PC’s
USB port and running the purpose
designed software under Windows
XP/VISTA/7 (32- and 64-bit). Data
can then be graphed, printed and
exported to other applications. The
high contrast LCD can show a
variety of temperature information.
At the touch of a button, the user
can cycle between the current,
maximum and minimum stored
temperatures. The data logger is
supplied complete with a long-life
lithium battery, which can typically
allow logging for up to 1 year. The
data logger is protected against
moisture to IP67 standard when the
protective cap is fitted.
The user can easily set up the data
logger and download logged data by
plugging the unit into a PCs USB
port and using the supplied
Windows control software.
Easy to install and use, the control
software runs under Windows
XP/VISTA/7 (32- and 64-bit). The
software is used to set-up the data
logger as well as download, graph
and export data to Excel.
The software allows the following parameters to be configured:
• Logger name
• °C, °F
• Logging rate (10 s, 1 m, 5 m, 30 m, 1 hr, 6 hr, 12 hr)
• High and low alarms
• Immediate, delayed and push-to-start logging
• Display off, on for 30 seconds after button press, or
permanently on
• Data rollover (allows unlimited logging periods by overwriting
the oldest data when the memory is full)
Specifications
TEMPERATURE
Range: -35 to 80ºC (-31 to 176ºF)
Repeatability: ±0.5ºC (±0.2ºF)
Resolution: 0.5ºC (1.0ºF)
Accuracy:
Typical: ±0.5ºC (±1.0ºF)
Max: ±1.5ºC (±3.0ºF)
GENERAL
Memory: 16,378 temperature readings
Logging Interval: 10 sec to 12 hrs
Software: Windows XP/VISTA/7 (32- and 64-bit)
Operating Temperature Range:
-35 to 80ºC (-31 to 176ºF), at
temperatures below -20ºC (-4ºF)
the LCD display will exhibit slower
response times of approx 10 sec
Alarm Thresholds: High/low alarm
thresholds for temperature
selectable in software
Start Date/Time: Selectable in software
Status Indicators (LEDs): Red, green and orange
Power: 1/2 AA 3.6V lithium battery (included)
Battery Life: 1 year typical, @25ºC
and 1 min logging rate (depends on
sample rate, ambient temperature
and use of LCD display)
Weight: 43 g (1.5 oz)
Dimensions:
119.5 L x 25.3 W x 2.21 mm D
(4.7 x 1.04 x 0.87")
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with Windows software on CD, protective cap, mounting bracket and 3.6V lithium battery.
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-EL-USB-1-LCD Temperature data logger with LCD OM-EL-BATT 4 Replacement 3.6V lithium battery, $247.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OM-HL-SP Series: |
Single Channel Temperature, Humidity and Dew Point USB Data Logger, Pen Size |
|
|
|
|
|
|
|
|
|
|