More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Temperature Data Logger with USB Interface

OM-EL-USB-1-PRO-A   
1 year warranty CE OmegaCare
 
High Temperature Data Logger with USB Interface
OM-EL-USB-1-PRO-A:High Temperature Data Logger with USB Interface
Click for larger image.
   
$371.00  OM-EL-USB-1-PRO-A
-40 to 125°C (-40 to 257°F) Measurement Range
316 SS Case - IP67 (NEMA 4X) Rated
USB Interface for Easy Setup and Data Download
Immediate or Delayed Start Logging
Includes Replaceable High Capacity Lithium Battery and Windows Control Software

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-EL-USB-1-PRO-A data logger measures and stores up to 32,510 temperature readings
over a -40 to 125°C (-40 to 257°F) temperature range. The 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards. The unit is powered by a 2?3 AA lithium battery which allows logging for up to 3 years. The user can easily set up the data logger and download the stored data by plugging the module straight into a PCs USB port and running the easy-to-use Windows software. Software selectable setup parameters include logging rate (1 sec, 10 sec, 1 min, 5 min, 30 min,
1 hr, 6 hr, 12 hr), start-date/time, and desired temperature units (°C or °F). Data can then be graphed, printed and exported to other applications such as Excel. The data logger comes complete with a high capacity long-life lithium battery.

SPECIFICATIONS
Temperature Measurement

Range: -40 to 125°C (-40 to 257°F)
Resolution: 0.1°C (0.2°F)
Accuracy:
  Typical (0 to 40°C):

  ±0.2°C (±0.4°F)
  Max (-40 to 125°C):
  ±0.5°C (±1.0°F)
Temperature Units: °C or °F selectable in software
Memory: 32,510 readings
Logging Interval: 1 sec, 10 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr
(selectable in software)
Start Date/Time: Selectable in software
Operating Temperature Range: -40 to 125°C (-40 to 257°F)
Software: Windows 2000/XP/VISTA/7 (32-bit and 64-bit)
Power: 2/3 AA 3.6 V lithium battery (included)
Battery Life: 1 yr min at -20°C and 10 sec logging interval,
2 yrs typical at 80°C and 10 second logging interval, 3 yrs max
Weight: 128 g (4.5 oz)
Dimensions: 17.5 x 110 mm (0.69 x 4.33 in)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-EL-USB-1-PRO-A  OM-EL-USB-1-PRO-A 2 weeks   371.00    High Temperature data logger with USB interface  
Click to expand/minimize a list of what others bought with the OM-EL-USB-1-PRO-BATT  OM-EL-USB-1-PRO-BATT 2 weeks   62.00    Replacement 2/3 AA 3.6 V lithium battery  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with Windows software on CD-ROM, USB cable, and 2/3 AA 3.6V lithium battery.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
 Ordering Example: (1) OM-EL-USB-1-PRO-A High temperature data logger with USB interface, $371.00

 Related Links - Related Products
 Related Products
OM-EL-USB Series OM-EL-USB Series:
Portable Data loggers with USB Interface
OM-EL-USB-1-RCG OM-EL-USB-1-RCG:
Rechargeable Temperature Data Logger with USB Interface
   
Keywords:High Temperature Data Logger with USB Interface, outdoor wireless thermometers scada network scada solution wireless outdoor thermometer

   Back to topBack to top