More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Rechargeable Temperature Data Logger with USB Interface

OM-EL-USB-1-RCG   
1 year warranty CE OmegaCare
 
Rechargeable Temperature Data Logger with USB Interface
OM-EL-USB-1-RCG:Rechargeable Temperature Data Logger with USB Interface
Click for larger image.
   
$320.00  OM-EL-USB-1-RCG
316 SS NEMA 4X (IP67) Rated Case
USB Interface for Easy Setup and Data Download
Rechargeable Lithium-Ion Battery
Status LEDs Behind Protective Plastic Window
User-Programmable Alarm Thresholds
Immediate or Delayed Start Logging
Includes Windows® Control Software

View related products - Recorders

Click to scroll below to order See Specs PDF Software Related Items View a printer friendly page

The OM-EL-USB-1-RCG data logger measures and stores up to 32,510 temperature readings over a
-20 to 60°C (-4 to 140°F) temperature range. The 316 SS case with polycarbonate window assembly is corrosion, impact and water resistant to NEMA 4X (IP67) standards. The unit is powered by a lithium-ion rechargeable battery which allows logging for up to 1 month. The user can easily set-up the data logger and download the stored data by plugging the module straight into a PC’s USB port and running the easy-to-use Windows software. Software selectable set-up parameters include logging rate (1 sec,
10 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr), start-date/time, and desired temperature units (ºC or ºF). Data can then be graphed, printed and exported to other applications such as Excel. Correct functioning of the unit is indicated by flashing red and green LEDs.

Specifications
Temperature Measurement Range:
-20 to 60ºC (-4 to 140ºF)
Resolution: 0.1ºC (0.2ºF)
Accuracy: ±1.0ºC (±2.0ºF) typical
Temperature Units: ºC (ºF) selectable in software
Memory: 32,510 readings
Logging Interval: 1 sec, 10 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr
(selectable in software)
Start Date/Time: Selectable in software
Alarm Thresholds: High/low temperature alarm thresholds selectable in software
Status Indicators (LEDs): Red and green
Operating Temperature Range: -20 to 60ºC (-4 to 140ºF)
Charging Temperature Range: 10 to 30ºC (50 to 86ºF)
Recharging Time: 5 hours max (the data logger must be connected to an active USB port
to recharge the battery)
Battery Life (Rechargeable Lithium-Ion): 1 week min (at -20ºC, 1 sec logging interval);
4 weeks max (at 20ºC, 1 min logging interval)
Software: Windows 2000/XP/Vista/7 and 8 (32-bit and 64-bit)
Power: Rechargeable lithium-ion battery (280 mAh)
Weight: 40 g (1.4 oz)
Dimensions: 92.7 L x 19.8 mm D (3.65 x 0.78")


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OM-EL-USB-1-RCG 2 weeks   320.00    Rechargeable temperature data logger with USB interface  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with rechargeable lithium-ion battery, Windows software on CD-ROM and USB cable.
 Ordering Example: (1) OM-EL-USB-1-RCG Rechargeable temperature data logger with USB interface, $320.00

 Related Links - Related Products
 Related Products
OM-EL-USB Series OM-EL-USB Series:
Portable Data loggers with USB Interface
OM-EL-USB-1-PRO-A OM-EL-USB-1-PRO-A:
High Temperature Data Logger with USB Interface
   
Keywords:Rechargeable Temperature Data Logger with USB Interface, data acquisition logger scada software wireless outdoor thermometer wireless temperature humidity

   Back to topBack to top