More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Temperature, Humidity and Dew Point Data Logger with LCD Display

OM-EL-USB-2-LCD and OM-EL-USB-2-LCD-PLUS   
1 year warranty CE
 
OM-EL-USB-2-LCD and OM-EL-USB-2-LCD-PLUS:Temperature, Humidity and Dew Point Data Logger with LCD Display
Click for larger image.
   
0 to 100% RH Measurement Range
-35 to 80°C (-31 to 176°F) Temperature Measurement Range
Dew Point Indication via Windows® Control Software
USB Interface for Set-Up and Data Download
User-Programmable Alarm Thresholds for Temperature and %RH
Status Indication via Red and Green LEDs
High Contrast LCD, with 21/2 Digit Temperature and Humidity Display Function
Immediate, Delayed and Push-to-Start Logging
Supplied Complete with Replaceable Internal Lithium Battery and Windows Control Software

View related products - Relative Humidity Measurement Instruments

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

Please check out Newest Released Temperature and Humidity USB Data Logger with LCD Display OM-HL-SP Series for more advanced features with better price.

The OM-EL-USB-2-LCD is a standalone data logger that measures and stores up to 16,379 relative humidity and 16,379 temperature readings over 0 to 100% RH and -35 to 80°C (-31 to 176°F) measurement ranges. The high contrast LCD can show a variety of temperature and humidity information.

At the touch of a button, the user can cycle between the current temperature and humidity, along with the maximum and minimum stored values for temperature and humidity. In addition, logging and alarm status is shown using two high intensity LEDs. The data logger is supplied with a long-life lithium battery, which can typically allow logging for up to 1 year.

The user can easily set up the data logger and download logged data by plugging the unit into a PCs USB port and using the supplied Windows software. Data logger parameters that can be set up include data logger name, °C or °F temperature units, logging rate (10 sec, 1 min, 5 min, 30 min, 1 hr, 6 hrs,
12 hrs), high and low alarms, immediate, delayed or push-to-start logging, display off, on for 30 seconds after button press, or permanently on, and data rollover (allows unlimited logging periods by overwriting the oldest data when the memory is full). Downloaded relative humidity, temperature and dew point data saved in text format can be graphed, printed and exported to other applications for further analysis.

SPECIFICATIONS
TEMPERATURE
Range:
-35 to 80°C (-31 to 176°F)
Repeatability: ±0.1°C (±0.2°F)
Resolution: 0.5°C (1.0°F)
Accuracy (OM-EL-USB-2-LCD); ±0.5°C (±1.0°F) typical; ±2.0°C (±4.0°F) max
Accuracy (OM-EL-USB-2-LCD-PLUS); ±0.3°C (±0.6°F) typical; ±1.5°C (±3.0°F) max

HUMIDITY
Range:
0 to 100% RH
Repeatability: ±0.1% RH (short term)
Resolution: 0.5% RH
Accuracy [20 to 80% RH] (OM-EL-USB-2-LCD); ±3.0% RH typical; ±5.0% RH max
Accuracy [20 to 80% RH] (OM-EL-USB-2-LCD-PLUS); ±2.0% RH typical; ±4.0% RH max

DEW POINT
Accuracy (Overall Error in the Calculated Dew Point,
for RH Measurements Between 40 to 100 %RH @ 25°):
±1.1°C (±2°F)

GENERAL
Memory:
16,379 temperature and 16,379 relative humidity readings
Logging Interval: 10 sec to 12 hrs
Software: Windows XP/Vista/7 and 8 (32-bit and 64-bit)
Operating Temperature Range: -35 to 80°C (-31 to 176°F); at temperatures below -20°C (-4°F)
the LCD display will exhibit slower response times of approx 10 seconds
Alarm Thresholds: High/low alarm thresholds for %RH and temperature selectable in software
Start Date/Time: Selectable in software
Status Indicators (LEDs): Red and green
Power: 1/2 AA, 3.6V lithium battery (included)
Battery Life: 1 year typical (depends on sample rate, ambient temperature and use of LCD display)
Weight: 40 g (1.4 oz)
Dimensions: See dimensional drawing on PDF


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-EL-USB-2-LCD  OM-EL-USB-2-LCD 2 weeks   329.00    Temperature, humidity and dew point data logger with LCD display  
    OM-EL-BATT 7 weeks   30.50    Replacement 3.6V lithium battery  
Click to expand/minimize a list of what others bought with the OM-EL-USB-2-LCD-PLUS  OM-EL-USB-2-LCD-PLUS 2 weeks   390.00    High accuracy temperature, humidity and dew point data logger with LCD display  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with Windows software on CD-ROM, protective cap and 3.6V lithium battery.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
 Ordering Example: (1) OM-EL-USB-2-LCD Temperature, humidity and dew point data logger with LCD display, $329.00

 Related Links - Related Products
 Related Products
OM-HL-SP Series OM-HL-SP Series:
Single Channel Temperature, Humidity and Dew Point USB Data Logger, Pen Size
OM-EL-USB Series OM-EL-USB Series:
Portable Data loggers with USB Interface
OM-EL-USB-1-LCD OM-EL-USB-1-LCD:
Temperature Data Logger with LCD Display
OM-EL-USB-TC OM-EL-USB-TC:
Thermocouple Data Logger with USB Interface.
OM-EL-USB-TC-LCD OM-EL-USB-TC-LCD:
Thermocouple Data Logger with LCD Display and USB Interface
   
Keywords:Temperature, Humidity and Dew Point Data Logger with LCD Display, gas flow sensor ntc thermistor sensor rtd thermal thermopile thermocouple

   Back to topBack to top