|
|
|
|
Counter, Event and State Data Logger with USB Interface
|
Click for larger image. |
|
|
$196.00
OM-EL-USB-5
|
|
Functions as: Event Data Logger State Change Data Logger Event Counter
|
|
Accepts Input Voltage Up to 24 Vdc or Volt Free (Dry) Contacts
|
|
Rising and Falling Edge Triggering
|
|
LED Flash on Event/ State Change
|
|
Screw Terminal Connections
|
|
USB Interface for Setup and Download
|
|
Includes Replaceable High Capacity Lithium Battery, Windows Control Software and Measurement Leads
|
View related products - Environmental Recorders and Data Loggers
|
| |
|
|
|
The OM-EL-USB-5 standalone data logger can record events (detecting
an input and storing the time and date of occurrence), record state
changes (similar to an ‘event’ but also recording when the input
reverts back to normal) and count events (count the number of events
that happen in a time period, without any individual event time or date
information). Up to 32,510 events or state changes can be recorded
and up to 32,510 timed intervals in event counter mode
(with 65,536 events in each interval).
Events and state changes can be triggered by either a rising edge
(a voltage going from low to high) or falling edge (a voltage going from
high to low). It is also possible to use volt free (dry) contacts. In this
case instead of measuring an external voltage, the data logger
applies a voltage across the screw terminals and detects when the
input closes (e.g., a relay or microswitch).
Fast logging rates allow
event capturing at speeds of up to two
times per second and state changes at speeds of up to four times per
second. Event counting can operate at speeds of up to 100 times per
second (when the LEDs are turned off). The data logger is supplied
complete with Windows software,
measurement leads terminated with crocodile clips and a long-life
lithium battery which allows logging for up to 1 year. Functionality
of the unit is indicated by flashing red and green
LEDs. The red LED can be set up to
flash every time an event occurs.
The user can easily set up the logger, and download the stored
data by plugging the data logger into a PC’s USB port and running
the included Windows control software. Easy to install and use,
the control software runs under Windows® 2000, XP, Vista,
7 and 8 (32-bit and 64-bit).
The software is used to set-up the data logger as well as download,
graph and export data to Excel. The software allows the following
parameters to be configured: logger name, recording mode
(events, state changes or count events), triggering on rising of
falling edges, voltage or volt free (dry) contact triggering, input
voltage range, flash red LED on event/state change,
time period for event counting (i.e. count the number of events
every 10 s). The maximum number of events per time period is
limited to 65,000.
Specifications
Time Between:
Events: 500 msec min
State Changes: 500 msec min
Event Counts: 10 msec min (with LEDs disabled);
50 msec min (with LEDs enabled)
Input Voltage: Software selectable input voltage range (see input
voltage table below)
Volt Free (Dry) Contacts:
Voltage: 2.75V min, 3.6V max
(voltage decreases as the battery is discharged)
Current: 35 uA typical
Timing Accuracy: ±3 sec per 24 hours at 20ºC
Memory: Up to 32,510 readings in event mode or state change mode,
or up to 32,510 timed intervals in event counter mode
Operating Temperature Range:
-35 to 80°C (-31 to 176°F)
Visual Indicators (Red and Green LEDs):
The green LED will flash once every 10 sec to indicate
normal logging, once every 20 sec
to indicate low battery or twice every
20 sec to indicate data logger
memory full; the red LED can be set
up to flash once each time an event,
state change or count is recorded
Software: Windows 2000/XP/VISTA/7 and 8 (32-bit and 64-bit)
Power: 1/2 “AA” 3.6V lithium battery
(included)
Battery Life: 1 year (assuming
1 event every 5 mins at 20ºC in
voltage input mode)
Weight: 40 g (1.4 oz)
Dimensions: 98 L x 26.8 mm W (3.86 x 1.05")
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with measurement leads terminated with crocodile clips, 1/2 “AA” 3.6V lithium battery, Windows control software and operator’s manual on CD.
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-EL-USB-5 Counter, event and state data logger with USB interface, $196.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Keywords:Counter, Event and State Data Logger with USB Interface, low cost daq
|
Back to top
|
|