|
|
|
|
Thermocouple Data Logger and Recorder | Omega Engineering
|
Click for larger image. |
|
|
|
|
|
|
The OM-EL-USB-TC thermocouple data logger measures and stores
over 32,000 temperature readings from either a Type
J, Type K or Type T thermocouple which plugs into a
miniature female thermocouple receptacle at the base
of the unit. The user can easily set up the initial data
logging parameters including thermocouple type,
logging rate, start-time, high/low alarm settings,
logging mode and desired temperature units (°C or °F)
and also download the stored data by plugging the
module straight into a PC’s USB port and running the
easy-to-use Windows software.
Downloaded data can then be graphed, printed and
exported to other applications such as Excel. The usb thermocouple data logger is supplied complete with a long-life lithium
battery. Data logger status is indicated by flashing red,
green and orange LEDs.
This thermocouple data logger can be utilized in a variety of applications ranging from laboratory temperature measurement to in-field testing. Its compact size make it an ideal choice for any portable application.
Specifications
Temperature Measurement Range:
Type J: -130 to 900°C (-202 to 1652°F)
Type K: -200 to 1300°C (-328 to 2372°F)
Type T: -200 to 350°C (-328 to 662°F)
Resolution: 0.5°C (1°F)
Accuracy: ±1.0°C (±2.0°F)
Thermocouple Connection: Female subminiature
thermocouple connector
Temperature Units: °C or °F selectable in software
Memory: 32,000 readings
Logging Interval: 1 sec, 10 sec, 1 min, 5 min, 30 min,
1 hr, 6 hr, 12 hr (selectable in software)
High/Low Alarms: Selectable in software
Start Date/Time: Selectable in software
Operating Temperature Range: -10 to 40°C
(-14 to 104°F)
Visual Indicators (LEDs): 2 LEDs; the first LED
flashes orange to indicate a problem condition with the
data logger such as low battery; the second LED
indicates alarm status and flashes green (temperature
within limits) or red (temperature out of limits)
Software: Windows® 2000/XP/VISTA/7 (32-bit and 64-bit)
Power: 1/2 AA 3.6 V lithium battery (included)
Battery Life: 6 months (at 25°C and 1 minute
logging interval)
Weight: 43 g (1.5 oz)
Dimensions: See PDF
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: The USB thermocouple data logger comes complete with Windows software, operator’s manual on CD-ROM, protective cap, pocket clip, 3.6 V lithium battery and Type K insulated beaded wire thermocouple with subminiature connector, part number SC-GG-K-30-36.
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-EL-USB-TC Thermocouple data logger with USB interface, $212.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
|
|
|
OM-EL-USB-5: |
Counter, Event and State Data Logger with USB Interface |
|
|
|
OM-EL-USB-CO: |
Carbon Monoxide Data Loggers with USB Interface |
|
|
|
|
|
|
|
|
Back to top
|
|