More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Thermocouple Data Logger with LCD Display and USB Interface

OM-EL-USB-TC-LCD   
1 year warranty CE
 
Thermocouple Data Logger with LCD Display and USB Interface
OM-EL-USB-TC-LCD:Thermocouple Data Logger with LCD Display and USB Interface
Click for larger image.
   
$253.00  OM-EL-USB-TC-LCD
High Contrast LCD with 4-Digit Temperature Indication
Accepts Type J, K or T Thermocouples
2 User-Programmable Alarm Thresholds
Status Indication Via Red and Green LEDs
Immediate, Delayed and Push-to-Start Logging

View related products - Handheld Instruments for Temperature Measurement

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-EL-USB-TC-LCD data logger measures and stores up to 32,510 temperature readings from either a Type J, K or T thermocouple which plugs into a miniature female thermocouple receptacle at the base of the unit. The data logger plugs directly into a PC’s USB port, no USB cable is required. Three different functions are available on the display, most recent logged temperature, maximum logged temperature and minimum logged temperature.

The push button on the data logger is used to cycle through these functions. Data logger logging and alarm status is indicated by flashing red and green LEDs. Using the included Windows software, the user can easily set up the initial data logging parameters including thermocouple type, logging rate, start-time, high/low alarm settings, logging mode and desired temperature units (°C or °F), select the display mode which includes display off, on for 30 seconds after button press, or permanently on, data rollover (allows unlimited logging periods by overwriting the oldest data when the memory is full) and also download the stored data. The downloaded data can then be graphed, printed and exported to other applications such as Excel.

Specifications
Temperature Measurement Range:

Type J: -200 to 1190°C (-328 to 2174°F)
Type K: -200 to 1350°C (-328 to 2462°F)
Type T: -200 to 390°C (-328 to 734°F)
Resolution (Internal and Displayed): 0.5°C (1°F)
Accuracy: ±1.0°C (±2.0°F)
Thermocouple Connection:
Female subminiature thermocouple connector
Temperature Units: °C or °F selectable in software
Memory: 32,510 readings
Logging Interval: 1 sec, 10 sec, 1 min, 5 min, 30 min,
1 hr, 6 hr, 12 hr (selectable in software)
High/Low Alarms: Selectable in software
Start Date/Time: Selectable in software
Operating Temperature Range:
-10 to 40°C (14 to 104°F)
Visual Indicators (2 LEDs): The first LED flashes red to indicate
that the data logger is in an alarm condition (when temperature has
exceeded a high or low level alarm limit); the second LED flashes green
to indicate the data logger is not in an alarm condition
Software: Windows® 2000/XP/VISTA/7 (32-bit and 64-bit)
Power: 1/2 AA 3.6V lithium battery (included)
Battery Life: 6 months (at 25°C, dependent
on sample rate and use of LCD)
Weight: 114 g (4 oz)
Dimensions: See drawing on PDF


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-EL-USB-TC-LCD  OM-EL-USB-TC-LCD 2 weeks   253.00    Thermocouple data logger with LCD display and USB interface  
    OM-EL-BATT 7 weeks   30.50    Replacement 3.6V lithium battery  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with Windows software, operator’s manual on CD-ROM, protective cap, 3.6V lithium battery and Type K thermocouple.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
 Ordering Example: (1) OM-EL-USB-TC-LCD Thermocouple data logger with LCD display and USB interface, $253.00

 Related Links - Related Products
 Related Products
OM-EL-USB-TC OM-EL-USB-TC:
Thermocouple Data Logger with USB Interface.
OM-EL-USB-1-LCD OM-EL-USB-1-LCD:
Temperature Data Logger with LCD Display
OM-EL-USB-2-LCD and OM-EL-USB-2-LCD-PLUS OM-EL-USB-2-LCD and OM-EL-USB-2-LCD-PLUS:
Temperature, Humidity and Dew Point Data Logger with LCD Display
   
Keywords:Thermocouple Data Logger with LCD Display and USB Interface, accelerometer windows g sensor accelerometer vibration sensor wireless vibration sensors

   Back to topBack to top