More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Thermistor Probe Temperature Data Logger with LCD Display

OM-EL-USB-TP-LCD   
1 year warranty CE
 
Thermistor Probe Temperature Data Logger with LCD Display
OM-EL-USB-TP-LCD:Thermistor Probe Temperature Data Logger with LCD Display
Click for larger image.
   
$265.00  OM-EL-USB-TP-LCD
-40 to 125°C (-40 to 257°F) Probe Measurement Range
User-Programmable Alarm Thresholds
High Contrast LCD Display
USB Interface for Set-Up and Data Download
Status Indication via Red and Green LEDs
Immediate, Delayed and Push-to-Start Logging
Supplied Complete with Replaceable Internal Lithium Battery and Windows® Control Software

View related products - Data Loggers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-EL-USB-TP-LCD standalone data logger measures and stores up to 32,510 temperature readings from the supplied thermistor probe which is attached via the socket at the base of the unit. The user can easily set-up the logging rate and start-time, and download the stored data by plugging the data logger into a PC’s USB port and running the included Windows software. Data can then be graphed, printed and exported to other applications.

The data logger features an LCD display and pushbutton which allows the user to cycle through the most recent, highest and lowest stored temperature readings. The data logger is supplied complete with a long-life lithium battery, which can typically allow logging for up to 6 months. The OM-EL-USB-TP-LCD is suitable for a wide variety of applications including high and low temperature monitoring, transportation, food processing, building and site monitoring and HVAC.

Windows software is supplied free of charge with each data logger. Easy to install and use, the control software runs under Windows XP, Vista, 7 and 8. The software is used to set-up the data logger as well as download, graph and export data to Excel. The software allows for the following parameters to be configured: logger name, temperature units (°C, °F), logging rate (1 sec, 10 sec, 30 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr), high and low alarms, start mode (immediate, delayed and push-to-start logging), display mode (display off, on for 30 seconds after button press, or permanently on) and data rollover (allows unlimited logging periods by overwriting the oldest data when the memory is full).

Thermistor Probe
The probe supplied with the OM-EL-USB-TP-LCD uses a precision thermistor to sense the temperature. The probe length may be extended by the use of a suitable extension cable (use twisted pair with high quality 3.5 mm jack socket/plugs for best results).

SPECIFICATIONS
Probe Temperature Measurement Range: -40 to 125°C (-40 to 257°F)
Resolution (Internal and Displayed): 0.5°C (1.0°F)
Accuracy (Data Logger Error @ 25°C): ±0.1°C (±0.2°F) typical (does not include thermistor probe error)
Accuracy (Thermistor Probe): See thermistor probe accuracy charts on PDF
Operating Temperature Range (Data Logger): -10 to 40°C (-14 to 104°F)
Memory: 32,510 readings
Memory Wrap Around (Rollover): Yes (software selectable)
Logging Interval: 1 sec, 10 sec, 30 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr
Software: Windows XP/Vista/7 and 8 (32- and 64-bit)
Alarm Thresholds: High/low alarm thresholds for temperature (software selectable)
Start Mode: Immediate, delayed and push-to-start logging (software selectable)
Status Indicators (LEDs): Red and green LEDs. The first LED flashes red to indicate that the OM-EL-USB-TP-LCD is in an alarm condition (logged temperature has exceeded a high or low alarm level). The second LED flashes green to indicate that the OM-EL-USB-TP-LCD is logging normally and is not in an alarm condition.
Power: 1/2 “AA”, 3.6V lithium battery (included)
Battery Life: 6 months typical at 25°C (77°F) (depends on sample rate, ambient temperature and LCD use)
Dimensions:
Data Logger: See dimensional drawing on PDF
Standard Thermistor Probe
    Cable: 1 m (3')
    Probe Tip: Stainless steel, 25 L x 5 mm dia (1 x 3/16")
Weight: 45 g (1.6 oz)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-EL-USB-TP-LCD  OM-EL-USB-TP-LCD 2 weeks   265.00    Thermistor probe temperature data logger with LCD display (includes Type 2 standard accuracy thermistor probe)  
    OM-EL-USB-TP-LCD-PLUS 7 weeks   267.00    Thermistor probe temperature data logger with LCD display (includes Type A high accuracy thermistor probe)  
 Accessories
    OM-EL-BATT 7 weeks   30.50    Replacement 3.6V lithium battery  
    OM-EL-PROBE-TP-2-1M 9 weeks   98.00    Spare standard thermistor probe, 1 m (3') cable  
    OM-EL-PROBE-TP-A-3M 2 weeks   77.00    Spare high accuracy thermistor probe, 3 m (10') cable  
    OM-EL-PROBE-TP-A-GLY-3M 9 weeks   168.00    Optional high accuracy thermistor probe (in sealed glycol filled chamber for temperature stabilization), 3 m (10') cable  
    OM-EL-PROBE-EXT-CAB-1.5M 9 weeks   32.00    Thermistor probe extension cable, 1.5 m (5')  
    OM-EL-PROBE-EXT-CAB-5M 9 weeks   45.00    Thermistor probe extension cable, 5 m (16.5')  
    OM-EL-PROBE-EXT-CAB-10M 9 weeks   51.00    Thermistor probe extension cable, 10 m (33')  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with Windows software and operator’s manual on CD, protective cap, mounting bracket, 3.6V lithium battery and standard thermistor probe.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
 Ordering Example: (1) OM-EL-PROBE-EXT-CAB-1.5M Thermistor probe extension cable, 1.5 m (5'), $32.00,  plus (1) OM-EL-USB-TP-LCD Thermistor probe temperature data logger with LCD display (includes Type 2 standard accuracy thermistor probe), $265.00, $32.00 + 265.00 = $297

 Related Links - Related Products
 Related Products
OM-EL-USB-1-LCD OM-EL-USB-1-LCD:
Temperature Data Logger with LCD Display
OM-EL-USB-2-LCD and OM-EL-USB-2-LCD-PLUS OM-EL-USB-2-LCD and OM-EL-USB-2-LCD-PLUS:
Temperature, Humidity and Dew Point Data Logger with LCD Display
OM-EL-USB-TC-LCD OM-EL-USB-TC-LCD:
Thermocouple Data Logger with LCD Display and USB Interface
OM-EL-GFX Series OM-EL-GFX Series:
Portable Temperature/Humidity Data Loggers With Graphic Display
   
Keywords:Thermistor Probe Temperature Data Logger with LCD Display

   Back to topBack to top