More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Audible and Visual Alarm for OM-EL-WIFI Series Temperature and Humidity Data Loggers

OM-EL-WIFI-ALERT   
1 year warranty CE
 
OM-EL-WIFI-ALERT:Audible and Visual Alarm for OM-EL-WIFI Series Temperature and Humidity Data Loggers
Click for larger image.
   
$470.00  OM-EL-WIFI-ALERT
Detects Alarms from any OM-EL-WIFI Series Temperature and Humidity Data Logger on the Same Wireless Network
Audible Alarm with Built-in Speaker
Visual Alarm from High Brightness LEDs
Continues to Work When the PC is Turned Off
Easy Set-Up Using the Free PC Software Application (Downloadable from OMEGA)
Rechargeable Internal Lithium Polymer Battery for Short Term Backup During AC Power Failure

View related products - Process Measurement and Control Instruments

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-EL-WIFI-ALERT is a stand-alone monitoring system for all OM-EL-WIFI Series data loggers. The OM-EL-WIFI-ALERT will receive alarm messages from any OM-EL-WIFI Series temperature and humidity data logger connected to the same wireless network. The OM-EL-WIFI-ALERT indicates an alarm activation using high brightness LEDs and a choice of nine alarm tones. The OM-EL-WIFI-ALERT continues to work when the nn PC is turned off.

The OM-EL-WIFI-ALERT has been designed to be continuously powered via the included AC power adaptor. However it does contain a rechargeable lithium polymer battery for device positioning and limited power during the event of a power failure.

The WiFi signal strength indicator is activated by pressing the OM-EL-WIFI-ALERT button three times. All LEDs and a fast beep indicate a strong signal. Limited LEDs and slow beep indicate a weak signal.

The audible alarm can be muted by pressing the OM-EL-WIFI-ALERT button once or remotely from the PC software. There is also a configurable auto-mute function.

Set-up is completed through software installed on the PC. This software is available to download for free from OMEGA online. Free firmware downloads are also available.

After initial set-up, audible and visual alerts can be re-configured wirelessly using the PC software.

The OM-EL-WIFI-ALERT can be attached to a wall or flat surface using the bracket provided, and has a protection rating of IP44 (with cable connected).

SPECIFICATIONS
Wireless Network: This device is IEEE 802.11b compliant, supports WEP, WPA/WPA2 and WPA-Enterprise (MS-CHAPv2, PEAP, EAP-FAST, EAP-TTLS)
Sound Output: 100 dBA @ 1m
Operating Temperature: 0 to 40°C (32 to 104°F)
USB Supply Voltage: 4.5 V min, 5.0 V typical, 5.5 V max
Power: 100/240 Vac via included AC power adaptor (USA plug). Optional UK and EU power adaptors available. Internal rechargeable lithium polymer battery for device positioning and limited backup power during the event of a power failure.
Enclosure: IP44 (with cable connected)
Weight: 133 g (4.7 oz)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    OM-EL-WIFI-ALERT 2 weeks   470.00    Audible and visual alarm for OM-EL-WIFI Series temperature and humidity data loggers  
    OM-EL-WIFI-BRACKET 2 weeks   30.50    Wall mount bracket  
Click to expand/minimize a list of what others bought with the OM-EL-WIFI-ADAPTOR  OM-EL-WIFI-ADAPTOR 2 weeks   39.00    Spare 100/240 Vac 50/60 Hz power adaptor (USA plug)  
    OM-EL-WIFI-ADAPTOR-UK 9 weeks   28.50    Optional 100/240 Vac 50/60 Hz power adaptor with UK plug  
    OM-EL-WIFI-ADAPTOR-EU 7 weeks   28.50    Optional 100/240 Vac 50/60 Hz power adaptor with EU plug  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with wall mount bracket, 1 m (3.3') USB cable, 100/240 Vac 50/60 Hz power adaptor (USA plug) and quick start guide.

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
 Ordering Example: (1) OM-EL-WIFI-ALERT Audible and visual alarm for OM-EL-WIFI Series temperature and humidity data loggers, $470.00,  plus (1) OM-EL-WIFI-BRACKET Wall mount bracket, $30.50, $470.00 + 30.50 = $501

 Related Links - Manual, Related Products
 Product Manual
   Download Audible and Visual Alarm
   Download Configuration Software Manual
   Download Quick Start Manual
 Related Products
OM-EL-WIFI Series OM-EL-WIFI Series:
High accuracy Wireless Temperature and Humidity Data Loggers
   
Keywords:Audible and Visual Alarm for OM-EL-WIFI Series Temperature and Humidity Data Loggers

   Back to topBack to top