More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Single Channel Temperature, Humidity and Dew Point Data Logger, Pocket Size

OM-HL-SH Series   
1 year warranty CE
 
Data Logger,Single Channel,Temperature & Humidity,Portable
OM-HL-SH Series:Single Channel Temperature, Humidity and Dew Point Data Logger, Pocket Size
Click for larger image.
   
$183.00  OM-HL-SH-TH
Handheld or Wall Mounted
Pocket Size & LCD Screen Size: 37 x 17 mm
Easy to Use with 43,000 Data Point for Each Channel
Adopt High Quality Sensors with Fast Response and High Accuracy
Transfer Logging Data to PC Through Free Software and Can be Saved in Formats to Ensure Data Safety
Applications: Transportation, Green House, Laboratory, Food Storage & Process and Data Center

View related products - Data Loggers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page


OM-HL-SH Operation Instruction
The OM-HL-SH Series of portable temperature and temperature/humidity data loggers are easy-to use, versatile and price competitive devices which can be used for a wide range of logging applications including coolers, freezers, greenhouses, museums, laboratories, shipping containers, warehouses, environmental monitoring and food storage.

With 100~200ms sensor response time, these data loggers are capable of sampling as fast as 1 second and logging between once every 2 seconds to 24 hours. Both Models OM-HL-SH-T and OM-HL-SH-TH can store a total of 43,000 temperature only or 43,000 temperature & 43,000 humidity measurements in memory. Excellent user experience and cost effective makes this OM-HL-SH series one of the best temperature/humidity logging solutions in the market.



NIST Traceable calibration model OM-HL-SH-TH-CAL is available to order as well as the external probe model OM-HL-SH-EX coming with standard 3 meter long IP65 temperature and humidity probe. See the following picture of EX model.

Specifications
Temperature Range:
OM-HL-SH-T: -20 to 70°C (-22 to 158°F)
OM-HL-SH-TH: -20 to 70°C (-22 to 158°F)
OM-HL-SH-EX: -40 to 85°C (-40 to 185°F)
Temperature Accuracy:
OM-HL-SH-T: ±0.5°C
OM-HL-SH-TH: ±0.5°C
OM-HL-SH-EX: ±0.5°C
Record Volume: 43,000 Temperature Points (OM-HL-SH-T) or 43,000 Temperature & 43,000 Humidity Points (OM-HL-SH-TH & OM-HL-SH-EX)
Humidity Range:
OM-HL-SH-TH: 0-95% RH
OM-HL-SH-EX: 0-100% RH
Humidity Accuracy:
OM-HL-SH-TH: ±5% RH
OM-HL-SH-EX: ±5% RH
Resolution: Temperature: 0.1°C / Humidity: 0.1% RH
Power Supply: 2 x AAA Batteries, 1.5V Battery
Typical Battery Life: 1 year

OM-HL-SH Software Setup
Logging Mode: Stop on memory full; when data logger operation is start/stopped by user intervention via button press, last memory location is retained
Logging Interval: 2 Secs to 24 Hrs
Sampling Interval: 1 Sec to 240 Secs
Sensor Response Time: 100~200ms
Display: LCD display
LCD Size: 36 L x 16 W mm (1.41 x 0.6")
Dimensions: 92 L x 57 W x 20 Dia mm (3.6 x 2.2 x 0.78")
Weight: 150g (5.29 oz)

Logpro Recorder Analysis Software
OM-HL Logpro Software is comprehensive temperature and humidity recorder data analysis software designed to log attribute settings, download logger data efficiently, graphically analyze data, and export the data to Excel/PDF/BMP, and other formats.

The software interface is easy to use and efficient for ultimate data analysis. See the software instruction video for more details




Screen Shot of OM-HL-SH-TH Data Logging Trend



 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OM-HL-SH-T 2 weeks   149.00    Single Channel Handheld Size Temperature Data Logger  
 OM-HL-SH-TH 2 weeks   183.00    Single Channel Handheld Size Temperature and Humidity Data Logger  
 OM-HL-SH-TH-CAL 2 weeks   193.00    Single Channel Handheld Size Temperature and Humidity Data Logger with NIST Traceable Calibration Report  
 OM-HL-SH-EX 2 weeks   293.00    Single Channel Handheld USB Temperature & Humidity Logger with IP65 Extental Probe (3 Meter Long)  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 2 AAA batteries, USB cable, and Mini CD including operator's manual, PC software, and software guidance.

In order to see the real time Max/Min value by the push button, please delete the logging data from the previous section through OM-HL Logpro software.

 Related Links - Related Products
 Related Products
OM-HL-SP OM-HL-SP:
Single Channel Temperature, Humidity and Dew Point USB Data Logger, Pen Size
OM-HL-EH-TC Series OM-HL-EH-TC Series:
8 Channel Handheld Thermocouple Thermometer/Data Logger
OM-CP-OCTPRO OM-CP-OCTPRO:
Eight Channels Programmable Portable Data Logger
OM-240 OM-240:
24-Channel Ethernet Data Logger with Embedded Web Server
   
Keywords:Temperature, Humidity, Dew Point, Data Logging, Plug and play, Pricing Competitive, Data Monitoring and Logging, Environmental Monitoring

   Back to topBack to top