|
|
|
|
|
|
$895.00
OM-PR150
|
|
Temperature Range: -20 to 85°C (-4 to 185°F)
|
|
Pressure Ranges: 35, 150, 350, 550, 2000, 5800 psia
|
|
Vacuum Ranges: 760 and 380 Torr
|
|
150% Over Range Protection
|
|
Programmable Start/Stop Time and Sample Rates
|
|
Up to 64,000 Samples Per Record
|
|
Alarm Set Points
|
|
Rugged IP67 Package
|
|
Five Year Battery Life
|
|
High Accuracy and Repeatability
|
View related products - Data Loggers
|
| |
|
|
|
The OM-PR Series pressure/temperature data loggers
are battery powered stand alone water tight compact
data loggers that record up to 64,000 samples of
pressure and/or temperature data. These data loggers
can be configured to record pressure and temperature or
a parameter alone to maximize data storage space.
The unit is easily configured using the included
Windows® software. Simply connect a standard USB
cable to the logger and an open USB port on your
PC and the Windows software automatically identifies
the data logger. Configure the unit to start and stop
recording at a predetermined time and date or only
when an alarm condition is sensed. The sample storage
rate can be set from 1 sample every 2 seconds up to
1 sample every 24 hours. The on board data storage
is non-volatile so data will not be lost in the event of a
depleted battery.
The OM-PR Series pressure/temperature data loggers
are available in several pressure (0 to 35, 0 to 150,
0 to 350, 0 to 550, 0 to 2000, 0 to 5800 psia) and
vacuum (760 and 380 Torr) ranges. The data logger
is packaged in a rugged submersible 316L stainless
steel housing and has a standard ¼ NPT fitting. The
replaceable internal lithium battery has up to a 5 year life.
The Windows software is a powerful data acquisition
package and is included with every OM-PR Series data
logger. It allows for easy setup, retrieval, interpretation
and export of the recorded data. Simply connect
your data logger to an open USB port and begin
communicating immediately.
Choose absolute or gauge readings, as well as your
pressure scale from a list that includes kPA, MPA,
Bar, milliBar, mmHG, Atm, PSI, pascal, inH2O and
torr. Record the average, instantaneous, maximum, or
minimum pressure during your sample interval. Point
and click to select your sample interval, alarm set points,
engineering units and recording triggers.
View a numerical data table or graphical representation
of data readings relative to time. Use the graph tools
such as zoom, cursor, min and max to examine and
analyze the record. The Windows software turns your
PC into a real time data acquisition system by allowing
you to stream graphical or tabular data directly to
your PC. Stored data can be exported into an Excel
spreadsheet.
Specifications
PRESSURE
Pressure Ranges: 0 to 35, 0 to 150, 0 to 350, 0 to 550, 0 to 2000, 0 to 5800 psia
Vacuum Ranges: 760 Torr, 380 Torr
Accuracy: ±1%
Resolution: 0.01 psia
Repeatability: ±0.05%
Overpressure Rating: 1.5 times maximum
Port Connection: ¼ NPT male
TEMPERATURE
Temperature Range: -20 to 85°C (-4 to 185°F)
Accuracy: ±1°C, 0 to 50°C (32 to 122°F); ±2°C, -20 to 85°C (-4 to 185°F)
Resolution: 0.1°C (0.1°F)
GENERAL
Record:
Sample Rate: User configured 1 every 2 seconds to 1 every 24 hours
Number of Samples: 32,000 or 64,000 (depends on setup)
Record Trigger: Two independent triggers
Multiple Trigger Modes: Instantaneous, button control, on alarm, time and date (start and stop), day of week
Record Mode: Fill to end of memory or cyclic, number of samples and time duration
Alarms: 2 user programmable alarms, high or low
Communication: Direct USB connection
Software: Windows 2000/XP/Vista/7 and 8 (32-bit and 64-bit)
Battery Type: 1/2AA, 3.6V, 1.2Ah lithium battery (included)
Battery Life: Up to 5 years typical @ 1 minute sample rate
Enclosure:
Material: 316L stainless steel
Dimensions (Excludes Port Thread): 5.6 H x 5 cm dia (2.19 x 1.95")
Weight: 0.9 kg (2.0 lb)
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual and Windows software on CD, 0.9 m (3') USB cable and 3.6V lithium battery
Ordering Example: (1) OM-PR350-NIST Pressure/temperature data logger, 350 psia range with NIST calibration certificate, $1,140.00
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download Pressure/Temperature Data Loggers User Manual |
Download Software Manual |
Related Products |
|
OM-CP-PRTEMP1000: |
Pressure and Temperature Data Logger - Part of the NOMAD® Family |
|
|
|
|
|
|
|
|
|