More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Thermocouple Signal Conditioning Module

OM-SGD-ADPT-TC   
1 year warranty CE
 
Thermocouple Input Signal Conditioning Module
OM-SGD-ADPT-TC:Thermocouple Signal Conditioning Module
Click for larger image.
   
$103.00  OM-SGD-ADPT-TC
Mounts Directly on the Back of Compatible OM-SGD Series Smart Graphics Displays
Accepts Type J, K or T Thermocouple (User-Selectable via PC Software)
Powered from the OM-SGD Series Display
Configurable High and Low Alarms

View related products - Automation Controllers and HMI

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-SGD-ADPT-TC is an add-on signal conditioning module that interfaces directly to an OM-SGD Series Smart Graphics Display. It has built-in cold junction compensation (CJC) and is powered directly from the host OM-SGD Series meter. Simply connect the 14-way connector IDC socket on the signal conditioning module to the OM-SGD Series meter. The thermocouple is wired to the TC+ (green) and TC- (white) via the screw terminal block. The system can also be powered via the USB port on the OM-SGD Series meter.

Specifications
Compatible OM-SGD Series Displays: OM-SGD-24-M, OM-SGD-24-M-420, OM-SGD-28-M, OM-SGD-28-M-420, OM-SGD-35-M, OM-SGD-35-M-420. The thermocouple add-on board is not compatible with the OM-SGD Series water proof versions (OM-SGD-24-M-IP, OM-SGD-24-M-IP420)
Operating Temperature Range (Module Only): -10 to 40°C (14 to 104°F)
Power: The OM-SGD-ADPT-TC module is powered by the host OM-SDG Series meter
Weight: 28 g (1 oz)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OM-SGD-ADPT-TC  OM-SGD-ADPT-TC 2 weeks   103.00    Thermocouple input signal conditioning module for OM-SGD Series smart graphics displays  
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) OM-SGD-ADPT-TC Thermocouple input signal conditioning module for OM-SGD Series smart graphics displays, $103.00

 Related Links - Related Products
 Related Products
OM-SGD-SERIES OM-SGD-SERIES:
Smart Graphics Process Meters
OM-SGD-43-A OM-SGD-43-A:
Programmable Smart Graphics Process Meter
   
Keywords:signal conditioning module, signal conditioner module, thermocouple module for signal conditioner

   Back to topBack to top