More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Temperature Humidity Alarm with Logging Capability

OM-THA2-U   
1 year warranty CE RoHS
 
OM-THA2-U:Temperature Humidity Alarm with Logging Capability
Click for larger image.
   
$870.00  OM-THA2-U
Audible and Visual Alarm
Digital Display Log Up to 170 Days of Data
Relay Contacts for Remote Alarm or Auto Dialer
Remote Sensor with USB Connection
Windows Software Included Free
New universal power adapter rated at 100 to 240 volt AC input
Ideal for Supermarkets, Food Markets, Convenience Stores
Restaurants, Florists, Greenhouses
Laboratories, Pharmaceutical Storage Facilities
Refrigerated Transport, Cold Chain Facilities & Computer Room

View related products - Data Loggers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OM-THA2-U is a multi-function unit that monitors temperature, relative humidity and dew point. The OM-THA2-U records data and generates an alarm for any out-of-range conditions. It consists of a base unit with an easy-to-read display and a 4.6 m (15') remote sensor probe.

The alarm function monitors temperature, relative humidity and dew point once every second. If any of the readings reach an alarm threshold, the unit generates an alarm by turning on a beeper and a dry relay contact. The relay can be connected to a telephone dialer, light or bell. The delayed alarm feature can reduce false alarms by ignoring short duration alarm conditions. The unit will also generate an alarm on probe failure.

The logger function records the data into an internal non-volatile memory at a user specified interval. The recording is performed continuously after the unit is turned on. No computer set-up is necessary to start logging, and all logging settings can be viewed or changed through the front panel functions. When the internal memory becomes full the recording rolls over, overwriting the oldest recorded data. Review logged data on a computer using the included Windows software while continuously recording new data.

All the operating settings of the OM-THA2-U can be changed from the front panel without the need for a computer. The two-line display provides an easy-to-read means of viewing or changing settings.

Specifications
Sensor Probe
Operating Temperature Range: -40 to 60°C (-40 to 140°F)
Operating Humidity Range: 0 to 90% RH non-condensing
Temperature Accuracy: ±1°C (±2°F)
Temperature Resolution: 0.1°C (0.1°F)
Humidity Accuracy: ±2% RH
Humidity Resolution: 0.1% RH
Dimensions: 9.65 L x 2.79 cm dia (3.8 x 1.1")
Weight: 25 g (0.9 oz)
Cable Length: 4.6 m (15')
Base Unit
Operating Temperature Range: 0 to 54°C (32 to 132°F)
Storage Temperature: -18 to 54°C (0 to 130°F)
Operating Humidity: 0 to 90% RH, non-condensing
Power: 12 to 24 Vac/Vdc, 0.78W alarm active
Battery Backup: 9V alkaline battery for 25 hrs operation during power outage
Relay: 5A/250V NO/NC dry contact, resistive load
Dimensions: 14 L x 11.4 W x 4.1 cm dia (5.5 x 4.5 x 1.6")
Weight: 245 g (8.6 oz)
Alarm
Temperature/Relative Humidity Alarm: High/low temperature and humidity alarms, condensation alarm
Alarm Delay: Up to 2 hrs, user-selectable
Alarm Indication: Audible/visual/relay
Logging
Sample Rate: 1 sec to 30 min, user-selectable
Data History Storage: 2 hrs to 170 days, depending on sample rate
Memory Capacity: 8150 samples for temperature, humidity and dew point
Software Compatibility: Windows XP/Vista/7/8/10 (32-bit and 64-bit)


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 OM-THA2-U 2 weeks   870.00    Temperature/humidity alarm RoHS compliant
 OM-THA2P 2 weeks   347.00    Replacement remote sensor probe RoHS compliancy undetermined
 OM-THA2-ADAP    Consult sales   Replacement 100 to 240 Vac power adapter RoHS compliancy undetermined
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with user guide, Windows software on CD, USB interface cable and universal power adapter.

 Related Links - Related Products
 Related Products
iTHX-SD iTHX-SD:
Chart Recorder for Temperature & Humidity
OM-CP-RHTEMP101A OM-CP-RHTEMP101A:
Humidity and Temperature Data Logger, Part of the NOMAD® Family
OM-70 Series OM-70 Series:
Portable Temperature/Humidity Data Loggers with Display
OM-62 OM-62:
Portable Low-Cost Temperature Relative Humidity Data Logger
OM-63 OM-63:
Temperature Data Logger
OM-DVTH OM-DVTH:
Temperature/Relative Humidity Data Logger with Display
   
Keywords:temperature monitor, humidity monitor, temperature alarm, humidity alarm, data logger

   Back to topBack to top