|
|
|
|
4-Channel Analog Voltage Input USB Data Acquisition Modules
|
Click for larger image. |
|
|
|
|
Four 24-Bit Analog Voltage Inputs
|
|
Simultaneous Sampling
|
|
±10 V (OM-USB-2404-10) or ±60 V (OM-USB-2404-60) Input Range
|
|
50 kS/s Per Channel Sampling Rate
|
|
250 Vrms Channel-to-Channel and Channel-to-Ground Isolation
|
|
Four 2-Pole, Detachable Screw Terminals
|
|
Anti-Alias Filter
|
|
No External Power Supply Required
|
View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems
|
| |
|
|
|
This product has been discontinued.
The new OM-USB-2404 Series are high-speed
USB data acquisition modules featuring four 24-bit
simultaneous analog voltage inputs with a sampling
rate of 50 kS/s per channel, and a ±10V
(OM-USB-2404-10) or ±60V (OM-USB-2404-60)
input range. These modules are fully compatible with
both USB 1.1 and USB 2.0 ports. An anti-alias filter
removes noise that may be present in the signals prior
to conversion.
Full 250 Vrms channel-to-channel and channel-to-ground
isolation protects the module and computer
from ground spikes, and ensures a reliable data stream.
An on-board LED indicates the status of the device.
Field connections are made to four 2-pole, detachable
screw terminals. The USB 2.0 high-speed driver
transfers data at rates up to 480 Mbps.
Power for the OM-USB-2404 Series comes from the
5V USB supply from your computer. No external power
is required.
Software
The OM-USB-2404 Series modules ship with an
impressive array of software, including the new
TracerDAQ®, a full-featured, out-of-the-box data
logging, viewing, and analysis application. Driver
support and detailed example programs are included
for Universal Library programming libraries for
Microsoft® Visual Studio® programming languages, and
other languages, including DASYLab®, and ULx for NI
LabVIEW® (comprehensive library of Vls and example
programs compatible with 32-bit and 64-bit LabVIEW
v8.5 through 2013) and InstaCal™ installation,
calibration and test utility-powerful solutions for
programmers and nonprogrammers alike. These
modules operate under Microsoft Windows® XP
(32-bit only) and VISTA/7/8 (32-bit and 64-bit)
operating systems.
SPECIFICATIONS
ANALOG INPUT
Number of Channels: 4
A/D Converter Resolution: 24-bit
A/D Converter Type: Delta-Sigma with analog pre-filtering
Sampling Mode: Simultaneous
Sample Rate Range (fs)
Minimum: 1.613 kS/s
Maximum: 50 kS/s Full performance requires connections to a USB 2.0 high-speed host controller and USB 2.0 high-speed hubs. The maximum sample rate may be lower on USB 1.1 ports.
Sample Rates (fs): (fM/256)/n, where n = 1, 2, … 31
Internal Master Timebase (fM)
Frequency: 12.8 MHz
Accuracy: ±100 ppm maximum
Input Voltage Ranges (CH+ to CH-)
OM-USB-2404-10: ±10V, nominal ±10.52V, typical ±10.3V, minimum
OM-USB-2404-60: ±60V, nominal ±62.64V, typical ±61.5V, minimum
Overvoltage Protection: ±100 V
Input Coupling: DC
Input Impedance (CH+ to CH-): 1 MΩ
Input Noise
OM-USB-2404-10: 70 µV rms
OM-USB-2404-60: 320 µV rms
Gain Drift: ±5 ppm/°C
Offset Drift
OM-USB-2404-10: ±24 µV/°C
OM-USB-2404-60: ±150 µV/°C
Post Calibration Gain Match (Channel-to-Channel 20 kHz): 0.22 dB maximum
Crosstalk (1 kHz): -130 dB
Phase Mismatch (Channel-to-Channel)
OM-USB-2404-10: 0.075°/kHz maximum
OM-USB-2404-60: 0.045°/kHz maximum
Phase Nonlinearity (fs = 50 kS/s): 0.11° maximum
Input Delay
OM-USB-2404-10: 38.4/fs +3 µs
OM-USB-2404-60: 38.4/fs +2.6 µs
Passband Frequency: 0.453 · fs
Passband Flatness (fs = 50 kS/s): ±100 mdB maximum
Stopband Frequency: 0.547·fs
Stopband Rejection: 100 dB
Alias-Free Bandwidth: 0.453·fs
-3 dB Pre-Filter Bandwidth (fs = 50 kS/s): 24.56 kHz
Common Mode Rejection Ratio (CMRR), fin = 60 Hz:
OM-USB-2404-10: 126 dB
OM-USB-2404-60: 116 dB
Spurious Free Dynamic Range (SFDR), 1 kHz, -60 dBFS: -128 dBFS
Total Harmonic Distortion:
1 kHz, -1 dBFS: -99 dB
1 kHz, -20 dBFS: -105 dB
GENERAL
Operating Temperature Range: 0 to 60°C (32 to 140°F), 10 to 90% RH non-condensing
Storage Temperature Range: -40 to 85°C (-40 to 185°F), 5 to 95% RH non-condensing
Communications: USB 2.0 Hi-Speed mode (480 Mbps) is recommended; otherwise USB 1.1 full-speed mode (12 Mbps)
Current Consumption From USB: 500 mA maximum
Channel-to-Earth Ground Isolation
Continuous: 250 Vrms (measurement category II for measurements performed on circuits directly connected to the electrical distribution system)
Withstand: 2300 Vrms (verified by a 5 second dielectric withstand test)
Channel-to-Channel Isolation
Continuous: 250 Vrms (measurement category II for measurements performed on circuits directly connected to the electrical distribution system)
Withstand: 1390 Vrms (verified by a 5 second dielectric withstand test)
Signal I/O Connector: Screw terminals
Screw Terminal Wiring: 16 to 28 AWG copper conductor wire with 7 mm (0.28") of insulation stripped from the end
Torque for Screw Terminals: 0.22 to 0.25 N·m (1.95 to 2.21 lb·in)
Maximum Altitude: 2000 m (6562')
Dimensions: 114 L x 140 W x 38 mm H (4.5 x 5.5 x 1.5")
Weight: 544 grams (1.2 lb)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 2 m (6') USB cable and TracerDAQ software and user manual on CD.
Ordering Example: (1) SWD-TRACERDAQ-PRO TracerDAQ PRO software, $500.00
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download 4 Channel Voltage Universal Input Data Acquisition Module |
Download 4 Channel Voltage Input Data Aquisition Module |
Related Products |
|
OM-USB-2404-UI: |
Discontinued -
4-Channel Universal Analog Input USB Data Acquisition Module |
|
|
|
|
|
|
OMB-DAQ-2408 Series: |
24-Bit Multifunction USB Data Acquisition Modules for Temperature and Voltage Measurement |
|
|
|
OMB-DAQ-2416: |
High Performance Multi-Function I/O USB Data Acquisition Modules |
|
|
|
|
|
|