|
OM-USB-TEMP, OM-USB-TEMP-AI and OM-USB-5203 |
|
|
|
|
|
|
$1,145.00
OM-USB-TEMP
|
|
Models OM-USB-TEMP and OM-USB-5203 have 8 Temperature Inputs
|
|
Model OM-USB-TEMP-AI has 4 Temperature Inputs and 4 Analog Voltage Inputs
|
|
Temperature Inputs are Software Programmable for Thermocouple, RTD, Thermistor or Semiconductor Temperature Sensors
|
|
Model OM-USB-5203 has Data Logging Capability (Compact Flash)
|
|
24-Bit Resolution
|
|
Built-In Cold Junction Compensation and Open Circuit Detection for Thermocouple Inputs
|
|
Eight Digital I/O
|
|
No External Power Supply Required (Except for OM-USB-5203)
|
View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems
|
| |
|
|
|
The OM-USB-TEMP, OM-USB-TEMP-AI and
OM-USB-5203 are USB 2.0 full speed temperature input data
acquisition modules (fully compatible with both USB 1.1
and USB 2.0 ports). These are plug-and-play modules
which draw power from the USB cable–no external power supply is
required (except for OM-USB-5203 which requires an ac adaptor).
All configurable options are software programmable, and the modules
are fully software calibrated.
The OM-USB-TEMP and OM-USB-5203 provide eight
differential temperature input channels. The OM-USB-TEMP-AI
provides eight analog input channels that are configured as four
differential temperature inputs and four differential or single-ended
voltage inputs. Temperature inputs are software
programmable for different sensor types including type
J, K, T, E, R, S, B, N thermocouples, 2, 3 or 4-wire
Pt100 RTDs, 2, 3 or 4-wire thermistors and semi-conductor
sensors and are configured in blocks of two channels. A different
type of sensor (thermocouple, RTD, thermistor, semiconductor) can be
connected to each block of two channels (both channels must be
the same type).
If the block of two channels is set up for thermocouple inputs, it is
possible to mix thermocouple types. For example, an OM-USB-TEMP
can be configured for 4 RTD inputs and 4 thermocouple inputs but not
for 3 RTD inputs and 5 thermocouple inputs. These modules
have integrated cold junction compensation (CJC),
linearization and open circuit detection for thermocouple
measurements (OM-USB-TEMP and OM-USB-5203 have two
integrated CJC sensors and the OM-USB-TEMP-AI has one CJC
sensor. Voltage inputs (OM-USBTEMP-AI only) are software
programmable for ±10V, ±5V, ±2.5V and ±1.25V ranges.
Eight independent, TTL-compatible digital I/O channels are
provided to monitor TTL-level inputs, communicate with external
devices and to generate alarms. The digital
I/O channels are software programmable for input or output.
The OM-USB-5203 features eight independent temperature
alarms. Each alarm controls an associated digital I/O channel as
an alarm output. The input to each alarm is any one of the temperature
input channels. The output of each alarm is software configurable
as active high or low. The temperature threshold condition to activate each
alarm is user programmable. When an alarm is activated, the associated
digital I/O channel is driven to the output state. The OM-USB-5203 also has data
logging capability. Measurements can be logged to a standard
CompactFlash memory card (a 512 MB CompactFlash memory card
is included with the OM-USB-5203). Data logging can only be done
when the OM-USB-5203 is disconnected from the computer.
External power is required for data logging via the included ac adaptor.
User programmable settings in data logging mode include sampling
interval and logging start mode (on power up, on button press or at a
specified data and time).
The OM-USB-TEMP, OM-USB-TEMP-AI and OM-USB-5203 modules ship with an impressive array of software, including the new TracerDAQ®, a full-featured, out-of-the-box data logging, viewing, and analysis application. Driver support and detailed example programs are included for Universal Library programming libraries for Microsoft® Visual Studio® programming languages, and other languages, including DASYLab®, and ULx for NI LabVIEW® (comprehensive library of VIs and example programs compatible with 32-bit and 64-bit LabVIEW v8.5 through 2012) and InstaCalTM installation, calibration and test utility-powerful solutions for programmers and nonprogrammers alike. These modules operate under Microsoft Windows® XP (32-bit only) and VISTA/7/8 (32-bit and 64-bit) operating systems.
The OM-USB-TEMP, OM-USB-TEMP-AI and OM-USB-5203 data acquisition modules are supplied with TracerDAQ software which is a collection of four virtual instrument applications used to graphically display and store input data and generate output signals:
• Strip Chart—log and graph values acquire from analog inputs, digital
inputs, temperature inputs and counter inputs.
• Oscilloscope—display values acquired from analog inputs
• Function generator—generate waveforms for analog outputs
• Rate Generator—generate waveforms for counter outputs
TracerDAQ PRO is an enhanced version of TracerDAQ. A
comparison of some of the feature
included in TracerDAQ vs TracerDQ PRO, see PDF.
SPECIFICATIONS
ANALOG INPUTS
A/D Converter:
OM-USB-TEMP/OM-USB-5203: Four dual 24-bit sigma delta
A/D converters
OM-USB-TEMP-AI: Dual 24-bit sigma-delta A/D converters
Input Isolation: 500 Vdc min between field wiring and USB interface
Number of Channels:
OM-USB-TEMP/OM-USB-5203:
8 differential temperature inputs
OM-USB-TEMP-AI:
4 differential temperature inputs and
4 differential or single-ended voltage inputs
Thermocouple Input: Software programmable for type J, K, T, E,
R, S, B, N
Pt100 RTD Input: 2, 3 or 4-wire DIN 43760, α = 0.00385, SAMA,
α = 0.003911, ITS-90/IEC751, α = 0.0038505
Thermistor Input: 2, 3 or 4-wire standard 2252 through 30,000 Ω
Semiconductor Sensor: TMP36 or equivalent
Maximum Input Voltage: Temperature inputs; ±25V
(power on), ±40V (power off): voltage inputs; ±25V (power on),
±15V (power off)
Throughput Rate: 2 samples/sec max for all active channels
Input Impedance: Temperature inputs; 5 GΩ
(power on), 1 MΩ (power off): voltage inputs; 10 GΩ
(power on), 2.49 KΩ (power off)
Input Leakage Current: Thermocouple inputs;
105 nA max (with open thermocouple detection
enabled), 30 nA max (with open thermocouple
detection disabled): voltage inputs; ±1.5 nA typ, ±25 nA max
Maximum Working Voltage (OM-USB-TEMP-AI)
Voltage Inputs: ±10.25V max (input signal + common mode)
Common Mode Rejection Ratio: Temperature inputs,
100 dB min; voltage inputs, 83 dB min
Warm-Up Time: 30 minutes max
Open Thermocouple Detection: Automatically enabled when a
channel is configured for a thermocouple sensor
CJC Sensor Accuracy: ±0.25ºC typical, ±0.5ºC max (15 to 35ºC);
-1.0 to 0.75ºC max (0 to 70ºC)
DIGITAL I/O
Number of Digital I/O Channels: 8
Type: CMOS
Configuration: Each DI/O bit can be independently configured for
input or output. Power on reset is input mode.
Pull-Up/Pull-Down Configuration: All pins pulled up to +5V via
47 kΩ resistors (default). Pull-down to ground (GND) also available.
Digital I/O Transfer Rate (Software Paced): Digital input;
50 port reads or single bit reads per second (typical), digital output;
100 port writes or single bit writes per second (typical).
Input High Voltage: 2.0V min, 5.5V absolute max
Input Low Voltage: 0.8V min, -0.5V absolute min
Output High Voltage: 0.7V max (IOL = 2.5 mA)
Output Low Voltage: 3.8V min (IOH = -2.5 mA)
COUNTER
(OM-USB-TEMP-AI ONLY)
Number of Channels: 1
Resolution: 32-bit
Counter Type: Event counter
Input Type: TTL, rising edge triggered
Counter Read/Write Rates
(Software Paced, System Dependent):
33 to 1000 read/writes per second
Schmitt Trigger Hysteresis: 20 mV to 100 mV
Input Leakage Current: ±1.0 µA typical
Input Frequency: 1 MHz max
High Pulse Width: 500 ns min
Low Pulse Width: 500 ns min
Input High Voltage: 4.0V min, 5.5V absolute max
Input Low Voltage: 1.0V max, -0.5V absolute min
DATA LOGGING
(OM-USB-5203 ONLY)
Memory Card Type: CompactFlash (512 MB card included)
Logging Rate: 1 sec up to 232 seconds (1 sec intervals)
Logging Start Method: On power up, on button press or at specified
date/time (user programmable)
Logging Stop Method: Button press
GENERAL
Power Supply Voltage (Supplied by USB Port): 4.75V min to 5.25V max
Power Supply Current (Supplied by USB Port):
<100 mA typical (USB enumeration); 270 mA typical (continuous input with
all inputs configured for disabled mode)
User 5V Output Voltage Range (connected to self-powered hub):
OM-USB-TEMP/OM-USB-5203; 4.75V min to 5.25V max
OM-USB-TEMP-AI; 4.9 V min to 5.1 V max
User 5V Output Current (bus powered and connected to
self-powered hub): OM-USB-TEMP/OM-USB-5203; 10 mA max
OM-USB-TEMP-AI; 5 mA max
Isolation: 500 Vdc min measurement system to PC
USB Device Type: USB 2.0 (full-speed)
Device Compatibility: USB 1.1, USB 2.0
USB Cable Length: 3 m (10') max
Dimensions: 127 L x 89 W x 36 mm H
(5.0 x 3.5 x 1.4")
Input Connections: Screw terminal blocks (accept 16 to 30 AWG wire)
Operating Temperature: 0 to 50ºC (32 to 122ºF), 0 to 90% RH
non-condensing
Storage Temperature: -40 to 85ºC (-40 to 185ºF)
Weight:
OM-USB-TEMP/OM-USB-TEMP-AI: 182 g (6.4 oz)
OM-USB-5203: 227 g (8.0 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 2 m (6') USB cable and software and operator’s manual on CD. OM-USB-5203 also includes 100/240 Vac 50/60 Hz ac adaptor (USA plug) and 512 MB Compact Flash card.
Ordering Example: (1) OM-USB-TEMP-AI 8-channel temperature/voltage input USB data acquisition module, $1,555.00
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download OM-USB-TEMP-AI - 8 Channel Temp/Voltage USB Data Acquisition Module |
Download OM-USB-TEMP - 8 Channel Temperature USB Data Acquisition Module |
Download OM-USB-5203 - 8 Channel Temp USB Data Module/Data Logger |
Related Products |
|
|
OMB-DAQ-2416: |
High Performance Multi-Function I/O USB Data Acquisition Modules |
|
|
|
|
|
|