|
|
|
|
Vibration Acceleration USB Data Logger | 3-Axis
|
Click for larger image. |
|
|
$312.00
OM-VIB-101
|
|
Mountable Data Logger Uses Three Accelerometers to Precisely Measure Acceleration of Operating Equipment on X, Y and Z Axes
|
|
Stores up to 327,600 Data Points in Flash Memory
|
|
One Button Starts/Stops Data Logging Without a PC
|
|
Plug-and-Play USB 2.0 Interface–No Need for Cables, Cradles or Docks
|
|
PC Interface/Analysis Software Can Download Recorded Data or Acquire Real-Time Data or Real-Time Frequency Data
|
|
Software is Used to Set System Clock, Operating Mode (Normal, Time-Triggered or Motion Measuring), Sampling Rate Alarm Thresholds and Axial High/Low
|
|
Powerful Analysis Modes Include Fast Fourier Transform Frequency Conversion and Time-Domain Analysis
|
|
One-Click Exporting of Tabular Data to .txt File or Graph to Printer
|
|
Red and Green LEDs Indicate Device Status (Recording, Not Recording, Low Battery, Memory Full)
|
|
Powered by High-Capacity, Long-Life, Non-Rechargeable Li-Ion Battery (Included)
|
|
Includes Mounting Pedestal with Magnets and Three Screw Holes
|
View related products - Data Loggers
|
| |
|
|
|
The OM-VIB-101 is ideal for assessing the health and
diagnosing performance problems of rotating machinery.
Slight changes in the axial accelerations of a motor over
time can reveal whether a motor is running efficiently
and even indicate whether it may fail in the future. The
OM-VIB-101 uses three components to collect and
present vibration data:
1) Memory stick-sized USB data logger containing three
precision accelerometers
2) Pedestal for mounting the data logger on an operating
piece of equipment
3) Powerful Windows®-compatible graphics application.
Once the logger has been dismounted, plugging it into
a computer’s USB port automatically imports hours of
vibration, motion and tilt data to the application.
Specifications
Acceleration Range: -16 to 16 g
Accuracy: ±0.5 g typical
Frequency Range: 0 to 60 Hz
Data Logging Capacity: 327,600 data points in 16 MB
flash memory
User-Selectable Sampling Time: 50 ms to 24 hours
Interface: USB 2.0
Software Compatibility: Windows® XP/Vista/7/8
Maximum Continuous Logging Time: 60 hours
Operating Temperature: 0 to 45°C (32 to 113°F) @ 5 to 95% RH
Power Source: 3.6V/1200 mA non-rechargeable lithium battery
(included)
Dimensions (Including Mounting Pedestal):
113 L x 54 W x 32.5 mm D (4.45 x 2.13 x 1.28")
Weight (Without Battery): 73.5 g (2.6 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with Windows software on CD, protective cap, mounting pedestal, USB extension cable, Li-Ion battery and user’s manual.
OMEGACARESM extended warranty program is
available for models shown on this page. Ask
your sales representative for full details when
placing an order. OMEGACARESM covers parts, labor and equivalent loaners.
Ordering Example: (1) OM-VIB-101 3-axis USB vibration/acceleration data logger, $312.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
HHSL-101: |
Digital Sound Level Data Logger |
|
|
|
OM-140-Series: |
Portable Temperature/Humidity Data Loggers with USB Interface |
|
|
|
|
|
|
Keywords:vibration data logger, acceleration data logger, usb, 3 axis
|
Back to top
|
|