More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Compact, Low Cost, Modular Analog I/O Card/Signal Conditioners

OM5   
1 year warranty CE RoHS
 
Compact, Modular Analog I/O Card/Signal Conditioners
OM5:Compact, Low Cost, Modular Analog I/O Card/Signal Conditioners
Click for larger image.
   
Rugged, Compact Economical Signal Conditioning & Data Acquisition
Replacement Model for 5B Device
1500 Vrms Transformation Isolation & 240 Vrms Field-Side Protection
Modular Design for Mix and Match Capability
Analog Input Modules for Direct Interface to Sensors and Analog Voltage and Current
Convenient Connection to User Equipment

View related products - Data Acquisition Plug-in Cards

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

As one of the best replacement/Upgrade model for famous 5B devices, the OM5 series modular signal conditioners provide a low cost, high performance method of inter-connecting real-world analog signals with data acquisition, monitoring or control systems. They are designed to interface directly to analog inputs such as thermocouples, RTDs, strain gages and voltage or process current signals. Individual OM5 modules convert these inputs to standardized analog outputs compatible with high-level analog I/O systems. The OM5 is designed to provide easy and convenient solutions to signal conditioning problems of both designers and end users in measurement and control applications. Typical uses include mini- and microcomputer-based measurement systems, standard data acquisition systems, recorders, and dedicated control systems. The OM5 is ideally suited to applications where monitoring and control of temperature, pressure, flow and other analog signals is required.

Specifications
Input Ranges: See ordering table
Common Mode Voltage, Input to Output:1500 Vrms max
Bandwidth:
OM5-II, OM5-IMV, OM5-ITC, OM5-IV, OM5-IP/IC/IN, OM5-LTC, OM5-PT: 4 Hz
OM5-WBS, OM5-WMV, OM5-WV: 10 KHz
Input (field) Protection: 240 Vrms max
Output Range: See ordering table
Output Current limit (input modules): ±14 mA max
Operating Temperature Range: -40 to 85°C
Module Dimensions: 2.28" x 2.26" x 0.60"(58 x 57 x15 mm)



To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Frequency Input, 0 to 5 Vdc Output
    OM5-IFI-500-C    Consult sales   Frequency input 0-500 Hz input range, 300 mS response RoHS compliant
    OM5-IFI-1K-C    Consult sales   Frequency input 0-1K Hz input range, 300 mS response RoHS compliant
    OM5-IFI-3K-C    Consult sales   Frequency input 0-3K Hz input range, 170 mS response RoHS compliant
    OM5-IFI-5K-C    Consult sales   Frequency input 0-5K Hz input range, 90 mS response RoHS compliant
    OM5-IFI-10K-C    Consult sales   Frequency input 0-10K Hz input range, 90 mS response RoHS compliant
    OM5-IFI-25K-C    Consult sales   Frequency input 0-25K Hz input range, 25 mS response RoHS compliant
    OM5-IFI-50K-C    Consult sales   Frequency input 0-50K Hz input range, 20 mS response RoHS compliant
    OM5-IFI-100K-C    Consult sales   Frequency input 0-100K Hz input range, 20 mS response RoHS compliant
 Linearized Thermocouple, 0-5V Output
    OM5-LTC-J1-C    Consult sales   J T/C, 0 to 760°C input range RoHS compliant
    OM5-LTC-J2-C    Consult sales   J T/C, -100 to 300°C input range RoHS compliant
    OM5-LTC-J3-C    Consult sales   J T/C, 0 to 500°C input range RoHS compliant
    OM5-LTC-K1-C    Consult sales   K T/C, 0 to 1000°C input range RoHS compliant
Click to expand/minimize a list of what others bought with the OM5-LTC-K2-C  OM5-LTC-K2-C 8 weeks   440.00    K T/C, 0 to 500°C input range RoHS compliant
    OM5-LTC-T1-C    Consult sales   T T/C ,-100 to 400°C input range RoHS compliant
    OM5-LTC-T2-C 2 weeks   440.00    T T/C, 0 to 200°C input range RoHS compliant
    OM5-LTC-E-C    Consult sales   E T/C, 0 to 1000°C input range RoHS compliant
    OM5-LTC-R-C    Consult sales   R T/C, 500 to 1750°C input range RoHS compliant
    OM5-LTC-S-C    Consult sales   S T/C, 500 to 1750°C input range RoHS compliant
    OM5-LTC-B-C    Consult sales   B T/C, 500 to 1800°C input range RoHS compliant
 Voltage Input
    OM5-IV-1A-C    Consult sales   ±1 V input range, ±5 Vdc output range RoHS compliant
    OM5-IV-5A-C 2 weeks   323.00    ±5 V input range, ±5 Vdc output range RoHS compliant
    OM5-IV-10A-C    Consult sales   ±10 V input range, ±5 Vdc output range RoHS compliant
    OM5-IV-1B-C    Consult sales   ±1 V input range, 0-5 Vdc output range RoHS compliant
    OM5-IV-5B-C    Consult sales   ±5 V input range, 0-5 Vdc output range RoHS compliant
    OM5-IV-10B-C    Consult sales   ±10 V input range,0-5 Vdc output range RoHS compliant
    OM5-IV-20A-C    Consult sales   ±20 Vdc input range, ±5 V output range RoHS compliant
    OM5-IV-40A-C    Consult sales   ±40 Vdc input range, ±5 V output range RoHS compliant
    OM5-IV-20B-C    Consult sales   ±20 Vdc input range, 0-5 V output range RoHS compliant
 Wideband Voltage, 10KHz Bandwidth
    OM5-WV-1A-C    Consult sales   Wideband Voltage, ±1 V input range, ±5 Vdc output range RoHS compliant
Click to expand/minimize a list of what others bought with the OM5-WV-5A-C  OM5-WV-5A-C 8 weeks   323.00    Wideband Voltage,±5 V input range, ±5 Vdc output range RoHS compliant
    OM5-WV-10A-C    Consult sales   Wideband Voltage,±10 V input range, ±5 Vdc output range RoHS compliant
    OM5-WV-1B-C    Consult sales   Wideband Voltage, ±1 V input range, 0-5 Vdc output range RoHS compliant
    OM5-WV-5B-C    Consult sales   Wideband Voltage, ±5 V input range, 0-5 Vdc output range RoHS compliant
    OM5-WV-10B-C    Consult sales   Wideband Voltage, ±10 V input range, 0-5 Vdc output range RoHS compliant
Click to expand/minimize a list of what others bought with the OM5-WV-20A-C  OM5-WV-20A-C    Consult sales   Wideband Voltage,±20 Vdc input range, ±5 Vdc output range RoHS compliant
    OM5-WV-40A-C    Consult sales   Wideband Voltage,±40 Vdc input range, ±5 Vdc output range RoHS compliant
 Millivolt Input
    OM5-IMV-10A-C 2 weeks   323.00    ±10 mV input range, ±5 Vdc output range RoHS compliant
Click to expand/minimize a list of what others bought with the OM5-IMV-50A-C  OM5-IMV-50A-C 2 weeks   323.00    ±50 mV input range, ±5 Vdc output range RoHS compliant
    OM5-IMV-100A-C 2 weeks   323.00    ±100 mV input range, ±5 Vdc output range RoHS compliant
    OM5-IMV-10B-C    Consult sales   ±10 mV input range, 0-5 Vdc output range RoHS compliant
    OM5-IMV-50B-C    Consult sales   ±50 mV input range, 0-5 Vdc output range RoHS compliant
    OM5-IMV-100B-C    Consult sales   ±100 mV input range, 0-5 Vdc output range RoHS compliant
 Wideband Millivolt Input, 10 kHz Bandwidth
    OM5-WMV-10A-C    Consult sales   Wideband Millivolt, ±10 mV input range, ±5 Vdc output range RoHS compliant
Click to expand/minimize a list of what others bought with the OM5-WMV-50A-C  OM5-WMV-50A-C    Consult sales   Wideband Millivolt, ±50 mV input range, ±5 Vdc output range RoHS compliant
    OM5-WMV-100A-C    Consult sales   Wideband Millivolt, ±100 mV input range, ±5 Vdc output range RoHS compliant
    OM5-WMV-10B-C    Consult sales   Wideband Millivolt, ±10 mV input range, 0-5 Vdc output range RoHS compliant
    OM5-WMV-50B-C    Consult sales   Wideband Millivolt, ±50 mV input range, 0-5 Vdc output range RoHS compliant
    OM5-WMV-100B-C    Consult sales   Wideband Millivolt, ±100 mV input range, 0-5 Vdc output range RoHS compliant
 Current Input
Click to expand/minimize a list of what others bought with the OM5-II-4/20-C  OM5-II-4/20-C    Consult sales   4-20 mA input range, 0-5 Vdc output range RoHS compliant
    OM5-II-0/20-C 8 weeks   323.00    0-20 mA input range, 0-5 Vdc output range RoHS compliant
 Wide Band Strain Gage Input, Isolated, ±5 Vdc Output
Click to expand/minimize a list of what others bought with the OM5-WBS-1-C  OM5-WBS-1-C 2 weeks   384.00    Full Bridge Input ±30 mV @ 10V Exc., 300-10 kOhm, 10 kHz bandwidth RoHS compliant
Click to expand/minimize a list of what others bought with the OM5-WBS-2-C  OM5-WBS-2-C 2 weeks   384.00    Full Bridge Input ±20 mV @ 10V Exc., 300-10 kOhm, 10 kHz bandwidth RoHS compliant
 RTD Input, Output Range 0 to 5 V
    OM5-IP-N100-C    Consult sales   RTD input, -100 to 100°C input range, 2 or 3 wire, alpha = 0.00385 RoHS compliant
    OM5-IP-100-C    Consult sales   RTD input, 0 to 100°C input range, 2 or 3 wire, alpha = 0.00385 RoHS compliant
    OM5-IP-200-C    Consult sales   RTD input, 0 to 200°C input range, 2 or 3 wire, alpha = 0.00385 RoHS compliant
    OM5-IP-600-C    Consult sales   RTD input, 0 to 600°C input range, 2 or 3 wire, alpha = 0.00385 RoHS compliant
    OM5-IP4-N100-C    Consult sales   RTD input, -100 to 100°C input range, 4 wire, alpha = 0.00385 RoHS compliant
    OM5-IP4-100-C 8 weeks   440.00    RTD input, 0 to 100°C input range, 4 wire, alpha = 0.00385 RoHS compliant
    OM5-IP4-200-C    Consult sales   RTD input, 0 to 200°C input range, 4 wire, alpha = 0.00385 RoHS compliant
    OM5-IP4-600-C    Consult sales   RTD input, 0 to 600°C input range, 4 wire, alpha = 0.00385 RoHS compliant
 Backplanes
Click to expand/minimize a list of what others bought with the OM5-BP-16-C  OM5-BP-16-C 2 weeks   715.00    16-Channel OM5 backplane RoHS compliant
Click to expand/minimize a list of what others bought with the OM5-BP-2-C  OM5-BP-2-C 2 weeks   153.00    2-Channel OM5 backplane RoHS compliant
Click to expand/minimize a list of what others bought with the OM5-BP-SKT-C  OM5-BP-SKT-C 2 weeks   202.00    1-Channel OM5 backplane RoHS compliant
 Power Supplies
Click to expand/minimize a list of what others bought with the OM5-PRT-003  OM5-PRT-003 8 weeks   870.00    3A, 5Vdc, 120Vac power supply RoHS compliant
 Accessories
Click to expand/minimize a list of what others bought with the OM7-IF  OM7-IF 8 weeks   184.00    Universal terminal board, requires OM5-CA-04-01 cable RoHS compliant
Click to expand/minimize a list of what others bought with the OM5-CA-04-01  OM5-CA-04-01 2 weeks   86.00    1 meter 26-pin cable with two connectors to connect OM5-BP-16-C to OM7-IF RoHS compliant
    OMX-1363-C 8 weeks   195.00    19" rack mount adapter Not RoHS compliant

 Additonal part numbers detailed in the spec. sheet may be ordered by entering the part number and quantity in the box below.
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Note: Contact Engineering for custom configurations.
 Part Number Builder
(1) (2) (3)   
O
O
M
M
5
5
-
-
-
-
-
-
C
C
Qty:

Option Descriptions
(1) Input and Output Type
  Select
DT for DC Displacement Transducer Input
LTC for Linearized Thermocouple Input
ITC for Non-Linearized Thermocouple Input
IP for RTD Input (Pt100 Ohm 2 or 3 Wire)
IC for RTD Input (Copper 2 or 3 Wire)
IN for RTD Input (Nickel 2 or 3 Wire)
IP4 for RTD Input (Pt100 Ohm 4 Wire)
IV for Voltage Input
IFI for Frequency Input
IMV for Millivolt Input
TC for 2-Wire Transmitter
PT for Potentiometer Input
WMV for Wideband Millivolt Input
WBS for Strain Gage Input
II for Current Input
WV for Wideband Voltage Input
IVI for Current Output
(2) Input and Output Range
  Select
1 for Input ±1 Vdc (DT Only)
2 for Input ±2 Vdc (DT Only)
3 for Input ±3 Vdc (DT Only)
4 for Input ±4 Vdc (DT Only)
5 for Input ±5 Vdc (DT Only)
6 for Input ±6 Vdc (DT Only)
7 for Input ±7 Vdc (DT Only)
8 for Input ±8 Vdc (DT Only)
9 for Input ±9 Vdc (DT Only)
10 for Input ±10 Vdc (DT Only)
J1 for Thermocouple Type J 0 to 760°C (LTC Only)
J2 for Thermocouple Type J 100 to 300°C (LTC Only)
J3 for Thermocouple Type J 0 to 500°C (LTC Only)
K1 for Thermocouple Type K 0 to 1000°C (LTC Only)
K2 for Thermocouple Type K 0 to 500°C (LTC Only)
T1 for Thermocouple Type T -100 to 400°C (LTC Only)
T2 for Thermocouple Type T 0 to 200°C (LTC Only)
E for Thermocouple Type E 0 to 1000°C (LTC Only)
R for Thermocouple Type R 500 to 1750°C (LTC Only)
S for Thermocouple Type S 500 to 1750°C (LTC Only)
B for Thermocouple Type B 500 to 1800°C (LTC Only)
J for Thermocouple Type J -100 to 760°C (ITC Only)
K for Thermocouple Type K -100 to 1350°C (ITC Only)
T for Thermocouple Type T -100 to 400°C (ITC Only)
E for Thermocouple Type E 0 to 900°C (ITC Only)
R for Thermocouple Type R 0 to 1750°C (ITC Only)
S for Thermocouple Type S 0 to 1750°C (ITC Only)
B for Thermocouple Type B 0 to 1800°C (ITC Only)
C1 for Thermocouple Type C 350 to 1300°C (ITC Only)
N1 for Thermocouple Type N -100 to 1300°C (ITC Only)
N100 for Input -100 to 100°C (IP and IP4 Only)
100 for Input 0 to 100°C (IP and IP4 Only)
200 for Input 0 to 200°C (IP and IP4 Only)
600 for Input 0 to 600°C (IP and IP4 Only)
120 for Input 0 to 120°C (IC Only)
300 for Input 0 to 300°C (IN Only)
1A for Input ±1 V (IV and WV Only)
5A for Input ±5 V (IV and WV Only)
10A for Input ±10 V (IV and WV Only)
1B for Input ±1 V (IV and WV Only)
5B for Input ±5 V (IV and WV Only)
10B for Input ±10 V (IV and WV Only)
20A for Input ±20 Vdc (IV and WV Only)
40A for Input ±40 Vdc (IV and WV Only)
20B for Input ±20 Vdc (IV and WV Only)
40B for Input ±40 Vdc (IV and WV Only)
500 for Input 0 to 500 Hz (IFI Only)
1K for Input 0 to 1 KHz (IFI Only)
3K for Input 0 to 3 KHz (IFI Only)
5K for Input 0 to 5 KHz (IFI Only)
10K for Input 0 to 10 KHz (IFI Only)
25K for Input 0 to 25 KHz (IFI Only)
50K for Input 0 to 50 KHz (IFI Only)
100K for Input 0 to 100 KHz (IFI Only)
10A for Input ±10 mV Output ±5 Vdc (IMV and WMV Only)
50A for Input ±50 mV Output ±5 Vdc (IMV and WMV Only)
100A for Input ±100 mV Output ±5 Vdc (IMV and WMV Only)
10B for Input ±10 mV Output ±0-5 Vdc (IMV and WMV Only)
50B for Input ±50 mV Output ±0-5 Vdc (IMV and WMV Only)
100B for Input ±100 mV Output ±0-5 Vdc (IMV and WMV Only)
100 for Input 100 Ohm (PT Only)
1000 for Input 500 Ohm (PT Only)
1K for Input 1K Ohm (PT Only)
10K for Input 10K Ohm (PT Only)
1 for Input 4 to 20 mA Output 1 to 5 Vdc (TC Only)
2 for Input 4 to 20 mA Output 2 to 10 Vdc (TC Only)
1 for Full Bridge Input ±30 mV @ 10 V Exc (WBS Only)
2 for Full Bridge Input ±20 mV @ 10V Exc (WBS Only)
3 for Half Bridge Input ±20 mV @ 10V Exc (WBS Only)
4/20 for Input 4 to 20 mA (II Only)
0/20 for Input 0 to 20 mA (II Only)
B0 for Input 0 to 5 Vdc Output 0-20 mA (IVI Only)
A0 for Input ±5 Vdc (IVI Only)
B4 for Input 0 to 5 Vdc Ouput 4-20 mA (IVI Only)
A4 for Input ±5 Vdc Ouput 4-20 mA (IVI Only)
(3) Additional Option (IC Only)
  Select
Nothing(leave field blank) for None
-01 for 10 Ohm @ 0°C
-02 for 10 Ohm @ 25°C
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
OM7 Series OM7 Series:
Modular Analog I/O Card of Signal Conditioning System Accepts a Wide Range of Inputs
   
Keywords:Compact, Low Cost, Modular Signal Conditioners Transmitters Input Modules Output Modules, 5B Device Replacement, pressure data loggers submersible pressure transmitters wireless strain gauge

   Back to topBack to top