As one of the best replacement/Upgrade model for famous 5B devices, the OM5 series modular signal conditioners provide a low cost, high performance method of inter-connecting real-world analog signals with data acquisition,
monitoring or control systems. They are designed to interface directly to analog inputs such as thermocouples, RTDs, strain gages and voltage or process
current signals. Individual OM5 modules convert these inputs to standardized analog outputs compatible with high-level analog I/O systems.
The OM5 is designed to provide easy and convenient solutions to
signal conditioning problems of both designers and end users in measurement and control applications. Typical uses include mini- and microcomputer-based
measurement systems, standard data acquisition systems, recorders, and dedicated control systems. The OM5 is ideally suited to applications where monitoring
and control of temperature, pressure, flow and other analog signals is required.
Specifications Input Ranges: See ordering table Common Mode Voltage, Input to Output:1500 Vrms max Bandwidth:
OM5-II, OM5-IMV, OM5-ITC, OM5-IV, OM5-IP/IC/IN, OM5-LTC, OM5-PT: 4 Hz
OM5-WBS, OM5-WMV, OM5-WV: 10 KHz Input (field) Protection: 240 Vrms max Output Range: See ordering table Output Current limit (input modules): ±14 mA max Operating Temperature Range: -40 to 85°C Module Dimensions: 2.28" x 2.26" x 0.60"(58 x 57 x15 mm)
† All dollar amounts on this site are shown in Singapore currency.
Note: Contact Engineering for custom configurations.
Part Number Builder
Option Descriptions
(1)
Input and Output Type
Select DT for DC Displacement Transducer Input LTC for Linearized Thermocouple Input ITC for Non-Linearized Thermocouple Input IP for RTD Input (Pt100 Ohm 2 or 3 Wire) IC for RTD Input (Copper 2 or 3 Wire) IN for RTD Input (Nickel 2 or 3 Wire) IP4 for RTD Input (Pt100 Ohm 4 Wire) IV for Voltage Input IFI for Frequency Input IMV for Millivolt Input TC for 2-Wire Transmitter PT for Potentiometer Input WMV for Wideband Millivolt Input WBS for Strain Gage Input II for Current Input WV for Wideband Voltage Input IVI for Current Output
(2)
Input and Output Range
Select 1 for Input ±1 Vdc (DT Only) 2 for Input ±2 Vdc (DT Only) 3 for Input ±3 Vdc (DT Only) 4 for Input ±4 Vdc (DT Only) 5 for Input ±5 Vdc (DT Only) 6 for Input ±6 Vdc (DT Only) 7 for Input ±7 Vdc (DT Only) 8 for Input ±8 Vdc (DT Only) 9 for Input ±9 Vdc (DT Only) 10 for Input ±10 Vdc (DT Only) J1 for Thermocouple Type J 0 to 760°C (LTC Only) J2 for Thermocouple Type J 100 to 300°C (LTC Only) J3 for Thermocouple Type J 0 to 500°C (LTC Only) K1 for Thermocouple Type K 0 to 1000°C (LTC Only) K2 for Thermocouple Type K 0 to 500°C (LTC Only) T1 for Thermocouple Type T -100 to 400°C (LTC Only) T2 for Thermocouple Type T 0 to 200°C (LTC Only) E for Thermocouple Type E 0 to 1000°C (LTC Only) R for Thermocouple Type R 500 to 1750°C (LTC Only) S for Thermocouple Type S 500 to 1750°C (LTC Only) B for Thermocouple Type B 500 to 1800°C (LTC Only) J for Thermocouple Type J -100 to 760°C (ITC Only) K for Thermocouple Type K -100 to 1350°C (ITC Only) T for Thermocouple Type T -100 to 400°C (ITC Only) E for Thermocouple Type E 0 to 900°C (ITC Only) R for Thermocouple Type R 0 to 1750°C (ITC Only) S for Thermocouple Type S 0 to 1750°C (ITC Only) B for Thermocouple Type B 0 to 1800°C (ITC Only) C1 for Thermocouple Type C 350 to 1300°C (ITC Only) N1 for Thermocouple Type N -100 to 1300°C (ITC Only) N100 for Input -100 to 100°C (IP and IP4 Only) 100 for Input 0 to 100°C (IP and IP4 Only) 200 for Input 0 to 200°C (IP and IP4 Only) 600 for Input 0 to 600°C (IP and IP4 Only) 120 for Input 0 to 120°C (IC Only) 300 for Input 0 to 300°C (IN Only) 1A for Input ±1 V (IV and WV Only) 5A for Input ±5 V (IV and WV Only) 10A for Input ±10 V (IV and WV Only) 1B for Input ±1 V (IV and WV Only) 5B for Input ±5 V (IV and WV Only) 10B for Input ±10 V (IV and WV Only) 20A for Input ±20 Vdc (IV and WV Only) 40A for Input ±40 Vdc (IV and WV Only) 20B for Input ±20 Vdc (IV and WV Only) 40B for Input ±40 Vdc (IV and WV Only) 500 for Input 0 to 500 Hz (IFI Only) 1K for Input 0 to 1 KHz (IFI Only) 3K for Input 0 to 3 KHz (IFI Only) 5K for Input 0 to 5 KHz (IFI Only) 10K for Input 0 to 10 KHz (IFI Only) 25K for Input 0 to 25 KHz (IFI Only) 50K for Input 0 to 50 KHz (IFI Only) 100K for Input 0 to 100 KHz (IFI Only) 10A for Input ±10 mV Output ±5 Vdc (IMV and WMV Only) 50A for Input ±50 mV Output ±5 Vdc (IMV and WMV Only) 100A for Input ±100 mV Output ±5 Vdc (IMV and WMV Only) 10B for Input ±10 mV Output ±0-5 Vdc (IMV and WMV Only) 50B for Input ±50 mV Output ±0-5 Vdc (IMV and WMV Only) 100B for Input ±100 mV Output ±0-5 Vdc (IMV and WMV Only) 100 for Input 100 Ohm (PT Only) 1000 for Input 500 Ohm (PT Only) 1K for Input 1K Ohm (PT Only) 10K for Input 10K Ohm (PT Only) 1 for Input 4 to 20 mA Output 1 to 5 Vdc (TC Only) 2 for Input 4 to 20 mA Output 2 to 10 Vdc (TC Only) 1 for Full Bridge Input ±30 mV @ 10 V Exc (WBS Only) 2 for Full Bridge Input ±20 mV @ 10V Exc (WBS Only) 3 for Half Bridge Input ±20 mV @ 10V Exc (WBS Only) 4/20 for Input 4 to 20 mA (II Only) 0/20 for Input 0 to 20 mA (II Only) B0 for Input 0 to 5 Vdc Output 0-20 mA (IVI Only) A0 for Input ±5 Vdc (IVI Only) B4 for Input 0 to 5 Vdc Ouput 4-20 mA (IVI Only) A4 for Input ±5 Vdc Ouput 4-20 mA (IVI Only)
(3)
Additional Option (IC Only)
Select Nothing(leave field blank) for None -01 for 10 Ohm @ 0°C -02 for 10 Ohm @ 25°C
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.