|
|
|
|
Modular Analog I/O System Accepts a Wide Range of Inputs
|
Click for larger image. |
|
|
|
|
Isolated Signal Conditioners for a Wide Range of Process Control Signals: Thermocouples, RTDs, mA, mV, V
|
|
Best Replacement/Upgrade Model for 7B Devices
|
|
Process Current (4-20 and 0-20 mA) Output Module
|
|
Powered mA Input Module Includes Isolated +24 Vdc Power for a Remote
Transmitter
|
|
Bipolar Voltage Input and Output Modules
|
|
Operates From a Single +24 Vdc Power Supply
|
|
Provides 1-5 V, 0-10 V, and±10 V Output Options
|
|
±0.1% Max. Accuracy, FactoryCalibrated
|
|
1500 V rms of CMV Isolation and 120 V rms Field Wiring Protection
|
|
Compact, 54 x 42 x 14 mm (2.1" x 1.7" x 0.6" ) Plastic Housing
|
View related products - Data Acquisition Plug-in Cards
|
| |
|
|
|
As the best replacement/upgrade version for 7B Modles, the OM7 Series modular isolation-based, single channel plug-in signal conditioning system accepts
inputs from a wide range of process control transducers and signals while providing high-level output voltages.
Featuring a maximum nonlinearity of 0.02% and factory calibrated to guarantee maximum accuracy of ±0.1%,
the OM7 Series offers superior performance at a lower cost than multipurpose signal conditioners. The
modules provide 1500 V rms isolation and 120 V rms of field wiring input protection. The power supplies
necessary to drive each individual module’s input circuitry are internally isolated, enabling the OM7
modules to offer true channel-to-channel isolation of the input signals. The modules are rated for a nominal
power supply input of +24 Vdc and, for maximum flexibility, will accept supply voltages in the +14 Vdc to
+35 Vdc range.
All modules are packaged in a compact 54 x 42 x 14 mm (2.1" x 1.7" x 0.6") durable plastic case that
readily accommodates high channel density applications. Each module may be operated in high
humidity (noncondensing) environments and is rated over the extended -40 to 85°C industrial temperature
range. All modules feature a simple pinout that allows them to be mixed and matched within a single
backplane design. Furthermore, modules are easily serviced since they can be removed and inserted into
the backplane with power applied.
Modules are available to isolate and condition the following input signals and transducers: voltage,
process current, RTD, 2-wire transmitter, and thermocouples. The 2-wire transmitter interface
module (OM7-35) accepts a 4-20 mA process input and provides an isolated +24 Vdc supply to power the
current loop. In this way, a loop-powered transmitter can be directly connected to the OM7-35 without
requiring a separate power supply. All of the isolated input modules, with the exception of the OM7-21,
provide a high-level output voltage that is factory configured for either the 1-5 V or 0-10 V range. The
OM7-21 is a unity gain, isolated input module with an input/output range of ±10 V.
Modules are also available that provide isolated output signals for process current and bipolar voltage.
The OM7-39 process current module converts either a 1-5 V signal to a 4-20 mA output or a 0-10 V input to a
0-20 mA output. The input/output ranges of the OM7-39 are factory configured. The OM7-22 is a unity gain
module that provides an isolated ±10 V output signal.
A full line of backplanes and rack-mount hardware complete the OM7 Series signal conditioning system.
Each backplane contains screw terminals for field wiring connections and a miniature cold junction
compensation (CJC) thermistor that is installed under the terminal blocks of each channel. Due to the pinout
of the OM7 Series modules, the CJC thermistor affects only the thermocouple modules. This flexibility permits
any module type to be used in any channel on the backplane.
ISOLATED VOLTAGE AND CURRENT INPUT
The OM7 Series feature five isolated voltage/current input modules capable of addressing
a wide variety of input voltage ranges and signal dynamics. The OM7-21 is a bipolar unit
module featuring a full-scale range of ±10 V. The OM7-30 and OM7-31 accept dc
input voltages and provide either a factory configured 1-5 V or 0-10 V output signal.
The OM7-32 accepts a 4-20 mA process current input signal and provides an output
voltage signal in the 1-5 V range. The OM7-33 isolates a 1-5 V input
signal and provides a buffered 1-5 V output signal. The OM7-32 and
OM7-33 can also be factory configured to provide a 0-10 V output signal with a 0-20 mA or 0-5
V input, respectively. Both the OM7-32 and OM7-33 have bandwidths of 100 Hz. The OM7-
30 and OM7-31 are limited to 3 Hz bandwidth.
ISOLATED THERMOCOUPLE INPUT
The OM7-37 and OM7-47 modules accept inputs from types J, K, T, E, R, S, and B thermocouples and
provide a 1-5 V or 0-10 V output signal. The OM7-47 also accepts inputs from type N thermocouples.
Both the OM7-37 and OM7-47 have a nominal 3 dB bandwidth of 3 Hz, and they provide for upscale open
input detection within 10 sec.
In addition to the signal conditioning capabilities of the OM7-37, the OM7-47 includes
an internal linearization circuit that compensates for the inherent
nonlinearities of the thermocouple. With this linearizer, the OM7-47 is
able to provide an output voltage that is linear with respect to the
actual temperatures being measured by the thermocouple.
The thermocouple input modules accomplish CJC by means of an external thermistor mounted under
the field wiring screw terminal blocks of the backplane.
ISOLATED LINEARIZED RTD INPUT
The OM7-34 module accepts inputs from 100. platinum and 120. nickel RTDs and produce an output
voltage signal that is proportional with temperature measured by the RTD. The OM7-34 modules are
available in a factory-configured 1-5 V or 0-10 V output range. Three-wire lead resistance
compensation is provided and 2- or 3-wire RTDs may be used. The OM7-34 RTD input module has
a nominal 3 dB bandwidth of 3 Hz and upscale open RTD detection with 10 sec.
ISOLATED 2-WIRE TRANSMITTER INTERFACE
The OM7-35 input module accepts a 4-20 mA process current input, provides a standard 1-5 V output
signal, and features an isolated loop power supply for driving the current transmitter. The module
has a nominal 3 dB bandwidth of 100 Hz and offers downscale open input detection within 2 sec.
The isolated transmitter loop power supply of the OM7-35 is unregulated and will provide a
voltage that is proportional to the voltage used to power the OM7-35 module. The voltage provided by
the OM7-35 is between 13 V and 34 V for loop current between 4 mA and 20 mA and supply voltages
between 20.4 and 26.4 V. (For nominal +24 V supply, the OM7-35 will supply approximately +24 V to
the loop.)
ISOLATED CURRENT OUTPUT
The OM7-39 isolated output module accepts either a factory-configured 1-5 V or 0-10V
input signal and provides an isolated 4-20 mA or 0-20 mA output current signal. The module can
drive a wide range of resistive loads, depending upon +Vs, the supply voltage. At a nominal +Vs of
+24 V, the OM7-39 will drive up to 850..
ISOLATED BIPOLAR VOLTAGE OUTPUT
The OM7-22 is a unity-gain module with an input/output range of ±10 V. The OM7-22 has an input range of
±10 V and provides an isolated bipolar ±10 V output signal to the field.
The OM7-22 features 1500 V rms of CMV isolation, 100 dB minimum of common mode rejection, and a
400 Hz bandwidth.
OM7 Specifications:
OM7 Common Input Module Specifications Common Mode Voltage: 1500 V rms continuous
Input Protection: 120 V rms continuous
Output Protection: Short to ground
Output Resistance: <1 ohm Common to All Modules
Operating Range: -40 to 85°C (-40 to 185°F)
Storage Range: -40 to 85°C (-40 to 185°F)
Humidity (24 hr): 90% non-condensing
WEIGHT: 60 G (0.2 OZ)
OM7 Series Input Module Specifications (typical @23°C and + 24 Vdc)
Model | OM7-21 | OM7-30 | OM7-31 | OM7-32 | OM7-33 | OM7-34 | OM7-35 | OM7-37 | OM7-47 |
Input Type | ±10 V | ±1 mV to ±1V | ±1 V to ±10 V | 4-20 mA 0-20 mA | 1-5 V 0-5 V | RTD | 4-20 mA | T/C* | T/C* |
Output Range into 2 kΩ min load) | ±10 V | 1-5 or 0-10 V | 1-5 or 0-10 V | 1-5 or 0-10 V | 1-5 or 0-10 V | 1-5 or 0-10 V | 1-5 or 2-10 V | 1-5 or 0-10 V | 1-5 or 0-10 V |
Accuracy | ±0.1% span max | ±0.1% span max | ±0.1% span max | ±0.1% span max | ±0.1% span max | See table | ±0.1% span max | ±0.1% span max | See table |
Nonlinearity | ±0.02% span max | ±0.02% span max | ±0.02% span max | ±0.02% span max | ±0.02% span max | See table | ±0.02% span max | 0.02% span max | N/A |
Input Resistance | 2 MΩ | 10 MΩ | 100 kΩ | 200 Ω | 2 MΩ | N/A | N/A | 10 MΩ | 10 MΩ |
Input Bias Current | 3 nA | 1 nA | 0.2 nA | N/A | 0.1 nA | N/A | N/A | 25 nA | 25 nA |
Nominal 3 db Bandwidth | 300 Hz | 3 Hz | 3 Hz | 100 Hz | 100 Hz | 3 Hz | 100 Hz | 3 Hz | 3 Hz |
Response Time, 0-90% | 1 msec | 150 msec | 150 msec | 10 msec | 10 msec | 250 msec | 5 msec | 150 msec | 150 msec |
CJC Accuracy, Ambient Temp. +5 to 45°C | NA | NA | NA | NA | NA | NA | NA | ±1.0°C max. | ±1.0°C max. |
Supply Voltage | 19-29 VDC | 14-35 VDC | 14-35 VDC | 14-35 VDC | 14-35 VDC | 14-35 VDC | 18-35 | 14-35 VDC | 14-35 VDC |
Supply Current | 35 mA | 25 mA | 25 mA | 20 mA | 20 mA | 25 mA | 60 mA | 25 mA | 25 mA |
* T/C is thermocouple
Output Module Specifications
Model | OM7-22 | OM7-39 |
Output Range | ±10 V | 0-20 mA 4-20 mA |
Input Range | ±10 V | 0-10 V 1-5 V |
Accuracy | ±0.1% Span | ±0.1% Span |
Nonlinearity | ±0.02% Span | ±0.02% Span |
Output Offset | 0.001% Span/ | 0.0035% Span/C |
Max. Output | ±14 Vdc | 30 Ma |
Load Resistance* | 5 K.m min. | 0-850. |
Nominal 3 db Bandwidth | 400 Hz | 100 Hz |
Response Time, 0-90% | 1 ms | 3 ms |
Common Mode Voltage | 1500 V rms | 1500 V rms |
Supply Voltage | 19-29 Vdc | 14-35 Vdc |
Supply Current | 20 mA max | 60 mA max |
*Load resistance of OM7-39 dependent on power supply
OM7-34 Linearized RTD Input Module (@ +23°C ±5°C and Vs = +24Vdc)
Model | Input Range | Accuracy | Nonlinearity |
OM7-34-01-X-C | -100 to +100°C | ±0.15% | ±0.05% |
OM7-34-02-X-C | 0 to +100°C | ±0.2% | ±0.05% |
OM7-34-03-X-C | 0 to +200°C | ±0.15% | ±0.05% |
OM7-34-04-X-C | 0 to +600°C | ±0.1% | ±0.05% |
OM7-34-N-01-X-C | 0 to +300°C | ±0.3% | ±0.012% |
OM7-34-N-02-X-C | 0 to +200°C | ±0.3% | ±0.14% |
NOTES:
The X in the OM7-34 model number designations in the above table is
used to identify the output voltage range option. If X=1, then the OM7-34
is factory configured for a 1-5 V output; and if X=2, then the OM7-34 is
factory configured for a 0-10 V output. The Standard Range OM7-34s
(i.e., OM7-34-01, OM7-34-02, OM7-34-03, OM7-34-04) are configured
for a Platinum RTD with the DIN standard alpha of 0.00385.
The OM7-34-N Series is configured for Nickel RTDs.
OM7-34 Linearized RTD Input Module (@ +23°C ±5°C and Vs = +24Vdc)
Model | Input Range | Accuracy1,2 (typical) | Accuracy1 (max) |
OM7-47-J-01-1-C | 0 to +760°C | 0.15% span | 0.38% span |
OM7-47-J-01-2-C | 0 to +760°C | 0.13% span | 0.32% span |
OM7-47-J-02-1-C | -100 to +300°C | 0.16% span | 0.35% span |
OM7-47-J-02-2-C | -100 to +300°C | 0.14% span | 0.30% span |
OM7-47-K-03-1-C | 0 to +1300°C | 0.15% span | 0.35% span |
OM7-47-K-03-2-C | 0 to +1300°C | 0.15% span | 0.32% span |
OM7-47-K-04-1-C | 0 to +600°C | 0.09% span | 0.20% span |
OM7-47-K-04-2-C | 0 to +600°C | 0.08% span | 0.18% span |
OM7-47-T-05-1-C | 0 to +400°C | 0.24% span | 0.50% span |
OM7-47-T-05-2-C | 0 to +400°C | 0.19% span | 0.38% span |
OM7-47-T-06-1-C | -100 to +200°C | 0.29% span | 0.57% span |
OM7-47-T-06-2-C | -100 to +200°C | 0.25% span | 0.47% span |
OM7-47-E-07-1-C | 0 to +900°C | 0.18% span | 0.41% span |
OM7-47-E-07-2-C | 0 to +900°C | 0.15% span | 0.34% span |
OM7-47-R-08-1-C | +500 to +1750°C | 0.15% span | 0.36% span |
OM7-47-R-08-2-C | +500 to +1750°C | 0.13% span | 0.30% span |
OM7-47-S-09-1-C | +700 to +1750°C | 0.13% span | 0.31% span |
OM7-47-S-09-2-C | +700 to +1750°C | 0.11% span | 0.25% span |
OM7-47-B-10-1-C | +800 to +1800°C | 0.19% span | 0.41% span |
OM7-47-B-10-2-C | +800 to +1800°C | 0.17% span | 0.35% span |
OM7-47-N-11-1-C | +200 to +1300°C | 0.14% span | 0.31% span |
OM7-47-N-11-2-C | +200 to +1300°C | 0.09% span | 0.27% span |
1) The CJC sensor accuracy should be added to the
module accuracy listed in this table in order to compute
the overall measurement accuracy.
2) Accuracy includes the effects of repeatability,
hysteresis, and conformity.
Millivolt Input - Unipolar
Model No. | Input Range | Output Range |
OM7-30-01-1-C | 0-10 mV | 1-5 V |
OM7-30-01-2-C | 0-10 mV | 0-10 V |
OM7-30-02-1-C | 0-100 mV | 1-5 V |
OM7-30-02-2-C | 0-100 mV | 0-10 V |
Millivolt Input - Bipolar
Model No. | Input Range | Output Range |
OM7-30-06-1-C | ±10 mV | 1-5 V |
OM7-30-06-2-C | ±10 mV | 0-10 V |
OM7-30-07-1-C | ±100 mV | 1-5 V |
OM7-30-07-2-C | ±100 mV | 0-10 V |
Voltage Input - Unipolar
Model No. | Input Range | Output Range |
OM7-30-03-1-C | 0-1 V | 1- 5 V |
OM7-30-03-2-C | 0-1 V | 0-10 V |
OM7-31-04-1-C | 0-5 V | 1-5 V |
OM7-31-04-2-C | 0-5 V | 0-l0 V |
OM7-30-05-1-C | 1-5 V | 1-5 V |
OM7-30-05-2-C | 1-5 V | 0-10 V |
OM7-31-01-1-C | 0-10 V | 1-5 V |
OM7-31-01-2-C | 0-10 V | 0-10 V |
Voltage Input - Bipolar
Model No. | Input Range | Output Range |
OM7-30-08-1-C | ±1 V | 1-5 V |
OM7-30-08-2-C | ±1 V | 0-10 V |
OM7-31-02-1-C | ±5 V | 1-5 V |
OM7-31-02-2-C | ±5 V | 0-10 V |
OM7-31-03-1-C | ±10 V | 1-5 V |
OM7-31-03-2-C | ±10 V | 0-10 V |
OM7-21-C | ±10 V | ±10 V |
Process Voltage Inputs
Model No. | Input Range | Output Range |
OM7-33-01-1-C | 1-5 V | 1-5 V |
OM7-33-01-2-C | 1-5 V | 0-10V |
OM7-33-02-1-C | 0-5 V | 1-5 V |
OM7-33-02-2-C | 0-5 V | 0-10 V |
Process Current Inputs
Model No. | Input Range | Output Range |
OM7-32-01-1-C | 4-20 mA | 1-5 V |
OM7-32-01-2-C | 4-20 mA | 0-10 V |
OM7-32-02-1-C | 0-20 mA | 1-5V |
OM7-32-02-2-C | 0-20 mA | 0-10V |
Linearized Thermocouple
Model No. | Input Range | Output Range | Thermocouple Type |
OM7-47-J-01-1-C | 0 to +760°C | 1-5 V | J |
OM7-47-J-01-2-C | 0 to +760°C | 0-10 V | J |
OM7-47-J-02-1-C | -100 to +300°C | 1-5 V | J |
OM7-47-J-02-2-C | -100 to +300°C | 0-10 V | J |
OM7-47-K-03-1-C | 0 to +1300°C | 1-5 V | K |
OM7-47-K-03-2-C | 0 to +1300°C | 0-10 V | K |
OM7-47-K-04-1-C | 0 to +600°C | 1-5 V | K |
OM7-47-K-04-2-C | 0 to +600°C | 0-10 V | K |
OM7-47-T-05-1-C | 0 to +400°C | 1-5 V | T |
OM7-47-T-05-2-C | 0 to +400°C | 0-10 V | T |
OM7-47-T-06-1-C | -100 to +200°C | 1-5 V | T |
OM7-47-T-06-2-C | -100 to +200°C | 0-10 V | T |
OM7-47-E-07-1-C | 0 to +900°C | 1-5 V | E |
OM7-47-E-07-2-C | 0 to +900°C | 0-10 V | E |
OM7-47-R-08-1-C | +500 to +1750°C | 1-5 V | R |
OM7-47-R-08-2-C | +500 to +1750°C | 0-10 V | R |
OM7-47-S-09-1-C | +700 to +1750°C | 1-5 V | S |
OM7-47-S-09-2-C | +700 to +1750°C | 0-10 V | S |
OM7-47-B-10-1-C | +800 to +1800°C | 1-5 V | B |
OM7-47-B-10-2-C | +800 to +1800°C | 0-10 V | B |
OM7-47-N-11-1-C | +200 to +1300°C | 1-5 V | N |
OM7-47-N-11-2-C | +200 to +1300°C | 0-10 V | N |
RTD Inputs (Linearized 100. Pt 2-Wire or 3-Wire, Alpha = 0.00385)
Model No. | Input Range | Output Range |
OM7-34-01-1-C | -100 to +100°C | 1-5 V |
OM7-34-01-2-C | -100 to +100°C | 0-10 V |
OM7-34-02-1-C | 0 to +100°C | 1-5 V |
OM7-34-02-2-C | 0 to +100°C | 0-10 V |
OM7-34-03 -1-C | 0 to + 200°C | 1-5 V |
OM7-34-03-2-C | 0 to +200°C | 0- 10 V |
OM7-34-04-1-C | 0 to +600°C | 1-5 V |
OM7-34-04-2-C | 0 to +600°C | 0- 10 V |
OM7-34-05-1-C | -50 to +350°C | 1-5 V |
OM7-34-05-2-C | -50 to +350°C | 0-10 V |
RTD Inputs (Linearized 120 . Ni 2-Wire or 3-Wire)
Model No. | Input Range | Output Range |
OM7-34-N-01-1-C | 0 to +300°C | 1-5 V |
OM7-34-N-01-2-C | 0 to +300°C | 0-10 V |
OM7-34-N-02-1-C | 0 to +200°C | 1-5 V |
OM7-34-N-02-2-C | 0 to +200°C | 0-10 V |
Non-Linearized Thermocouple
Model No. | Input Range | Output Range | Thermocouple Type |
OM7-37-J-01- 1-C | -100 to +760°C | 1-5 V | J |
OM7-37-J-01-2-C | -100 to +760°C | 0-10 V | J |
OM7-37-J-10-1-C | 0 to +200°C | 1-5 V | J |
OM7-37-J-10-2-C | 0 to +200°C | 0-10 V | J |
OM7-37-J-11-1-C | 0 to +400°C | 1- 5 V | J |
OM7-37-J-11-2-C | 0 to +400°C | 0-10 V | J |
OM7-37-J-12-1-C | 0 to +600°C | 1-5 V | J |
OM7-37-J-12-2-C | 0 to +600°C | 0-10 V | J |
OM7-37-J- 13-1-C | +300 to +600°C | 1-5 V | J |
OM7-37-J-13-2-C | +300 to +600°C | 0-10 V | J |
OM7-37-K-02-1-C | -100 to +1350°C | 1-5 V | K |
OM7-37-K-02-2-C | -100 to +1350°C | 0-10 V | K |
OM7-37-K-20-1-C | 0 to +300°C | 1-5 V | K |
OM7-37-K-20-2-C | 0 to +300°C | 0-10 V | K |
OM7-37-K-21-1-C | 0 to +600°C | 1-5 V | K |
OM7-37-K-21-2-C | 0 to +600°C | 0-10 V | K |
OM7-37-K-22-1-C | 0 to +1200°C | 1-5 V | K |
OM7-37-K-22-2-C | 0 to +1200°C | 0-10 V | K |
OM7-37-K-23-1-C | +600 to +1200°C | 1-5 V | K |
OM7-37-K-23-2-C | +600 to +1200°C | 0-10 V | K |
OM7-37-T-03-1-C | -100 to +400°C | 1-5 V | T |
OM7-37-T-03-2-C | -100 to +400°C | 0-10 V | T |
OM7-37-E-04-1-C | 0 to +900°C | 1- 5 V | E |
OM7-37-E-04-2-C | 0 to +900°C | 0-10 V | E |
OM7-37-R-05-1-C | 0 to +1750°C | 1-5 V | R |
OM7-37-R-05-2-C | 0 to +1750°C | 0-10 V | R |
OM7-37-S-06-1-C | 0 to +1750°C | 1-5 V | S |
OM7-37-S-06-2-C | 0 to +1750°C | 0-10 V | S |
OM7-37-B-07-1-C | 0 to +1800°C | 1-5 V | B |
OM7-37-B-07-2-C | 0 to +1800°C | 0-10 V | B |
2-Wire Transmitter Inputs with Loop Power (with Sense Resistor)
Model No. | Input Range | Output Range |
OM7-35-01-1-C | 4-20 mA | 1 -5 V |
OM7-35-01-2-C | 4-20 mA | 0-10 V |
Output Modules
Model No. | Input Range | Output Range |
OM7-22-C | ±10 V | ±10 V |
OM7-39-01-C | 1-5 V | 4-20 mA |
OM7-39-02-C | 0-10 V | 0-20 mA |
Backplanes
Model No. | Description |
OM7-BP-1-C | 1 Channel backplane |
OM7-BP-1-DIN-C | 1 Channel backplane DIN Rail |
OM7-BP-2-C | 2 Channel backplane |
OM7-BP-2-DIN-C | 2 Channel backplane DIN Rail |
OM7-BP-4-C | 4 Channel backplane |
OM7-BP-4-DIN-C | 4 Channel backplane DIN Rail |
OM7-BP-8-C | 8 Channel backplane |
OM7-BP-8-DIN-C | 8 Channel backplane DIN Rail |
OM7-BP-16-C | 16 Channel backplane |
OM7-BP-16-DIN- | 16 Channel backplane DIN Rail |
RAIL-35-2 | 35mm Din Rail, 2 Meter Length |
Cables
Model No. | Description |
OM7-CA-01 | 6" cable (25-pin, D-type connector to 26-pin male header connector) converts OM7 backplane connector to an OM5 backplane connector pin out |
OM7-CA-02 | 3-foot cable (25 pin, D-type connector on both ends) |
Accessories
Model No. | Description |
U24Y175 | Power supply (105-125/210-250 VAC input, 24 VDC @ 175 mA output |
OM7-PROTO | OM7 Breadboard kit |
OM7-BP-EV | 1 Channel evaluation |
OM7-IF | Universal interface board |
OM7-RK002 | 19” rack for mounting backplane |
OM7-RI | 250ohm current conversion resistor |
OM7-DIN-SF | DIN Base element with snap foot |
OM7-DIN-WSF | DIN Side element without snap foot |
OM7-DIN-SE | DIN Side elements |
OM7-DIN-CP | DIN Connector pins |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Input
|
|
Select -21 for Voltage Input (±10 V) -30 for Millivolts Input (±1 mV to ±1 V) -31 for Voltage Input (±1 mV to ±10 V) -32 for Process Current Input (4-20 mA or 0-20 mA) -33 for Process Voltage Input (1-5 V or 0-5 V) -34 for Linerarized RTD Input -35 for Process Current (4-20 mA) -37 for Non-Linearized Thermocouple -39 for Voltage Input (1-5V or 0-10V) -22 for Voltage Input (±10 V) -47 for Linearized Thermocouple Input
(2)
|
Thermocouple Type
|
|
Select Nothing(leave field blank) for None Thermocouple Models -J for J Type Thermocouple -K for K Type Thermocouple -T for T Type Thermocouple -E for E Type Thermocouple -R for R Type Thermocouple -S for S Type Thermocouple -B for B Type Thermocouple -N for N Type Thermocouple
(3)
|
RTD Inputs
|
|
Select Nothing(leave field blank) for Linearized 100 Ohm Pt 2-Wire or 3-Wire Alpha 0.00385 -N for Linearized 120 Ohm Ni 2-Wire or 3-Wire
(4)
|
Input Range
|
|
Select Nothing(leave field blank) for No options leave blank -01 for -100 to 100°C (OM7-34-01 Only) -02 for 0 to 100°C (OM7-34-02 Only) -03 for 0 to 200°C (OM7-34-03 Only) -04 for 0 to 600°C (OM7-34-04 Only) -05 for -50 to 350°C (OM7-34-05 Only) -01 for 0 to 300°C (OM7-34-N-01 Only -02 for 0 to 200°C (OM7-34-N-02 Only) -01 for 0 to 760°C (OM7-47-J-01 Only) -02 for -100 to 300°C (OM7-47-J-02 Only) -03 for 0 to 1300°C (OM7-47-K-03 Only) -04 for 0 to 600°C (OM7-47-K-04 Only) -05 for 0 to 400°C (OM7-47-T-05 Only) -06 for -100 to 200°C (OM7-47-T-06 Only) -07 for 0 to 900°C (OM7-47-E-07 Only) -08 for 500 to 1750°C (OM7-47-R-08 Only) -09 for 700 to 1750°C (OM7-47-S-09 Only) -10 for 800 to 1800°C (OM7-47-B-10 Only) -11 for 200 to 1300°C (OM7-47-N-11 Only) -01 for 0-10 mV (OM7-30-01 Only) -02 for 0-100 mV (OM7-30-02 Only) -06 for ±10 mV (OM7-30-06 Only) -07 for ±100 mV (OM7-30-07 Only) -03 for 0-1 V (OM7-30-03 Only) -04 for 0-5 V (OM7-31-04 Only) -05 for 1-5 V (OM7-30-05 Only) -01 for 0-10 V (OM7-31-01 Only) -08 for ±1 V (OM7-30-08 Only) -02 for ±5 V (OM7-31-02 Only) -03 for ±10 V (OM7-31-03 Only) -01 for 1-5 V (OM7-33-01 Only -02 for 0-5 V (OM7-33-02 Only) -01 for 4-20 mA (OM7-32-01 and OM7-35-01 Only) -02 for 0-20 mA (OM7-32-02 Only) -01 for -100 to 100°C (OM7-34-01 Only) -02 for 0 to 100°C (OM7-34-02 Only) -03 for 0 to 200°C (OM7-34-03 Only) -04 for 0 to 600°C (OM7-34-04 Only) -05 for -50 to 350°C (OM7-34-05 Only) -01 for -100 to 760°C (OM7-37-J-01 Only) -10 for 0 to 200°C (OM7-37-J-10 Only) -11 for 0 to 400°C (OM7-37-J-11 Only) -12 for 0 to 600°C (OM7-37-J-12 Only) -13 for 300 to 600°C (OM7-37-J-13 Only) -02 for -100 to 1350°C (OM7-37-K-02 Only) -20 for 0 to 300°C (OM7-37-K-20 Only) -21 for 0 to 600°C (OM7-37-K-21 Only) -22 for 0 to 1200°C (OM7-37-K-22 Only) -23 for 600 to 1200°C (OM7-37-K-23 Only) -03 for -100 to 400°C (OM7-37-T-03 Only) -04 for 0 to 900°C (OM7-37-E-03 Only) -05 for 0 to 1750°C (OM7-37-R-05 Only) -06 for 0 to 1750°C (OM7-37-S-06 Only) -07 for 0 to 1800°C (OM7-37-B-07 Only)
(5)
|
Output
|
|
Select Nothing(leave field blank) for No options leave blank -1 for 1-5 V (All except OM7-22 and OM7-39) -2 for 0-10V (All except OM7-22 and OM7-39) Nothing(leave field blank) for ± 10 V (OM7-22 Only) -01 for 4-20 mA (OM7-39-01 Only) -02 for 0-20 mA (OM7-39-02 Only)
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OM5: |
Compact, Low Cost, Modular Analog I/O Card/Signal Conditioners |
|
|
|
|
|
|
Back to top
|
|