More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Temperature Datalogger

OM8818   
1 year warranty CE
 
Temperature Datalogger System
OM8818:Temperature Datalogger
Click for larger image.
   
Collect Temperature Data
Rugged, Waterproof Housing
Start by Magnet or Schedule
RS232 Interface

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals

OM8818 is a complete temperature datalogger system at a remarkable low price. Each set comes with Windows compatible software, a datalogger unit and an infrared download box with data links. The OM8818 is ideal for monitoring ambient conditions in greenhouses, art galleries and museums.

SPECIFICATIONS
Temperature Range:
-40 to 85°C (0 to 185°F).
Accuracy: -20 to 50°C, ±0.6°C (-4 to 122°F, ±1.1°F) -40 to -20°C, 51 to 85°C, ±1.2°C (-40 to -4°F, 123 to 185°F, ±2.2°F)
Resolution: 0.1°C
Sample Data: 8000 samples
Sample Unit: °C or °F.
Battery: ER3 (3.6V) lithium (>1 yr)
Real-time Clock Memory: Yes

Dimensions:
OM8818: 124 x 52 x 92 mm (4.9 x 2 x 3.6"
OM8800D: 108 x 23 x 18 mm (4.3 x 0.9 x .7")
OM8800R: 124 x 28 mm (4.9 x 1.1)
Weight: Approx. 26 g (1 oz)
Case: ABS, Waterproof
Cable Length: 150 cm (5') with DB9 (9 pin) connector.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OM8818    Consult sales   Datalogger, software and down link box  
 OM8800R    Consult sales   Down link box and software  
 OM8800D    Consult sales   Datalogger  
All dollar amounts on this site are shown in Singapore currency.


   
Keywords:Temperature, Datalogger, Instruments, Education, Training, Demonstration Program, system, current meters miniature slide robotic gripper

   Back to topBack to top