|
|
|
|
|
Model OMA-VM606 monitors up to eight switch
closures (dry contacts) which allows you to connect
a wide variety of sensors such as magnetic door or
window switches, thermostats, fluid level switches
and motion sensors. The OMA-VM606 allows you to
program a “normal” state and a time delay for each dry
contact input. A five-second message can be recorded
to define each input. An additional local identification
message can be recorded to identify the OMA-VM606
dialer. When an input is different from the programmed
“normal” state for longer than the time delay, or the
power is out for longer than five minutes (default is
5 minutes however this is user selectable) the unit will
dial up to eight phone or pager numbers. If contact
has not been made after dialing all phone numbers,
the OMA-VM606 will wait 20 minutes and begin calling
again. This sequence is repeated until contact is made.
The integrated voice tells you which input is in alarm
and the current status. You can call the unit at any
time to hear a status report including power status. All
programming is accomplished over the phone following
simple voice instructions.
When the OMA-VM606 goes into an emergency state it
will energize the alarm relay, activate the alarm buzzer
and begin making emergency calls. When the unit dials
a voice number it will first play the local identification
message and the current status of any inputs which
caused the emergency state. The unit ceases to be
in the emergency state once contact is made with the
unit. Contact is made by the user entering a personal
identification number (PIN) after receiving a call from
the unit, by entering the PIN number when calling
in to the unit or by pressing the pushbutton located
on the top of the dialer. If the input(s) return to the
programmed “normal” states, the unit will also cease to
be in the emergency state. If the OMA-VM606 calls an
answering machine or voice mail, the warning message
will be left and the unit will continue to call. When the
OMA-VM606 calls a pager number, it will transmit
the local identification number, any inputs which have
caused an alarm and the power status.
Specifications
Number of Inputs: 8
Input Type: Dry contact (5 Vdc, 2 mA source)
Telephone: Standard RJ11 phone jack connection
Telephone Numbers: Stores up to eight callout phone numbers up to 20 digits long
Range of Incoming Rings Before Answer: 1 to 20
Number of Digits of Programmable PIN: 4
Range of Time Delay for Each Input Before Callout: 0 to 999 minutes
Maximum Power Outage Alarm Time Delay: 900 minutes (default is 5 minutes)
Local Identification Message (Unit ID): Record up to an 8-second message that identifies the dialer
Individual Channel Identification Messages: Record up to a 5-second identification message for each input
Operation: Operates with answering machine on the same phone line
Alarm Notification: Alarm buzzer sounds and alarm relay closes if any input(s) go into an alert condition
Alarm Cancellation: Pushbutton on top of the unit silences the alarm and cancels emergency telephone calls
Alarm Relay Output: SPDT (1 A, 24 Vdc)
Alarm Relay Operation: User selectable to be automatically energized during an emergency state (turn off from top button) or to be remotely controlled (turn on or off) via touch tone phone
Alarm Buzzer: 90 dB
Display: Integral LCD display
Power: 120 Vac 50/60 Hz from included wall mount transformer power supply
Battery Backup: 24-hour rechargeable battery backup
Operating Ambient: 0 to 52°C (32 to 125°F)
Electrical Connections: Two pluggable 12-position terminal blocks
Dimensions: 127 H x 191 W x 45 mm D (5.0 x 7.5 x 1.75")
Material: ABS plastic
Weight: 1.4 kg (3 lb)
Ethernet Data Collection (OMA-VM606E Only)
LAN: Ethernet 10Base-T or 100Base-TX (auto-sensing)
Transport Protocol: TCP/IP, UDP
Connector: RJ45
LED Indicators: 10Base-T connection, 100Base-TX connection
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual and 120 Vac power adaptor.
Ordering Example: (1) OMA-VM606 Eight channel alarm dialer, $1,700.00
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download OMA-VM500 and OMA-VM600 Series - Data Capture Software |
Download OMA-VM606 and OMA-VM606E - 8 Channel Alarm Dialer with Ethernet |
|
|
|
|
Keywords:alarm dialer, eight channel, 8 channel, alarm, dialer
|
Back to top
|
|