|
|
|
|
|
The OMB-DBK1 provides a
convenient means of attaching
analog signals from BNC
cables to the OMB-LOGBBOOK
and OMB-DAQBOARD-2000
Series data acquisition systems.
Its 16 BNC connectors
accommodate 16 single-ended
inputs or 8 differential analog inputs.
Each differential input is equipped
with a switchable 100K Ohm bias
resistor referenced to analog
common. The unit also provides a
ground reference via an external
ground connection.
The OMB-DBK1 features a
male DB37 connector that
mates with the OMB-LOGBOOK
and OMB-DAQBOARD-2000
Series.
Signal Termination
Since the OMB-DBK1 is a passive
universal interface, it also provides
a convenient method of connecting
analog signals to other I/O devices.
The unit’s 16 easy-to-access BNC
connectors can be configured as
differential or single-ended.
Specifications
Connector:
DB37 male, mates with P1
pinout on the OMB-LOGBOOK
and OMB-DAQBOARD-2000 Series
BNC connectors for signal inputs
Analog Input Connection:
One BNC connector for each
of 16 analog input channels
Dimensions:
221 W x 285 L x 35 mm H
(8.5 x 11 x 1.375")
Weight: 1.3 kg (3 lbs)
Cables:
Use OMB-CA-37-x with
OMB-LOGBOOK and
OMB-DAQBOARD-2000 Series
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
|
|
Related Links -
Related Products
|
Related Products |
|
OMB-DAQBOOK: |
Portable Data Acquisition SystemsFor Notebook and Desktop PCs
Discontinued Product |
|
|
|
DAQBOARD: |
Data Acquisition Boards For Desktop PCs
Discontinued Product
|
|
|
|
OMB-LOGBOOK: |
Stand-Alone, Intelligent PC-Based Data Acquisition System
Discontinued Product |
|
|
|
|
|