|
|
|
|
|
The OMB-DBK10 is an all-metal
expansion-card enclosure that
accommodates up to three
expansion cards for OMEGA’s
OMB-LOGBOOK and
OMB-DAQBOARD-2000 Series
data acquisition systems. This
enclosure allows three expansion
cards to easily slide into it without
requiring removal of the signal
connections. Two OMB-DBK10’s are
ideal for applications that require
six or fewer expansion cards.
The use of an OMB-CA-37-x
cable is required to daisy-chain all
cards installed into OMB-DBK10
enclosures.
Packaging You can stack the
OMB-DBK10 beneath an
OMB-LOGBOOK or OMB-DAQBOOK
portable data acquisition module by
means of the included fastener
panels. The result is a compact and
securely connected data acquisition
system that you can conveniently
carry from one application site to
another.
Specifications
Capacity: Accommodates any 3 OMB-DBK
expansion cards
Material: Aluminum
Finish: Black, powder-coated
Dimensions:
221 x 285 x 35 mm
(8.5 x 11 x 1.375")
Weight:1.3 kg empty (3 lb);
cards .25 to .75 kg each (8 to 12 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
|
|
|
Keywords:3-Slot Expansion-Card Enclosure for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series, brushless servo
|
Back to top
|