|
|
|
|
|
Each OMB-DBK15 multiplexing input
card provides sixteen channels of
current or voltage input to OMEGA’s
OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition
systems. An OMB-LOGBOOK and OMB-DAQBOARD-2000 Series
can accept up to 16 OMB-DBK15
cards, for a total of 256 potential
analog input channels per system.
The OMB-DBK15 features a
16-channel multiplexer and a
programmable gain input amplifier.
Its durable component sockets
accept resistors that configure each
channel for either current-to-voltage
conversion or for voltage attenuation.
The OMB-DBK15 is supplied with
sixteen precision 250 ohm resistors
for making 4 to 20 mA measurements,
and sixteen sets of 6:1 voltage
dividers for accommodating up to
±30 V* inputs. (* ±10 V to 30 V input signals can be
measured by installing attenuation
resistors on the card)
The OMB-DBK15 can also accept
other, user-supplied resistor values,
facilitating user-selectable current-to-
voltage conversion or voltage
attenuation factors.
When employed without resistors,
the OMB-DBK15 provides sixteen
differential voltage inputs, which
accommodate ±5 V full scale inputs.
The OMB-DBK15’s input amplifier is
software programmable for x1 or x2
gain per channel, and for unipolar 0
to +10 V or bipolar -5 to +5 V input
per channel.
Voltage Measurements. The
OMB-DBK15 accommodates voltage
measurements beyond the standard
10 V range, accepting voltage divider
resistors for up to ±30* VFS inputs.
You can obtain any combination of
input ranges by simply installing the
appropriate resistor combination on
the OMB-DBK15 card. The card’s
on-board programmable gain
instrumentation amplifier (PGIA)
can be set for a ±5 V output span or
a 0 to +10 V output span, allowing
users to set the OMB-LOGBOOK
or OMB-DAQBOARD-2000 Series for
either configuration.
Current Measurements.
The OMB-DBK15 is ideal for
accommodating transducers with
4 to 20 mA output; one need only
install the 250 ohm resistors provided
in the appropriate location on the
board.
SPECIFICATIONS
Connector: DB37 male, mates with
P1 pinout on the OMB-LOGBOOK
or OMB-DAQBOARD-2000 Series
screw-terminals provided for signal
connection
Gain Ranges: x1, x2
Number of Channels: 16 differential
Voltage Input Ranges: 0 to +10 Vdc,
±5 Vdc (less attenuating resistors)
Current Input Range: ±20 mA max
Gain Accuracy: ±0.05% typ;
±0.25% max
Maximum Input Voltage
(without damage): ±35 Vdc
Cables: Use OMB-CA-37-x with
OMB-LOGBOOK and OMB-DAQBOARD-2000 Series
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|