Accepts Up to 16 OM5 (5B Compatible) Isolated Analog Input Modules
500 Vdc Channel-to-Channel and Channel-to-System Isolation
Modules Can be Mixed in Any Combination to Measure Temperature, Strain, Volts, Current, and Frequency
Per-Channel Screw Terminals (14-22 AWG) for Easy Signal Connection, Cold- Junction Sensors for Thermocouple Applications (OMB-DBK207/CJC), and Socket for Current Resistors
Up to 16 OMB-DBK207 and/or OMB-DBK207/ CJC Boards Can be Daisy-Chained, Supporting Expansion to 256 Isolated Analog Inputs
Requires 5 Vdc Power Supply
Optional Rack Mount Kit
Easily Configured with DaqView Software (No Programming Required)
The OMB-DBK207 and OMB-DBK207/CJC signal conditioning and expansion boards can be configured, on a per-channel
basis, with up to 16 isolated OM5 (5B) analog input modules. Both
boards feature screw terminals per channel for the convenient
connection of field signals as well as sockets for current conversion
resistors (supplied with OM5 (5B) current I/O modules, sold
separately). The OMB-DBK207/CJC also includes per-channel coldjunction
compensation. This allows OM5 (5B) thermocouple modules to
output linearized and compensated values eliminating the need for any
components apart from a usersupplied thermocouple.
Each user-configurable OM5 (5B) signal conditioning module offers
500 V isolation from the system and from other channels. A wide variety
of analog input modules are available for measuring temperature
(thermocouple and RTD), strain, volts, current, and frequency.
Up to 16 OMB-DBK207 and/or OMB-DBK207/CJC boards can
be daisy-chained (via multiple OMB-CA-37-x cables) providing
expansion for up to 256 analog input channels. For applications
with both analog and digital I/O channel expansion requirements,
the OMB-DBK208 and OMBDBK210 expansion boards are
available. All OMB-DBK signal conditioning and expansion boards
are scanned at 5 µs/channel.
The OMB-DBK207 and OMB-DBK207/CJC ship with panel-mount hardware but
they can also be rack-mounted with the optional rack mounting kit.
The OMB-DBK209 and OMBDBK206 adapter boards are used to
convert the 100-pin (P4) connector from the OMB-DAQBOARD-2000
series boards to three expansion ports P1, P2, and P3).
Specifications Module Capacity: 16, input only, OM5 (5B) compatible modules Cable: OMB-CA-37-x and OMB-CA-195 DC Input Fuse: 3 A, reset type Power Requirement: 5 Vdc, regulated Operating Environment: 0 to 70°C (32 to 158°F) Relative Humidity: 95% RH non-condensing Connectors: P4: 100-pin connector for connection
to OMB-DAQBOARD-2000 Series P4 connector via
an OMB-CA-195 cable P1: 2 P1 (DB37) connectors provide connection to Daq system
P1 and analog expansion via single OMB-CA-37-x cable or multiple OMB-CA-37-1 cables Screw Terminals: 16 sets of 4-connector blocks
ISOLATION (DC OR AC PEAK)
Signal Inputs to Daq Device: 500 V Input Channel-to-Channel: 500 V CJC: Cold-junction compensation, applicable to OMB-DBK207/CJC
board only
† All dollar amounts on this site are shown in Singapore currency.