The OMB-DBK208 signal conditioning and expansion
board can be configured with up to 16 isolated Opto-22 compatible
solid-state relay (SSR) digital I/O modules. Two 8-channel banks can
be jumper-selected as either inputs or outputs. Each channel features
screw terminals for the convenient connection of field signals, as well
as LEDs to indicate channel status.
Each user-configurable signal conditioning module offers 500 V
isolation from the system and from other channels. A wide variety
of SSR I/O modules are available to sense AC and DC signals and
to switch AC and DC loads.
An on-board jumper (JP2) allows users to determine the status
of the digital outputs in the event of the loss/recovery of external
power. When enabled, the loss of external power disables module
outputs until the application program writes new values to the data bus.
When disabled, the loss of power has no effect on the state or
continued control of the outputs. Additionally, on-board logic disables
module outputs upon detection of a CPU reset.
For the OMB-DAQBOARD-2000 Series boards, only a single
OMB-CA-195 cable is required to terminate to the OMB-DBK208.
For applications with digital I/O only channel expansion requirements,
up to 16 OMB-DBK208 boards can be daisy-chained via multiple
OMB-CA-37-x cables, providing expansion up to 256 digital I/O
channels. For applications with both analog and digital I/O channel
expansion requirements, the OMB-DBK206
and OMB-DBK209 expansion adaptor boards are available. All
OMB-DBK signal conditioning and expansion boards are scanned at 5
µs/channel. The OMB-DBK208 ships with panel hardware; it can
also be rack-mounted with the optional OMB-RACK3 rack
mount kit.
Specifications Module Capacity: 16 Opto-22 compatible solid-state-relays Cable: OMB-CA-37-x or OMB-CA-195 DC Input Fuse: 0.5A, reset type Power Requirement: 5 Vdc, regulated; 0.25 A min Operating Temperature: 0 to 70°C (32 to 158°F) Relative Humidity: 95% RH non-condensing
Connectors: P4: 100-pin connector provides for connection to
OMB-DAQBOARD-2000 Series P4 connector via an
OMB-CA-195 cable P2: 2 P2 (DB37) connectors provide connection to a DAQ
system and digital expansion via a single OMB-CA-37-x cable or
multiple OMB-CA-37-1 cables Screw Terminals: 16 sets of 2-connector blocks for I/O signals
Isolation: Channel-to-System: 500 V Channel-to-Channel: 500 V
† All dollar amounts on this site are shown in Singapore currency.