|
|
|
|
|
The OMB-DBK25 8-channel
relay-output card provides
OMEGA’s OMB-LOGBOOK
and OMB-DAQBOARD-2000 Series
data acquisition systems with eight
fully independent relay contact
outputs. Because the OMB-DBK25
is designed for use in portable as
well as desktop applications, it
employs miniature latch relays that
draw power only when changing
states, i.e., when changing from off
to on or from on to off. This minimal
power consumption makes the
OMB-DBK25 ideal for applications
that rely on battery power. The
OMB-DBK25 relay contacts are
rated for 2 A at 28 Vdc or 0.6 A at
120 Vac. As many as twenty-four
OMB-DBK25’s can be used in one
system, to obtain 192 outputs.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
|
|
Related Links -
Related Products
|
|
|