|
|
|
|
|
|
|
|
Offers a Per-Channel Programmable Gain Amplifier for ±50 mV,
±500 mV, or ±5 V FS Input
|
|
Includes a Built-In Current Source for ICP Transducer Biasing
|
|
Offers Per-Channel Anti-Aliasing Filters
|
|
Provides Per-Channel Simultaneous Sample and Hold
|
|
Accommodates Either AC or DC Coupled Signals
|
|
Both Dynamic Analog Inputs Sampled Within 50 ns of Each Other
|
View related products - Signal Conditioners
|
| |
|
|
|
The 2-channel OMB-DBK4
dynamic signal-input card
enables OMB-LOGBOOK
and OMB-DAQBOARD-2000 Series
data acquisition systems to
accommodate inputs from
piezoelectric transducers, such as
accelerometers or microphones, as
well as from various other dynamic
signal sources. Each OMB-DBK4
card is equipped with two BNC
connectors and footprints for two
user-installed Microdot connectors,
permitting it to easily accommodate
most transducer connections.
Architecture
The OMB-DBK4 provides
per-channel, constant current
source outputs, programmable
gain amplifiers, programmable
anti-aliasing filters, and sample
and hold amplifiers.
Specifications
Channels: 2
Connectors: DB37 male, 1 BNC
per channel, and footprints for one
user-provided Microdot connector
per channel
Current Source:
Output Impedance: >1.4 M .
Compliance: 27 V
Current Levels: 2 and 4 mA
(jumper selectable)
Input Impedance: 150 K .
Input Ranges:
±50 mV, ±500 mV, and ±5 V FS;
additional full scale ranges
are available when combined
with the OMB-LOGBOOK’s
or OMB-DAQBOARD-2000 Series
on-board programmable A/D ranges
Coupling: AC and DC
AC High-Pass Filters:
Per-channel, 1-pole HPF with 10 Hz
or 0.1 Hz cutoff, selectable via jumper
Input Signal/Noise:
>96 dB (BW=100 kHz)
Amplitude Accuracy:
±0.5 dB passband center
Low-Pass Filter:
Software selectable, 12-pole
Butterworth filter, with cutoff
frequencies of 18 kHz, 9 kHz, 4.5
kHz, 2.25 kHz, 1.125 kHz, 562.5 Hz,
281.2 Hz, and 141.6 Hz; each
channel can be configured for a
different cutoff frequency
Power Consumption: 2750 mW
(When multiple OMB-DBK4 cards
are used, an OMB-DBK32A auxiliary
power supply may be required.)
Cables:
Use OMB-CA-37-x cable
with OMB-LOGBOOK and
OMB-DAQBOARD-2000 Series
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|