|
|
|
|
|
|
|
|
Accepts up to Ten OMB-DBK Analog
Expansion Cards
|
|
Features Analog Backplane, Eliminating the Need for a Cascaded
Ribbon Cable
|
|
Enables Easy Card Installation
|
|
Features Rugged All Metal Construction for Portable Applications
|
View related products - Signal Conditioners
|
| |
|
|
|
The OMB-DBK41 analog
expansion module allows
OMEGA’s OMB-LOGBOOK and
OMB-DAQBOARD-2000 Series
data acquisition systems to be
expanded with any combination of
up to ten OMB-DBK series analog
expansion cards.
The OMB-DBK41’s metal enclosure
features an analog backplane into
which the OMB-DBK series expansion
cards can be easily installed.
The OMB-DBK41 features
industrial-strength Velcro-style
tabs that enable you to mount a
OMB-LOGBOOK and a notebook
PC on top of it.
Power Requirements
OMB-DBK series analog cards
housed within the OMB-DBK41
can obtain their power from your
OMB-LOGBOOK or
OMB-DAQBOARD-2000 Series
internal power supply, or the
OMB-CDK10 battery and power
supply module. However, depending
on the combination and number of
cards installed within the unit, the
OMB-DBK32A or OMB-DBK33
optional power supply card may
sometimes be required for
adequate power.
The OMB-DBK32A or OMB-DBK33
can obtain its power from a number
of sources: an included AC
adapter, an optional OMB-DBK30A
rechargeable battery/excitation
module, OMB-DBK34 battery/UPS
module, or any 9 to 20 Vdc source,
such as an automobile battery.
Packaging
You can stack the OMB-DBK41
beneath an OMB-LOGBOOK
portable data acquisition module
via included fastener panels, which
are available with an optional
screw-in handle. The result is a
compact and securely connected
data acquisition system that you
can conveniently carry from one
application site to another.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Keywords:10-Slot Expansion Module for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series, brushless servo
|
Back to top
|
|