|
|
|
|
Slot Expansion Module with Termination Panels
|
Click for larger image. |
|
|
|
|
Customizable Panels Offer User Choice of Signal Connector Types
|
|
Accepts up to Three
OMB-DBK Analog
Expansion Cards or
Three OMB-DBK Digital
Expansion Cards
|
|
Enables Easy Card Installation
|
|
Rugged All Metal Construction for
Portable Applications
|
|
Attaches to the OMB-LOGBOOK or OMB-DAQBOARD-2000
|
View related products - Signal Conditioners
|
| |
|
|
|
The OMB-DBK60 expansion
module allows the OMB-LOGBOOK
and OMB-DAQBOARD-2000 Series
data acquisition systems to be
expanded with any combination of
up to three analog or three digital
OMB-DBK signal conditioning and
expansion cards.
Removable termination panels
offer the user a choice of connector
types including BNC, removable
screw terminal, thermocouple and
safety jacks. Each panel includes
pre-stripped wires by which the
user can connect to any of the
three OMB-DBK cards installed
in the OMB-DBK60 enclosure.
A user-customizable blank
termination panel is also available
for custom applications.
The OMB-DBK60’s three-card
internal backplane eases cabling
by bringing all connections out to
a single DB37, thus only a single
cable is required to attach an
OMB-DBK60 to a system. Analog
and digital DBK cards cannot be
mixed within one OMB-DBK60
enclosure, and thus a separate
enclosure is required for analog
or digital cards.
An unlimited number of OMB-DBK60
enclosures can be secured to one
another or an OMB-LOGBOOK
system. The OMB-DBK60’s metal
enclosure features a slide-in drawer
for easy access to the OMB-DBK
cards.
The OMB-DBK60 can be used as
an expansion module for
OMB-DAQBOARD-2000 Series
systems. Each OMB-DBK60 will
accept up to three analog
expansion cards or three digital
expansion cards. Analog and digital
expansion cards cannot be mixed
within one OMB-DBK60 enclosure.
Eight different termination panels
are available for use with the
OMB-DBK60. These include the
OMB-DBK602 BNC termination
panel, OMB-DBK603 red safety-jack
termination panel, OMB-DBK604
red and black safety-jack
panel, OMB-DBK605 thermocouple
input termination panel (specify
thermocouple type), OMB-DBK606
removable-block screw terminal
panel, OMB-DBK607 slotted
termination panel with adjustable
clamp and OMB-DBK608
termination panel with three DB37
connectors.
Termination Panels
To complement OMB-DBK cards
installed in the OMB-DBK60
enclosure, users have a choice of
eight termination panels that
provide a variety of input
connectors. The termination panels
screwmount to the rear of the
OMB-DBK60 chassis,
and include the appropriate style
wire to connect each input to an
enclosed OMB-DBK60.
Packaging
You can stack the OMB-DBK60
beneath an OMB-LOGBOOK
portable acquisition module. The
result is a compact and securely
connected data acquisition system
that you can conveniently carry
from one application site to
another.
Specifications
Capacity: Accommodates up
to 3 OMB-DBK expansion cards;
digital and analog OMB-DBK cards
cannot be mixed within a single
OMB-DBK60 enclosure
Material: Aluminum
Finish: Black, powder-coated
Dimensions: 280 x 356 x 89 mm
(11 x 14 x 3.5)
Weight: 3.08 kg empty (7 lb);
cards .25 to .75 kg each
(8 to 12 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: *Insert thermocouple type B, J, K, R, S or T **Blank termination panels are included at no charge when no additional panels are ordered.
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
Back to top
|
|