More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

8-Channel High-Voltage Input Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series

OMB-DBK8   
1 year warranty CE OmegaCare
 
OMB-DBK8:8-Channel High-Voltage Input Card for OMB-LOGBOOK 
and OMB-DAQBOARD-2000 Series
Click for larger image.
   
Provides 8 High-Voltage Input Channels
Per-Channel Selection of Three Voltage Ranges Via Jumper
Buffered Inputs on Each Channel for High-Speed Scanning

View related products - Signal Conditioners

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OMB-DBK8 provides eight high-impedance, high-voltage input channels for OMEGA’s OMB-LOGBOOK and OMB-DAQBOARD-2000 Series data acquisition systems. The OMB-DBK8 accommodates 10, 50, or 100 VFS bipolar inputs that you can set on a per-channel basis via jumpers on the card.

The OMB-DBK8’s 10 M .input impedance presents minimal loading of high impedance circuits and transducers ( e.g., string pots), which ensures accurate readings over a wide range of source impedance, and high impedance transducers, such as string pots.

Each of the OMB-DBK8’s inputs provides an individual buffer amplifier that allows the combination of high-speed (10 µs/reading) and high-input impedances.

As many as thirty-two OMB-DBK8 cards can be used in one system, for a total of 256 high-voltage differential inputs.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OMB-DBK8    Consult sales   8-Channel High-Voltage Input Card  
All dollar amounts on this site are shown in Singapore currency.


 Related Links - Related Products
 Related Products
OMB-DAQBOARD-2000 Series OMB-DAQBOARD-2000 Series:
High-Performance PCI-Based Data Acquisition Boards
   
Keywords:8-Channel High-Voltage Input Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series, velocity transducer

   Back to topBack to top