More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

8-Channel RTD Measurement Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series

OMB-DBK9   
1 year warranty CE OmegaCare
 
OMB-DBK9:8-Channel RTD Measurement Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series
Click for larger image.
   
Provides 8 RTD Channels
Supports 3- 4-Wire RTD’s
Supports Three Ranges of RTD Resistance
Features Resolution Over the Full-Range of -200 to 850°C Span

View related products - Signal Conditioners

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OMB-DBK9 is an eight-channel RTD (resistance temperature device) measurement card for OMEGA’s OMB-LOGBOOK, OMB-DAQBOOK and DAQBOARD data acquisition systems. The OMB-DBK9 supports up to 8 channels of 3- or 4-wire RTD’s with resistances of 100, 500, or 1000 Ohm. RTD-type selection is made via a jumper on the card that configures all 8 channels.

Excitation Sources. The OMB-DBK9 provides bias for the RTD with eight constant current sources derived from the OMB-LOGBOOK, OMB-DAQBOOK or DAQBOARD’s internal power supply.

Input Amplifier. The OMB-DBK9’s instrumentation amplifier provides both a high and low resolution gain for each of the standard RTD types.

Software. Included software auto-matically controls the OMB-DBK9 to effortlessly supply you with correct temperature measurements. You need only indicate which RTD type is attached to each channel. Thereafter, whenever a measurement is requested from a channel, the entire measurement procedure including linearization occurs automatically.

The data acquisition systems are shipped with several Windows applications including a datalogging application that allows you to acquire RTD’s and other measurements via a spreadsheet-style user interface. Also shipped is eZ-PostView, a post- acquisition application that permits you to display acquired data previously saved to a file.

Specifications
Connector:
DB37 male, mates with
P1 pinout on an OMB-LOGBOOK,
OMB-DAQBOOK or DAQBOARD;
screw terminals provided for
signal connections
Configurations: 3- or 4-wire
Alpha: 0.00385
Inputs: 8 channels
Temperature Ranges:
100, 500 or 1000 Ohm:
-200 to 850°C
RTD Excitation Current:
100 Ohm 500 µA
500 Ohm 227 µA
1000 Ohm 160 µA
Accuracy:
100, 500 or 1000 Ohm: ± 1.5°C
Resolution:
100, 500 or 1000 Ohm: 0.3°C
Cables: Use OMB-CA-37-x with
OMB-DAQBOOK and OMB-LOGBOOK;
use OMB-CA-131-x with DAQBOARD


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OMB-DBK9    Consult sales   8-Channel RTD Input Card  
All dollar amounts on this site are shown in Singapore currency.


 Related Links - Related Products
 Related Products
OMB-DAQBOOK Series OMB-DAQBOOK Series:
Portable Data Acquisition SystemsFor Notebook and Desktop PCs
Discontinued Product
   
Keywords:8-Channel RTD Measurement Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series, bar pressure gauge pressure vacuum gauge

   Back to topBack to top