The OME-A-822PGH/L are 12-bit
multifunction analog and digital I/O
boards for PC/AT compatible
computers. The OME-A-822PGH/L offers
16 single-ended or 8 differential
analog inputs, plus two channels
of analog output with 12-bitresolution. In addition,the
OME-A-822PGH/PGL has 16
digital inputs, 16 digital outputs
and one counter/timer channel.
The OME-A-822PGH provides
gains of 0.5, 1, 5, 10, 50, 100,
500 and 1000 while the
OME-A-822PGL provides gains
of 0.5, 1 ,2, 4 and 8. It has a
maximum sampling rate of
125 KS/s, DMA operation is
jumper selectable for levels 1 or 3.
Interrupts are jumper selectable
between 3 and 15.
Software Development Kit
All data acquisition boards are
supplied with a standard software
development kit for Windows
98/NT/2000/XP. The software
development kit includes DLL files
for programming in C, C++ or other
high level languages and OCX files
for Visual Basic or Active X
programming. LabView drivers are
also included.
Specifications
Analog Input Channels:
16-channel single-ended
or 8-channel differential Resolution: 12-bits Conversion Rate: 125 KS/s Input Impedance: 10,000 M Ω//6pf Overvoltage Protection: +35 V Linearity: ±1-bit Sample & Hold: on chip Zero Drift: ±25 ppm /°C of full scale
D/A OUTPUTS
Channels: 2 independent Type: 12-bit double buffers Linearity: 0.006% FS Output Range: 0 to 5 V or 0 to 10 V
Internal Reference: +10 V or -10 V Output Driving: ±5 mA
DIGITAL I/O
Input: 16 (LSTTL) Input Low: VIL =0.8 V max
IIL =-0.4 mA max Input High: VIH =2.0 V min
IIH =20 µA max Outputs: 16 channel TTL levels Outputs Low: VOL =0.5 V max
@IOL =8 mA max Outputs High: VOH =2.7 V min
IOH =-400 µA max
General
Environmental
Power Requirements:
±5 V @350 mA (max) Operating Temperature:
0 to 50°C (32 to 122°F) Storage Temperature:
-20 to 70°C (-4 to 158°F) Humidity: 0 to 90% RH
non-condensing Dimensions:
122 H x 170 mm W (4.8 x 6.7") Connector: analog I/O,
37-pin D-Sub; digital I/O,
two 20-pin headers, (the
20-pin digital I/O headers
can be extended to the PC
slot window by using the
OME-ADP-20/PCI adaptor)
† All dollar amounts on this site are shown in Singapore currency.
Note: Includes utility software and complete operator’s manual on CD ROM. OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners.
Keywords:125 KS/s 16-Channel 12-Bit Analog Input Board with Analog Output and Digital I/O for the ISA Bus, scada application