|
|
|
|
|
|
|
|
16-Bit A/D Converter
|
|
12-Bit D/A Converter
|
|
16 Single-Ended or 8 Differential Inputs
|
|
100 KS/s Sampling Rate
|
|
Two 12-Bit Analog Output Channels
|
|
A/D Data Transfer Modes: Polling, Interrupt, DMA
|
|
16 Digital Input & 16 Digital Outputs
|
View related products - Data Acquisition Plug-in Cards
|
| |
|
|
|
The OME-A-826PG is a 16-bit
multifunction analog and digital I/O
board for PC/AT compatible
computers. The OME-A-826PG
offers 16 single-ended or 8
differential analog inputs, plus two
channels of analog output with
12-bits resolution. In addition,
the OME-A-826PG has 16 digital
inputs, 16 digital outputs and one
counter/timer channel. The
OME-A-826PG provides gains
of 1, 2, 4 and 8. It has a maximum
sampling rate of 100 KS/s. DMA
operation is jumper selectable for
levels 1 or 3. Interrupts are jumper
selectable between 3 and 15.
Software Development Kit
All data acquisition boards are
supplied with a standard software
development kit for Windows
98/NT/2000/XP. The software
development kit includes DLL files
for programming in C, C++ or other
high level languages and OCX files
for Visual Basic or Active X
programming. LabView drivers are
also included.
Specifications
ANALOG INPUT
Channels: 16-channel single-ended or 8-channel differential
Input Ranges: +10 V, +5 V, +2.5 V, +1.25 V
Resolution: 16-bits
Conversion Rate: 100 KS/s
Input Impedance: 10,000 Ω//6pf
Overvoltage Protection: +35 V
Linearity: +1-bit
Sample & Hold: on chip
Zero Drift: 19 ppm/°C of full scale
D/A OUTPUTS
Channels: 2 independent
Type: 12-bit double buffers
Linearity: 0.006% FS
Output Driving: 5 mA
Output Range:
0 to 5 V or 0 to 10 V
External Reference: Max +10 V
Output Current: +5 mA
DIGITAL I/O
Inputs: 16 (LSTTL)
Input Low: VIL = 0.8 V max
IIL = -0.4 mA max
Input High: VIH = 2.0 V min
IIH = 20 µA max
Outputs: 16 channel TTL levels
Outputs Low: VOL = 0.5 V max
@ IOL = 8 mA max
Outputs High: VOH = 2.7 V min
IOH = -400 µA max
COUNTER/TIMER
Programmable Internal Timer:
(0.0045 Hz 0.5 MHz)
Type: 82C54
A/D Pacer: 16-bit counter
Interrupt Channel:
3-15 jumper selectable
General Environmental
Power Requirements: +5 V @650 mA (max)
Operating Temperature:
0 to 50°C (32 to 172°F)
Storage Temperature:
-20 to 70°C (-4 to158°F)
Software: Windows 95/98/NT
Humidity: 0 to 90% RH non-condensing
Dimensions: 122 H x 170 mm W (4.8 x 6.7")
Connector: analog I/O, 37-pin D-Sub;
digital I/O, two 20-pin headers
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Each OME-A-826PG includes complete operator’s manual and software development kit on CD ROM. OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners.
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download ISA Bus Multifunction Board - Hardware Manual |
Download ISA Bus Multifunction Board - Hardware Manual |
|
|
|
|