More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

16-Channel Isolated Digital Input Board

OME-DB-16P   
1 year warranty
 
16-Channel Isolated Digital Input Board
OME-DB-16P:16-Channel Isolated Digital Input Board
Click for larger image.
   
$322.00  OME-DB-16P
16 Optically Isolated Digital Input Channels
AC/DC Signal Input
AC Signal Input with Filter
Input Buffer with Voltage Compactors

View related products - Signal Conditioners

Click to scroll below to order See Specs PDF Manuals

The OME-DB-16P is a 16 channel isolated digital input daughter board. The optically isolated inputs of the OME-DB-16P consist of a bi-directional OPTO-coupler with a resistor for current sensing. You can use the OME-DB-16P to sense DC signals from TTL levels up to 24V. You can also use OME-DB-16P to sense a wide range of AC signals. You can use the board to isolate the computer from large common-mode voltages, ground loops and voltage spikes that often occur in industrial environments.

Compatible Data Acquisition Boards:
OME-PCI-1802H, OME-PCI-1802L,
OME-PCI-1800H, OME-PCI-1800L,
OME-PCI-1602, OME-PCI-1602F,
OME-PCI-1202H, OME-PCI-1202L,
OME-PCI-1002H, OME-PCI-1002L

Specifications
I/O CONNECTOR ELECTRICAL SPECIFICATIONS
Configuration16 optically isolated digital input channels
CompatibilityTTL compatible
DIGITAL INPUT
Number of Channels16, each with its own ground reference
isolated from other channels
Maximum Input Voltage24 Vdc or 24 Vac
DIGITAL LOGIC LEVEL
Input Low Voltage0 V(min); ±1V (max)
Input High Voltage±2.8 Vdc/4VRMS(min);
±24 Vdc/24 Vac (max)
Input Impedance1.2 K
SOURCE CURRENT
5V Inputs4 mA/channel min
24V Inputs20 mA/channel min
Response Time20 ms without filter / 2.2 ms with filter
Power Supplies+5 V@224 mA max
Dimensions205 L x 114 mm H (8.1 x 4.5")
Operating Temperatureto 60°C (32 to 140°F)
Storage Temperature-20 to 70°C (-4 to 158°F)
Humidity5 to 90% noncondensing
Power Consumption12 V @0.53 A; 5 V@ 0.2 A


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OME-DB-16P  OME-DB-16P 4 weeks   322.00    16-channel isolated digital input board, includes 1 m cable  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with user's manual
 Ordering Example: (1) OME-DB-16P  16-channel isolated digital input board, includes 1 m cable, $322.00

   

   Back to topBack to top