More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

24-Channel Open-Collector Output Board

OME-DB-24C   
1 year warranty OmegaCare
 
24-Channel Open-Collector Output Board
OME-DB-24C:24-Channel Open-Collector Output Board
Click for larger image.
   
$685.00  OME-DB-24C
24 Open-Collector Outputs (NPN)
One 50-Pin Connector, One 37-Pin D-Sub Connector and One 20-Pin Connector
Maximum Load Voltage: 35 Vdc
3750 Vdc Optical Isolation
LED Indicates Relay Status
8 High Current Outputs (600 mA)
16 Low Current Outputs (100 mA) Fuse Protected

View related products - Signal Conditioners

Click to scroll below to order See Specs PDF Manuals

The OME-DB-24C has 24 channels of optically isolated digital outputs, arranged into four isolated banks. Each digital output offers a darlington transistor and integral suppression diode for inductive load. The board interfaces to field logic signals, eliminating ground-loop problems and isolating the host computer from damaging voltages. The OME-DB-24C has one 37-pin D-sub connector, one 50-pin male and one 20-pin male connector.

The transistor is energized by applying a 5 V signal to the appropriate input channel on the 50-pin connector, 20-pin flat cable connector or 37-pin D-sub connector. Twenty-four enunciator LED’s, one for each transistor is activated.

Specifications
Voltage Load:
5-24 Vdc (external)
Channel 1-4 and 13-16: 600 mA
per channel (max. load current)
Channel 6-12 and 17-24: 100 mA
per channel (max. load current)
Power Consumption:
+5 V @0.4 A max, PC powered
Dimensions:
130 H x 220 mm W (5.1 x 8.7")
Operating Temperature:
0 to 60°C (32 to 140°F)
Storage Temperature:
-20 to 70°C (-4 to 158°F)
Humidity: 5 to 90% RH non-condensing


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OME-DB-24C  OME-DB-24C 2 weeks   685.00    24-channel open-collector output board, includes 1.5 m (5') 50-pin flat cable  
    OME-DB-24C/DIN 5 weeks   745.00    OME-DB-24C with DIN-rail mounting kit  
    OME-CA-2010 2 weeks   33.00    20-pin flat cable, 1 m (3')  
    OME-CA-2020 5 weeks   66.00    20-pin flat cable, 2 m (6.5')  
    OME-CA-3720 5 weeks   193.00    37-pin D-sub connector cable, 2 m (6.5')  
    OME-CA-5015 5 weeks   98.00    50-pin flat cable, 1.5 m (5')  
All dollar amounts on this site are shown in Singapore currency.

 Note: Each board includes complete operator’s manual on CD ROM.
OMEGACARESM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARESM covers parts, labor and equivalent loaners
 Ordering Example: (1) OME-DB-24C 24-channel open-collector output board, includes 1.5 m (5') 50-pin flat cable, $685.00

   
Keywords:24-Channel Open-Collector Output Board, low cost scada

   Back to topBack to top