More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

24-Channel Photo-MOS Relay Output Board

OME-DB-24POR   
1 year warranty OmegaCare
 
24-Channel Photo-MOS Relay Output Board
OME-DB-24POR:24-Channel Photo-MOS Relay Output Board
Click for larger image.
   
$1,080.00  OME-DB-24POR
24 Photo MOS Relays
One (Optionally Isolated) 50-Pin Compatible Connector, One 37-Pin D-Sub Connector and One 20-Pin Connector
Connects to OME Series of Data Acquisition Boards with Digtial Outputs
LED Indicates Relay Status
Screw Terminals for Easy Field Wiring
5,000 Vdc Optical Isolation
Switch up to Maximum 0.13 A at Maximum 350 Vac
5 Vdc Logic Levels

View related products - Signal Conditioners

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OME-DB-24POR includes 24 normally open, Form A, Photo MOS Relays. The board interfaces to field logic signals, eliminating ground-loop problems and isolating the host computer from damaging voltages. The user can use the OME-DB-24POR to switch loads, up to 350 Vac and up to 0.13 A. The relay is energized by applying a 5 V signal to the appropriate relay channel on the 50-pin compatible connector, 37-pin D-Sub connector or 20-pin flat-pin connector. Twenty-four enunciator LED’s, one for each relay, light when their associated relay is activated.

Specifications
Turn-On Time:
0.7 ms (typical)
Turn-Off Time: 0.05 ms (typical)
Output On Resistance: 23 Ω (typical)
Load Voltage: 350 V (peak AC)
Power Dissipation: 500 mW
Input / Output Isolation: 5000 Vac
Continuous Load Current: 0.13 A (peak AC)
Power Consumption: +5 V @0.3 A max
Dimensions: 130 H x 220 mm W (5.1 x 8.7")
Operating Temperature:
0 to 60°C (32 to 140°F)
Storage Temperature:
-20 to 70°C (-4 to 158°F)
Humidity: 5 to 90% RH non-condensing


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OME-DB-24POR 5 weeks   1,080.00    24-channel photo-mos relay output board, includes 1.5 m (5') 50-pin flat-cable  
 OME-DB-24POR/DIN 5 weeks   1,110.00    OME-DB-24POR with DIN-rail mounting kit  
 Accessories
 OME-CA-2010 2 weeks   33.00    20-pin flat cable, 1 m (3')  
 OME-CA-2020 5 weeks   66.00    20-pin flat cable, 2 m (6.5')  
 OME-CA-3710 5 weeks   160.00    37-pin D-sub connector cable, 1 m (3')  
 OME-CA-3720 5 weeks   193.00    37-pin D-sub connector cable, 2 m (6.5')  
 OME-CA-5015 5 weeks   98.00    50-pin flat cable, 1.5 m (5')  
All dollar amounts on this site are shown in Singapore currency.

 Note: Each board includes complete operator’s manual on CD ROM.
OMEGACARESM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARESM covers parts, labor and equivalent loaners
 Ordering Example: (1) OME-DB-24POR 24-channel photo-mos relay output board, includes 1.5 m (5') 50-pin flat-cable, $1,080.00

 Related Links - Related Products
 Related Products
OME-DB-24R and OME-DB-24RD OME-DB-24R and OME-DB-24RD:
24-Channel Relay Output Board
OME-DB-24PR and OME-DB-24PRD OME-DB-24PR and OME-DB-24PRD:
24-Channel Power Relay Output Board
   
Keywords:24-Channel Photo-MOS Relay Output Board

   Back to topBack to top