|
OME-DB-24PR and OME-DB-24PRD |
|
|
|
|
|
|
$1,080.00
OME-DB-24PR/12
|
|
Accepts 20-Pin Connector (OME-DB-24PR Only) to Control 8 Form C and 8 Form A Relays
|
|
Switch up to 5A at 250 Vac /5A at 30 Vdc
|
|
Includes Varistor to Protect Each Channel Against High Voltage Spike
|
|
Screw Terminals for Easy Field Wiring
|
|
50-Pin Header Connects Directly to OME-PIO-D24, OME-PIO-D48, OME-PIO-D96, OME-PIO-D144 or Other OPTO-22 Compatible Board
|
|
20-Pin Header (OME-DB-24PR Only) Connects Directly to OME-A-82XPG Series or OME-PCI-1800 Series
|
|
37-Pin D-Sub Connector (OME-DB-24PRD Only) Attaches to OME-PIO-D24, OME-PIO-D48, OME-PIO-D56, OME-PIO-D96 or OME-PIO-D144 Boards
|
View related products - Signal Conditioners
|
| |
|
|
|
The OME-DB-24PR 24-Channel
power relay output board consists
of 8 form C and 16 form A
electromechanical relays for efficient
switching of loads by programmed
control. The contact of each relay
can control a 5 A load at 250 Vac/30
Vdc. The relay is energized by
applying a 5 voltage signal to the
appropriate relay channel on the
50-pin OPTO-22 compatible
connector, 37-pin D-sub connector
(OME-DB-24PRD only)
or 20-pin flat cable connector
(OME-DB-24PR only).
Twenty-four enunciator LED ’s,
one for each relay,light hen their
associated relay is activated. To
avoid overloading your PC ’s power
supply,this board needs a +12 Vdc
or +24 Vdc external power supply.
Specifications
RELAY
Nominal Load: 50 A/250 Vac, 5 A/30 Vdc
Maximum Switching Power: 0.1 HP
Maximum Switching Voltage: 270 Vac, 150 Vdc
Maximum Switching Current: 5 A
Life Expectancy: Mechanical (2 x 107),
Electrical (3 x 104)
Time Value: (10 ms)
Control Logic: Input TTL high (+5 V), relay on
Power Consumption:
24 V@0.8 A maximum; 5 V @ 0.2 A maximum
Operating Temperature:
0 to 60°C (32 to 140°F)
Storage Temperature:
-20 to 70°C (-4 to 158°F)
Dimensions:
210 H x 130 mm W (8.3 x 5.1")
Humidity: 5 to 90% RH non-condensing
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Each board includes complete operator’s manual on CD ROM. OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners
Ordering Example: (1) OME-DB-24PR/24 24-channel power relay board (24 V version) includes 1.5 m (5') 50-pin flat cable, $1,140.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|