The OME-DB-24R consists of 24
form C, electromechanical relays
for efficient switching of load by
programmed control. The contact
of each relay can control a
0.5 A /110 V load or 1 A/24 Vdc.
The relay is energized by applying
a 5 V signal to the appropriate relay
channel on the 50-pin OPTO-22
compatible connector or 37-pin
D-Sub connector. Twenty-four
enunciator LED’s, one for each
relay, light when their associated
relay is activated. To avoid
overloading your PC ’s power
supply, this board needs a +12 Vdc
or +24 Vdc external power supply.
Specifications
Relay Type: 24 form C SPDT Nominal Load:
0.5 A @120 Vac,1A @24 Vdc Maximum Switching Power:
60 VA,24 W Maximum Switching Voltage:
120 Vac,60 Vdc Maximum Switching Current: 1A Life Expectancy: mechanical
(2 x 107), electrical (2 x 105) Time Value: operate (6 ms) Control Logic: input TTL high (+5 V)current, relay on Power Consumption:
+12 V @528 mA max;
+5 V @150 mA max Dimensions: 132 H x 225 mm W
(8.1 x 4.5") Operating Temperature:
0 to 60°C (32 to 140°F) Storage Temperature:
-20 to 70°C (-4 to 158°F) Humidity: 5 to 90% RH
non-condensing Connector: OME-DB-24, one
50-pin header; OME-DB-24RD,
one 50-pin header and one 37-pin
D-sub connector
† All dollar amounts on this site are shown in Singapore currency.
Note: Each board includes complete operator’s manual on CD ROM. OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners Ordering Example: (1) OME-DB-24R/12 24-channel relay board (12 V version), includes 1.5 m (5') 50-pin flat cable, $785.00
Keywords:24-Channel Relay Output Board, scada test