The OME-DB-24SSR includes
24 normally open, or Form A,
solid-state relays. The board
interfaces to field logic signals,
eliminating ground-loop problems
and isolating the host computer
from damaging voltages. The user
can use the OME-DB-24SSR to
switch high voltage loads up to
240 Vac and up to 4 A. The relay is
energized by applying a 5 V signal
to the appropriate relay channel on
the 50-pin OPTO-22 compatible
connector or 37-pin D-Sub
connector. Twenty-four enunciator
LEDs, one for each relay, light
when their associated relay is
activated. Because there is a
D-Sub 37-pin connector on the
board, the user may use it to
interface to any TTL output
board.
Specifications SOLID STATE RELAY (SSR)
Load Voltage: 50 to 250 Vac
Repetitive Peak Off Voltage: 600 V Surge Current: 50 A Maximum Load Current: 4 A Maximum "Off-State" Leakage Current: 5 mA Operating Time Maximum: 1/2
cycle of voltage sine wave: 1 ms Power Consumption: +5 V@0.4 A max Dimensions: 130 H x 220 mm W (5.1 x 8.7") Operating Temperature: 0 to 60°C (32 to 140°F) Storage Temperature: -20 to 70°C (-4 to 158°F) Humidity: 5 to 90% RH non-condensing
† All dollar amounts on this site are shown in Singapore currency.
Note: OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners. Each board is supplied with complete operator's manual on CD ROM. Ordering Example: (1) OME-DB-24SSR 24-channel SSR output daughter board, includes 1.5 m (5') 50-pin flat cable, $2,150.00