|
OME-ET-7000_OME-PET-7000 Series |
|
|
|
|
|
|
$1,300.00
OME-ET-7002
|
|
Multi-Function Web Based Ethernet I/O Modules–Models Available For Thermocouple, RTD, Analog Voltage and Current Input
|
|
Built-In Web Server for Remote Configuration and I/O Monitoring/Control
|
|
Web HMI
|
|
Communications Security
|
|
Supports Modbus® TCP and UDP Protocols
|
|
OME-PET-7000 Series Features PoE (Powerover-Ethernet)
|
View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems
|
| |
|
|
|
The OME-ET-7000/OME-PET-7000 Series, a web-based
Ethernet I/O module, features a built-in web server
which allows configuration, I/O monitoring and I/O
control by simply using a regular web browser. Remote
control is as easy as browsing the Internet.
With the web HMI function, programming or HTML skills
are not required; creating dynamic and attractive web
pages for I/O monitoring and I/O control is easy. The
OME-ET-7000/OME-PET-7000 Series offers easy and
safe access for users at any time, from any location. In
addition, the OME-ET-7000/OME-PET-7000 Series also
supports Modbus TCP protocol that makes perfect
integration to SCADA software.
OME-PET-7000 features “PoE” where not only data but
also power is carried through an Ethernet cable. This
feature makes installation of OME-PET-7000 easy. No
more unnecessary wires; only an ethernet cable that
takes care of everything in the field.
Features
1. Power over Ethernet (PoE)
The OME-PET-7000 series module can be powered by
an IEEE802.3af compliant PoE switch. Both data and
power can be carried by an Ethernet cable eliminating
the need for additional wiring and power supply.
2. Built-in Web Server
Each OME-ET-7000/OME-PET-7000 module has
a Built-in web server that allows the users to easily
configure, monitor and control the module from a
remote location using a regular web browser.
3. Web HMI
The Web HMI function allows the users to create
dynamic and attractive web pages to monitor and
control the I/O points. Users can upload specific I/O
layout pictures (bmp, jpg, gif format) and define a
description for each I/O point. No HTML or Java skills
are needed to create the web pages.
4. Communication Security
Account and password are needed when logging into
the OME-ET-7000 web server. An IP address filter
is also included, which can be used to allow or deny
connections with specific IP addresses.
5. Support for both Modbus® TCP
and Modbus UDP Protocols
The Modbus TCP, Modbus UDP slave function
on the Ethernet port can be used to provide data to
remote SCADA software. A free MODBU S software
development toolkit is included on the utility software
CD that is supplied with the OME-ET-7000/
OME-PET-7000 Series modules.
6. Built-in I/O
Various I/O components are mixed with multiple
channels in a single module, which provides the most
cost effective I/O usage and enhances performance of
the I/O operations.
7. Dual Watchdog
The Dual Watchdog consists of a module Watchdog
and a communication Watchdog. The action of AO/DO
are also associated with the Dual Watchdog.
Module Watchdog is a Built-in hardware circuit to
monitor the operation of the module and will reset the
CPU if a failure occurs in the hardware or the software.
Then the power-on value of AO/DO will be loaded.
Communication Watchdog is a software function to
monitor the communication between the host and the
OME-ET-7000/OME-PET-7000 module. The timeout of
the communication Watchdog is programmable, when
the OME-ET-7000/OME-PET-7000 doesn’t receive
commands from the host for a while, the watchdog forces
the AO/DO to pre-programmed Safe Value to prevent
unpredicatable damage of the connected devices.
8. Power-on Value and Safe Value
Besides setting by the set AO/DO commands, the
AO/DO can be set under two other conditions.
Power-on Value: The Power-on Value is loaded into the
AO/DO under 3 conditions: Power-on, reset by Module
Watchdog, reset by reset command.
Safe Value: When the Communication Watchdog is
enabled and a Communication Watchdog timeout
occurs, the “safe value” is loaded into the AO/DO.
9. I/O Pair Connection
This function is used to create a AI/DI to AO/DO
pair through the Ethernet. Once the configuration is
completed, the OME-ET-7000/OME-PET-7000 module
can poll the status of remote AI/DI devices and then use
the Modbus TCP protocol to continuously write to local
AO/DO channels in the background.
10. Highly Reliable Under Harsh Environments
• Wide Operating Temperature Range: -25 to 75°C (-13 to 167°F)
• Storage Temperature: -30 to 80°C (-22 to 176°F)
• Humidity 10 to 90% RH (non-condensing)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with wall mount bracket, quick start guide, utility software and operator’s manual on CD.
Ordering Example: (1) OME-PET-7018Z 10-channel thermocouple input module with OME-DB-1820 daughter board with PoE, $1,630.00
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download OME-ET-7000 and OME-PET-7000 Series - Full Manual - Ethernet I/O Modules |
Download OME-ET-7000 and OME-PET-7000 Series - Register Table for Ethernet I/O Modules |
Download OME-ET-7000 and OME-PET-7000 Series - Quick Start Manual - Ethernet I/O Modules |
Related Products |
|
|
|
|
|
|