More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

110 KS/s 12-Bit Low Cost A/D Boards

OME-PCI-1002L, OME-PCI-1002H   
1 year warranty CE
 
110 KS/s 12-Bit Low Cost A/D Boards
OME-PCI-1002L, OME-PCI-1002H:110 KS/s 12-Bit Low Cost A/D Boards
Click for larger image.
   
PCI Bus
12-Bit 110 KHz A/D Converter
32 Single-Ended/16 Differential Inputs
110 KS/s Sampling Rate: OME-PCI-1002L-110KS/s OME-PCI-1002H-40KS/s; (Single Channel or Multiple Channels)
Three Different External Triggers: Post-Trigger, Pre-Trigger, External Pacer Trigger
16 Digital Input/16 Digital Output Channels
OME-PCI-1002L: Programmable Low Gain: 1, 2, 4, 8
OME-PCI-1002H: Programmable High Gain: 1, 10, 100, 1000
Half Size Board
Includes Software Development Kit

View related products - Data Acquisition Plug-in Cards

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OME-PCI-1002 series is a family of PCI bus A/D boards. They feature a 110 KHz data acquisition under DOS and Windows. The boards provides 32 single-ended or 16 differential inputs, 16 digital input and 16 digital output channels. The -H means high gain model and the -L means low gain model. The OME-PCI-1002 series provides three flexible external trigger modes; post-trigger, pre-trigger, middle trigger.

Software Development Kit
All boards are supplied with a standard software development kit for Windows 98/NT/2000/XP. The software development kit includes DLL files for programming in C, C++ or other high level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included.

The OME-PCI-1002 includes 16-channels of digital input and 16-channels of digital output. A OME-DB-8025 screw terminal panel can be used to connect to the digital I/O lines. The OME-DB-16P isolated digital input board and OME-DB-16R relay board can be used to connect the digital I/O on the OME-PCI-1002 to real world signals.

Accessories
In order to connect to analog and digital signals a variety of terminal panels, digital input and relay boards are available for the OME-PCI-1002. See the Related Links section on this page for more details on these accessories.

OME-DB-1825 Screw Terminal Panel for Analog Input Channels.
Analog Input Screw Terminal Board
  OME-DB-8025 Screw Terminal Panel for Digital Input Channels
Digital I/O Screw Terminal Board

  OME-ADP-20/PCI 20-pin Extender 20 Pin Extender
OME-DB-16P 16 Channel Isolated Digital Input Board Digital Input Board   OME-DB-16R 16 Channel SPDT Relay Output Board Relay Output Board  


Specifications

ANALOG INPUT SPECIFICATIONS
Channels:
OME-PCI-1002H,
OME-PCI-1002L: 32 single-ended/ 16 differential
Resolution: 12 bits
Conversion Rate: 40 KS/s max.
Input Impedance: 10,000 M//6pF
Overvoltage Protection: ±35V
Accuracy: 0.01% of reading, ±1 bit
Linearity: ±1 bit

OME-PCI-1002H Input Ranges(High Gain)
GainRangeThroughput
1±10 V44 K/s
10±1 V36 K/s
100±0.1 V7 K/s
1000±0.01 V0.8 K/s

OME-PCI-1002L Input Ranges(Low Gain)
GainRangeThroughput
1±10V110 K/s
2±5V110 K/s
4±2.5V110 K/s
8±1.25V110 K/s
  

DIGITAL I/O
Inputs:
16 channels; TTL levels
Input Low: VIL = 0.8 V max, IIL = 4 mA
Input High: VIH = 2.0 V min, IIH = -20 µA max
Outputs: 16 channels; TTL levels
Output Low: 0.5 V max, IOL = 4 mA max
Output High: 2.7 V min, IOH = -400 µA max

TIMER COUNTER
Internal Pacer Timer:
16-bit, 8 MHz input
External Pacer Timer: 16-bit, 8 MHz input
Machine Independent Timer: 16-bit, 8 MHz input

GENERAL ENVIRONMENTAL
Operating Temperature:

0 to 50°C (32 to 122°F)
Storage Temperature:
-20 to 70°C (22 to 130°F)
Humidity: 0 to 90% RH non-condensing
Dimensions:
175 L x 105 mm H (6.9 x 4.1")
Power Requirements: +5 V @ 350 mA (max)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the OME-PCI-1002H  OME-PCI-1002H    Consult sales   40 KS/s high gain, 12-bit analog and digital I/O board  
Click to expand/minimize a list of what others bought with the OME-PCI-1002L  OME-PCI-1002L 2 weeks   1,175.00    110 KS/s low gain, 12-bit analog and digital I/O board  
 Accessories
Click to expand/minimize a list of what others bought with the OME-DB-1825/1  OME-DB-1825/1 2 weeks   322.00    Screw terminal board for analog input channels with 1-meter 37-pin D-Sub cable  
Click to expand/minimize a list of what others bought with the OME-DB-1825/2  OME-DB-1825/2 2 weeks   353.00    Screw terminal board for analog input channels with 2-meter 37-pin D-Sub cable  
Click to expand/minimize a list of what others bought with the OME-DB-8025  OME-DB-8025 5 weeks   235.00    Screw terminal board for digital I/O, includes two 1 m cables  
Click to expand/minimize a list of what others bought with the OME-DB-16P  OME-DB-16P 4 weeks   322.00    16 channel isolated digital input board, includes 1 m cable  
Click to expand/minimize a list of what others bought with the OME-DB-16R  OME-DB-16R 2 weeks   505.00    16 channel SPDT relay board, includes 1 m cable  
    OME-ADP-20/PCI 2 weeks   160.00    20-pin extender (extends the dual 20-pin digital I/O flat cable connectors on the board to the PC slot window, includes two 20-pin cables t link fromspreadsheets)  
All dollar amounts on this site are shown in Singapore currency.

 Note: OMEGACARE SM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE SM covers parts, labor and equivalent loaners.

Each OME-PCI-1002H and OME-PCI-1002L data acquisition board includes complete operator’s manual on CD ROM and software development kit.

 Related Links - Manual, Related Products
 Product Manual
   Download OME-PCI-1002 - IO BOARD HARDWARE MANUAL
   Download OME-PCI-1002 - IO BOARD SOFTWARE MANUAL
 Related Products
OME-DN-20/37/50, OME-DB-37 <br>OME-DB-8225/1825/8025/8125/8325 OME-DN-20/37/50, OME-DB-37
OME-DB-8225/1825/8025/8125/8325
:
General and Analog Input Screw Terminal Panels
for OME Family of Data Acquisition Boards
   

   Back to topBack to top