|
OME-PCI-1202L and OME-PCI-1202H |
|
|
|
|
|
|
|
|
PCI Bus
|
|
12-Bit 110 KHz A/D Converter
|
|
32 Single-Ended/ 16 Differential Inputs
|
|
2 K Word FIFO Buffer
|
|
110 KS/s Maximum Sampling Rate: OME-PCI-1202H-40KS/s; OME-PCI-1202L-110KS/s (Single Channel or Multiple Channels)
|
|
Triggers Methods: Software Trigger, Pacer Trigger, External Trigger
|
|
External Triggers: Post-Trigger, Pre-Trigger, External Pacer Trigger
|
|
16 Digital Input/16 Digital Output Channels
|
|
OME-PCI-1202L Provides Programmable Low Gain: 0.5, 1, 2, 4, 8
|
|
OME-PCI-1202H Provides Programmable High Gain: 0.5, 1, 5, 10, 50, 100, 500, 1000
|
|
Two 12-Bit Independent Programmable DACs
|
|
2.7 M Word/High Speed Data Transfer Rate
|
View related products - Data Acquisition Plug-in Cards
|
| |
|
|
|
The OME-PCI-1202 series is a
family of high performance data
acquisition boards for the PCI bus.
They feature a continuous,
110 KHz, gap-free data acquisition
under DOS and Windows. The
OME-PCI-1202 provides 32
single-ended or 16 differential
analog inputs.
Both the OME-PCI-1202L and OME-PCI-1202H provide software
programable input ranges. The OME-PCI-1202L offers low gain
settings of 0.5, 1, 2, 4 and 8. The OME-PCI-1202H offers high gain
ranges of 0.5/1/5/10/50/100/500/1000. The OME-PCI-1202 contains two
12-bit D/A converts that can generate output voltages in the range
of ±5 or ±10 V. Sixteen channels of digital input and 16 channels of
digital output are also available.
Software Development Kit
All data acquisition boards are supplied with a standard software
development kit for Windows XP/Vista/7. The software
development kit includes DLL files for programming in C, C++ or other
high level languages and OCX files for Visual Basic or Active X
programming. LabView drivers are also included.
Specifications
ANALOG INPUT SPECIFICATIONS FOR OME-PCI-1202L AND OME-PCI-1202H |
Input Channels | 32 S.E./ 16 Diff (jumper setting) |
Input Ranges | See range table on next page |
Resolution | 12-bits |
Max Conversion Rate | 110 KS/s for OME-PCI-1202L; 40 KS/s for OME-PCI-1202H |
Input Impedance | 10,000M .// 6pf |
Overvoltage Protection | ±35 V |
Linearity | ±1 bit |
On Board FIFO | 1 K |
Programable Gain | 0.5/1/2/4/8 (PCI-1202L); 0.5/1/5/10/50/100/500/1000 (PCI-1202H) |
D/A OUTPUTS |
Channels | 2 |
Type | 12 bit double buffers |
Linearity | 0.06% FS |
Settling Time | 0.4 mS |
Output Range | ±5 V or ±10 V |
Output Current | ±5 mA |
DIGITAL I/O |
Input | 16 channels; TTL levels |
Input Low | VIL = 0.8 V max, IIL low = 4 mA |
Input High | VIH = 2.0 V min, IIH = -20 µA max |
Output | 16 channels; TTL levels |
Output Low | VOL low = 0.33 V max, I OL low = 4 mA max |
Output High | VOH = 3.84 V min, I OH = -400 µA max |
TIMER |
Internal Pacer Timer | 16-bit, 8 MHz input |
External Pacer Timer | 16-bit, 8 MHz input |
Machine Independent Timer | 16-bit, 8 MHz input |
GENERAL ENVIRONMENTAL |
Operating Temperature | 0 to 50°C (32 to 122°F) |
Storage Temperature | -20 to 70°C (-4 to 158°F) |
Humidity | 0 to 90% RH non-condensing |
Dimensions | 200 L x 105 mm H (7.9 x 4.1") |
Accessories
OME-DB-1825 Screw Terminal Panel for Analog Input Channels.
|
|
OME-DB-8025 Screw Terminal Panel for Digital Input Channels
|
|
OME-ADP-20/PCI 20-pin Extender
|
OME-DB-16P 16 Channel Isolated Digital Input Board
|
|
OME-DB-16R 16 Channel SPDT Relay Output Board
|
|
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: OMEGACARE SM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE SM covers parts, labor and equivalent loaners.
Each OME-PCI-1202H and OME-PCI-1202L data acquisition board includes complete operator’s manual on CD ROM and software development kit.
Ordering Example: (1) OME-DB-1825/1 Screw terminal board for analog input channels with 1-meter 37-pin D-sub cable, $322.00,
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download OME-PCI-1202/1602/1800/1802 - O BOARD HARDWARE MANNUAL |
Download OME-PCI-1202 - IO BOARD SOFTWARE MANUAL |
|
|
|
|
Back to top
|
|