|
OME-PCI-1602, OME-PCI-1602F |
|
|
|
|
|
|
|
|
PCI Bus
|
|
OME-PCI-1602 16-Bit 100 KHz A/D Converter
|
|
OME-PCI-1602F 16-Bit 200 KHz A/D Converter
|
|
32 Single-Ended/ 16 Differential Inputs 8 K Word FIFO Buffer
|
|
Three Different External Triggers: Post-Trigger, Pre-Trigger, Middle Trigger
|
|
16 Digital Input/16 Digital Output Channels
|
|
Programmable Low Gain: 0.5, 1, 2, 4, 8
|
|
Internal/External Trigger
|
|
Two 12-Bit Independent Programmable DAC’s; 2 MHz Throughput per Channel (max)
|
|
2.7 M Word/High Speed Data Transfer Rate
|
View related products - Data Acquisition Plug-in Cards
|
| |
|
|
|
The OME-PCI-1602/1602F series is a family of high performance and high resolution data acquisition board for the PCI bus. They feature a continuous, 100/200KHz, gap-free data acquisition under DOS and Windows. The OME-PCI-1602 Series provides 32-channel single-ended or 16-channel differential analog inputs, two analog outputs, 16 digital input and 16 digital output channels.
Software Development Kit
All data acquisition boards are supplied with a standard software
development kit for Windows XP/Vista/7. The software
development kit includes DLL files for programming in C, C++ or other
high level languages and OCX files for Visual Basic or Active X
programming. LabView drivers are also included. OME-PCI Series data acquisition boards are also compatible with the Dasylab Windows software.
Specifications
ANALOG INPUT SPECIFICATIONS |
Input Channel | 32 S.E./16 Diff |
Resolution | 16-bits |
Conversion Rate | OME-PCI-1602: 100 KS/s max. OME-PCI-1602F: 200 KS/s max. |
Range | ±10 V, ±5 V, ±2.5, ±1.25 V, ±.625 V |
Input Impedance | 10,000 M .// 6pf |
D/A OUTPUTS |
Channels | 2 |
Type | 12 bit double buffers |
Linearity | 0.06% FS |
Settling Time | 0.4 mS |
Output Range | ±5 V or ±10 V |
Output Driving | ±5 mA |
DIGITAL I/O |
Inputs | 16-channels; TLL levels |
Input Low | VIL low = 0.8 V max, IIL low = 4 mA |
Input High | VIH high = 2.0 V min, IIH high = -20 µA max |
Outputs | 16-channels; TLL levels |
Output Low | VOL = 0.33 V max, IOL = 4 mA max |
Output High | VOH =3.84 V min, IOH high = -400 µA max |
TIMER |
Internal Pacer Timer | 16-bit, 8 MHz input |
External Pacer Timer | 16-bit, 8 MHz input |
Machine Independent Timer | 16-bit, 8 MHz input |
Power Requirements | +5 V @ 350 mA (max) |
Operating Temperature | 0 to 50°C (32 to 122°F) |
Storage Temperature | -20 to 70°C (-4 to 158°F) |
Humidity | 0 to 90% RH non-condensing |
Dimensions | 190 L x 105 mm H (7.5 x 4.1") |
Overvoltage Protection | ± 35 V |
On Board FIFO | 8 K |
Programable Gain | 0.5, 1, 2, 4, 8 |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: OMEGACARESM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE SM covers parts, labor and equivalent loaners. Each OME-PCI-1602 and OME-PCI-1602F data acquisition board includes complete operator’s manual on CD ROM and software development kit.
Ordering Example: (1) OME-DB-1825/1 Screw terminal board for analog input channels with 1-meter 37-pin D-Sub cable, $322.00,
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download OME-PCI-1602 - IO BOARD SOFTWARE MANUAL |
Download OME-PCI-1202/1602/1800/1802 - O BOARD HARDWARE MANNUAL |
|
|
|
|